封裝資訊
封裝 | 針腳 VSON (DRB) | 8 |
操作溫度範圍 (°C) -40 to 105 |
包裝數量 | 運送業者 250 | SMALL T&R |
TPS51601A 的特色
- High Voltage Synchronous Buck Driver
- Integrated Boost Switch for Bootstrap Action
- Adaptive Dead Time Control and Shoot-through Protection
- 0.4-Ω Sink Resistance for Low-side Drive
- 1.0-Ω Source Resistance for High-side Drive
- SKIP Pin to Improve Light-Load Efficiency
- Adaptive Zero-Crossing Detection for Optimal Light-Load Efficiency
- 8-Pin 3 mm × 3 mm SON (DRB) Package
TPS51601A 的說明
The TPS51601A is a synchronous buck MOSFET driver with integrated boost switch. This high-performance driver is capable of driving high-side and low-side side N-channel FETs with the highest speed and lowest switching loss. Adaptive dead-time control and shoot-through protection are included.
The TPS51601A is available in the space-saving 8-pin 3 mm × 3 mm SON package and operates between –40°C and 105°C.