Desktop PC/motherboard
Products and reference designs
Desktop PC/motherboard
Overview
Our integrated circuits and reference designs help you create a desktop personal computer (PC)/motherboard design with the latest technologies and functions to optimize performance and design cost. Features like enhanced audio, USB Type-C® and multi-protocol connectivity help create a better user experience and increase productivity.
Design requirements
Next-generation desktop PC/motherboard designs require:
- Proven and flexible interface technologies.
- Efficient DC/DC converters and battery management.
- Robust protection and advanced sensing capabilities.
Explore applications similar in function and design
Extend the capabilities of this application
Block diagram
Find products and reference designs for your system.
Standard PC motherboard
DC/DC power supply
Power management (34)
AC/DC & DC/DC converters (integrated FET)
-
TPS548A28—2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO
-
TPS62823—2.4-V to 5.5-V input, 3-A step-down converter with 1% accuracy in 1.5-mm x 2-mm VSON-HR package
-
LM76002—3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter
-
TPS566238—3-V to 18-V input, 6-A synchronous step-down regulator with forced continuous conduction mode
-
TPS628502—2.7-V to 6-V, 2-A, adjustable-frequency, step-down converter in SOT583 package
-
TPS56C230—4.5-V to 18-V, 12-A synchronous SWIFT™ buck converter optimized for solution cost
Linear & low-dropout (LDO) regulators
-
TPS7A16—100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable
-
TLV743P—300mA low-Iq low-dropout (LDO) voltage regulator with enable
-
LP5912—500-mA low-noise low-IQ low-dropout voltage regulator with reverse current protect
-
TPS7A57—5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator
-
TPS7A05—200mA, ultra-low-IQ, high-accuracy, low-dropout voltage regulator with enable
-
TLV758P—500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable
AC/DC & DC/DC controllers (external FET)
-
TPS51275C—5.5-V to 24-V, dual-synchronous buck controller with VREG5 always-on LDO
-
TPS51275B-1—5.5-V to 24-V, dual-synchronous buck controller with Out-of-Audio™ mode and 3.2 ms soft start
-
TPS51218—3-V to 28-V, 20-A, synchronous D-CAP buck controller for notebook power
-
TPS53119—3-V to 26-V, 20-A, synchronous D-CAP buck controller with eco-mode
-
TPS51285B—5-V to 24-V, dual-synchronous buck controller with ultra-low quiescent current
-
TPS51285A—5-V to 24-V, dual-synchronous buck controller with 3.2 ms soft start
Load switches
-
TPS22971—3.6-V, 3-A, 6.7-mΩ load switch with adj. rise time, power good, and output discharge
-
TPS22976—2-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge
-
TPS22916—5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge
-
TPS22975—5.7-V, 6-A, 16-mΩ load switch with adj. rise time, optional output discharge, and thermal shutdown
-
TPS22961—3.5-V, 6-A, 7mΩ load switch with output discharge
-
TPS22964C—5.5-V, 3-A, 14-mΩ load switch with output discharge
Ideal diode/ORing controllers
-
LM7310—2.7-V to 23-V, 28-mΩ, 5.5-A load switch with integrated ideal diode & overvoltage protection
-
LM5050-1—5-V to 75-V 400-uA IQ ORing FET controller
-
LM74700D-Q1—Automotive, 3.2-V to 70-V, 80-µA reverse battery protection ideal diode controller
MOSFETs
-
CSD17573Q5B—30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.45 mOhm
-
CSD17577Q3A—30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.4 mOhm
-
CSD17578Q5A—30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.3 mOhm
-
CSD17581Q5A—30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.2 mOhm
-
CSD17318Q2—30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 16.9 mOhm
-
CSD87501L—30-V, N channel NexFET™ power MOSFET, dual common drain LGA, 5.5 mOhm, gate ESD protection
Multi-channel ICs (PMICs)
-
TPS650061—2.25MHz Step-Down Converter with Dual LDOs & SVS Power Management IC (PMIC)
Technical documentation
No results found. Please clear your search and try again.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.