主な I2C / I3C スイッチ / マルチプレクサ
在庫を表示するには、ログインしてください。ログイン
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Rating
Features
Package type
Pin count
Addresses
Images
Supply voltage (max) (V)
Supply voltage (min) (V)
Frequency (max) (MHz)
Status
—
4.3
—
WQFN
12
1.8-V compatible control inputs, Powered-off protection
Catalog
$0.368 | 1ku
—
—
3.6
—
UQFN
10
1.8-V compatible control inputs, Powered-off protection
Catalog
$0.238 | 1ku
—
—
5.5
—
SOT-23-THN, TSSOP, UQFN
16
1.8-V compatible control inputs, Fail-safe logic, Integrated pulldown resistor on logic pin, Powered-off protection, Supports input voltage beyond supply
Catalog
$0.139 | 1ku
—
—
4.3
—
UQFN, VSSOP
10
1.8-V compatible control inputs, Powered-off protection, Supports input voltage beyond supply
Catalog
$0.250 | 1ku
—
—
4.8
—
UQFN
10
1.8-V compatible control inputs, Powered-off protection
Catalog
$0.278 | 1ku
—
Description
Enabled
Description
Addresses
Enabled
Addresses
Supply voltage (max) (V)
Enabled
Supply voltage (max) (V)
Supply voltage (min) (V)
Enabled
Supply voltage (min) (V)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Features
Enabled
Features
Rating
Enabled
Rating
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Frequency (max) (MHz)
Enabled
Frequency (max) (MHz)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Number of channels
Enabled
Number of channels
TI functional safety category
Enabled
TI functional safety category
Status
Enabled
Status
1
to
16
of
16
Page
1
of
1