Startseite Schnittstelle RS-485- & RS-422-Transceiver

SN55LBC174

AKTIV

Vierfach-Differenzleitungstreiber, energieeffizient

Produktdetails

Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 7000 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 0 Number of transmitters 4 Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 10 Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 7000 Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 16 135.3552 mm² 19.56 x 6.92 CFP (W) 16 69.319 mm² 10.3 x 6.73 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Meets EIA Standard RS-485
  • Designed for High-Speed Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Supports Data Rates up to and Exceeding Ten Million Transfers Per Second
  • Common-Mode Output Voltage Range of –7 V to 12 V
  • Positive- and Negative-Current Limiting
  • Low Power Consumption . . . 1.5 mA Max (Output Disabled)

  • Meets EIA Standard RS-485
  • Designed for High-Speed Multipoint Transmission on Long Bus Lines in Noisy Environments
  • Supports Data Rates up to and Exceeding Ten Million Transfers Per Second
  • Common-Mode Output Voltage Range of –7 V to 12 V
  • Positive- and Negative-Current Limiting
  • Low Power Consumption . . . 1.5 mA Max (Output Disabled)

The SN55LBC174 is composed of monolithic quadruple differential line drivers with 3-state outputs. This device is designed to meet the requirements of the Electronics Industry Association (EIA) Standard RS-485 and is optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. Each driver features wide positive and negative common-mode output voltage ranges, current limiting, and thermal-shutdown protection making it suitable for party-line applications in noisy environments. This device is designed using LinBiCMOS™, facilitating ultra-low power consumption and inherent robustness.

The SN55LBC174 provides positive and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. This device offers optimum performance when used with the SN55LBC173 quadruple line receiver. The SN55LBC174 is available in the 16-pin CDIP package (J), the 16-pin CPAK (W), or the 20-pin LCCC package (FK).

The SN55LBC174 is characterized for operation over the military temperature range of –55°C to 125°C.

The SN55LBC174 is composed of monolithic quadruple differential line drivers with 3-state outputs. This device is designed to meet the requirements of the Electronics Industry Association (EIA) Standard RS-485 and is optimized for balanced multipoint bus transmission at data rates up to and exceeding 10 million bits per second. Each driver features wide positive and negative common-mode output voltage ranges, current limiting, and thermal-shutdown protection making it suitable for party-line applications in noisy environments. This device is designed using LinBiCMOS™, facilitating ultra-low power consumption and inherent robustness.

The SN55LBC174 provides positive and negative-current limiting and thermal shutdown for protection from line fault conditions on the transmission bus line. This device offers optimum performance when used with the SN55LBC173 quadruple line receiver. The SN55LBC174 is available in the 16-pin CDIP package (J), the 16-pin CPAK (W), or the 20-pin LCCC package (FK).

The SN55LBC174 is characterized for operation over the military temperature range of –55°C to 125°C.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Ähnliche Funktionalität wie verglichener Baustein
SN75174 AKTIV Vierfach-Differenzleitungstreiber Catalog version

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Typ Titel Datum
* Data sheet SN55LBC174: Quadruple Low-Power Differential Line Driver datasheet (Rev. A) 06 Jul 2004
* SMD SN55LBC174 SMD 5962-90765 21 Jun 2016

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
CDIP (J) 16 Ultra Librarian
CFP (W) 16 Ultra Librarian
LCCC (FK) 20 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos