Startseite Schnittstelle LIN transceivers

TLIN1039-Q1

AKTIV

Transceiver für Local Interconnect Network (LIN), mit Dominant-State-Timeout

alarmBenachrichtigungen Jetzt bestellen

Produktdetails

Protocols LIN Number of channels 1 Supply voltage (V) 4.5 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 1 Supply voltage (V) 4.5 to 36 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN network for vehicle applications
  • Functional safety-capable
  • Supports 12-V applications
  • Wide operational supply voltage range from 4.5 V to 36 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Integrated 45 kΩ LIN pull-up resistor
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±45 V LIN bus fault tolerant
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level
  • Junction temperatures from -40°C to 150°C
  • Available in small footprint SOT-23 package
  • AEC-Q100 (Grade 1) Qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN network for vehicle applications
  • Functional safety-capable
  • Supports 12-V applications
  • Wide operational supply voltage range from 4.5 V to 36 V
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake up through EN
  • Integrated 45 kΩ LIN pull-up resistor
  • Power-up/down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±45 V LIN bus fault tolerant
    • Under voltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level
  • Junction temperatures from -40°C to 150°C
  • Available in small footprint SOT-23 package

The TLIN1039-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks. The TLIN1039-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The TLIN1039-Q1 transmitter supports data rates up to 20 kbps. The TLIN1039-Q1 receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1039-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

The TLIN1039-Q1 is a local interconnect network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 standards. LIN is a single-wire bidirectional bus typically used for in-vehicle networks. The TLIN1039-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The TLIN1039-Q1 transmitter supports data rates up to 20 kbps. The TLIN1039-Q1 receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1039-Q1 converts the data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Selbe Funktionalität wie der verglichene Baustein bei gleicher Anschlussbelegung
TLIN1021A-Q1 AKTIV Fehlergeschützter LIN-Transceiver für die Automobilindustrie mit Inhibit und Wake Integrated WAKE and INH features in small-package option

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 3
Typ Titel Datum
* Data sheet TLIN1039-Q1 Local Interconnect Network (LIN) Transceiver with Dominant State Timeout datasheet PDF | HTML 04 Mär 2020
Functional safety information TLIN1039-Q1 Functional Safety FIT Rate, Failure Mode Distribution, and Pin FMA PDF | HTML 16 Feb 2021
EVM User's guide TLIN1039 Evaluation Module PDF | HTML 28 Apr 2020

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AWRL1432BOOST-BSD — AWRL1432 mmWave-Sensor-Evaluierungsplatine mit Einzelchip-Architektur zur Totwinkelerkennung

AWRL1432BOOST-BSD ist ein benutzerfreundliches Evaluierungskit für 70 GHz-mmWave-Sensoren, basierend auf demAWRL1432-Baustein mit integrierter ROGERS RO3003-Hochleistungsantenne. Diese Platine ermöglicht den Zugriff auf Punktwolkendaten und die Nutzung der Power-over-USB-Schnittstelle. Das (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

AWRL6844EVM — AWRL6844 Evaluierungsmodulplatine

Die AWRL6844EVM von Texas Instruments ist eine einfach zu handhabende Evaluierungsplatine für den mmWave-Radarsensor AWRL6844 für die Automobilindustrie, die eigenständig betrieben wird und über eine direkte Verbindung zum DCA1000EVM für die Entwicklung von Rohdatenerfassungs- und (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

IWRL1432BOOST-BSD — IWRL1432 Evaluierungsmodul für energieeffizienten Einzel-Chip-industriellen Radarsensor, 76 GHz bis

IWRL1432BOOST-BSD ist ein benutzerfreundliches Evaluierungskit für 77 GHz-mmWave-Sensoren, basierend auf dem IWRL1432-Baustein mit integrierter ROGERS RO3003-Hochleistungsantenne. Diese Platine ermöglicht den Zugriff auf Punktwolkendaten und die Nutzung der Power-over-USB-Schnittstelle. Der (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

IWRL6432AOPEVM — Evaluierungsmodul IWRL6432AOP für energieeffizienten ein-Chip-Radarsensor, 57–64 GHz, mit AoP für

Das xWRL6432AOPEVM ist ein benutzerfreundliches, kostengünstiges FR4-basierte Evaluierungsmodul für die Millimeterwellen-Sensorkomponente xWRL6432AOP, die eigenständig funktioniert und zur Entwicklung von ADC-Rohdatenerfassung und Signalverarbeitung eine direkte Verbindung zum DCA1000EVM (...)

Benutzerhandbuch: PDF | HTML
Evaluierungsplatine

TLIN1039EVM — TLIN1039-Q1 Evaluierungsmodul für LIN-Transceiver mit Energiesparmodus und dominantem Timeout (DDF-G

Dieses EVM kann verwendet werden, um den TLIN1039-Q1-Baustein zu evaluieren. Der LIN-Bus ist über die J3- und J5-Steckverbinder leicht zugänglich, ebenso VBAT und GND für den einfachen Anschluss an reale LIN-Systeme. Alle Logiksignale sind über Stiftleisten und Prüfpunkte verfügbar, und die Modi (...)

Benutzerhandbuch: PDF | HTML
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Simulationstool

TINA-TI — SPICE-basiertes analoges Simulationsprogramm

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
Benutzerhandbuch: PDF
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOT-23-THN (DDF) 8 Ultra Librarian

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos