Gehäuseinformationen
Gehäuse | Pins WQFN (RNQ) | 40 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TUSB1046-DCI
- USB Type-C crosspoint switch supporting
- USB 3.1 SSP + 2 DisplayPort lanes
- 4 DisplayPort lanes
- USB 3.1 Gen 1/Gen 2 up to 10 Gbps
- DisplayPort 1.4 up to 8.1 Gbps (HBR3)
- VESA DisplayPort Alt mode DFP redriving crosspoint switch supporting C, D, E and F configurations
- Ultra-low-power architecture
- Linear redriver with up to 14 dB equalization
- Transparent to DisplayPort link training
- Automatic LFPS de-emphasis control to meet USB 3.1 certification requirements
- Configuration through GPIO or I2C
- Hot-plug capable
- Industrial temperature range: −40°C to 85°C (TUSB1046I-DCI)
- Commercial temperature range: 0°C to 70°C ( TUSB1046-DCI)
- 4 mm × 6 mm, 0.4 mm pitch WQFN package
Beschreibung von TUSB1046-DCI
The TUSB1046-DCI is a VESA USB Type-C™ Alt Mode redriving switch supporting USB 3.1 data rates up to 10 Gbps and DisplayPort 1.4 up to 8.1 Gbps for downstream facing port (Host). The device is used for configurations C, D, E, and F from the VESA DisplayPort Alt Mode on USB Type-C Standard Version 1.1. This protocol-agnostic linear redriver is also capable of supporting other USB Type-C Alt Mode interfaces.
The TUSB1046-DCI provides several levels of receive linear equalization to compensate for cable and board trace loss due to inter-symbol interference (ISI). The device operates on a single 3.3 V supply and comes in a commercial temperature range and industrial temperature range.