OP07C

ACTIVE

Low-offset voltage (0.25 mV) single operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.3 Rail-to-rail No Offset drift (typ) (µV/°C) 0.5 Iq per channel (typ) (mA) 2.4 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 12000 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 6 GBW (typ) (MHz) 0.6 Slew rate (typ) (V/µs) 0.3 Rail-to-rail No Offset drift (typ) (µV/°C) 0.5 Iq per channel (typ) (mA) 2.4 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) 0 to 70 Input bias current (max) (pA) 12000 Iout (typ) (A) 0.01 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low noise
  • No external components required
  • Replace chopper amplifiers at a lower cost
  • Wide input-voltage range: 0 V to ±14 V (typ, ±15-V supply)
  • Wide supply-voltage range: ±3 V to ±18 V
  • Low noise
  • No external components required
  • Replace chopper amplifiers at a lower cost
  • Wide input-voltage range: 0 V to ±14 V (typ, ±15-V supply)
  • Wide supply-voltage range: ±3 V to ±18 V

The OP07C and OP07D (OP07x) devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar‑input‑transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.

For improved performance and wider temperature range, see the next generation OPA207 with low power, and OPA202 with heavy capacitive load drive capability.

The OP07C and OP07D (OP07x) devices offer low offset and long-term stability by means of a low-noise, chopperless, bipolar‑input‑transistor amplifier circuit. For most applications, external components are not required for offset nulling and frequency compensation. The true differential input, with a wide input-voltage range and outstanding common-mode rejection, provides maximum flexibility and performance in high-noise environments and in noninverting applications. Low bias currents and extremely high input impedances are maintained over the entire temperature range.

For improved performance and wider temperature range, see the next generation OPA207 with low power, and OPA202 with heavy capacitive load drive capability.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OP07D ACTIVE Low-offset voltage (0.15 mV) single operational amplifier Upgraded DC precision with guaranteed offset voltage (max) of 0.15 mV
OPA202 ACTIVE Low-noise (0.2 µVPP, 9 nV/√Hz) heavy-capacitive-drive (25 nF) super-beta precision op amp CMOS Super Beta inputs with heavy capacitive load drive capability
TLV07 ACTIVE Precision, 36-V, low noise, rail-to-rail output, operational amplifier CMOS inputs with improved AC and DC specifications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet OP07x Precision Operational Amplifiers datasheet (Rev. H) PDF | HTML 23 Mar 2022
Technical article How to charge and discharge battery test equipment PDF | HTML 12 Apr 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos