封裝資訊
封裝 | 針腳 VQFN-HR (RNL) | 22 |
操作溫度範圍 (°C) -40 to 150 |
包裝數量 | 運送業者 3,000 | LARGE T&R |
LM53635-Q1 的特色
- AEC-Q100 automotive qualified:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Device HBM classification level 2
- Device CDM classification level C6
- –40°C to +150°C junction temperature range
- 15-µA quiescent urrent at no load (typical) with 3.3-V output
- 5.0-mm × 4.0-mm VQFN package with or without wettable flanks and 0.6-mm VIN spacing
- Low EMI and switch noise
- Spread spectrum option
- External frequency synchronization
- RESET output with internal filter and 3-ms release timer
- Pin-selectable forced PWM mode
- Built-in compensation, soft start, current limit, thermal shutdown, and UVLO
- 0.6-V dropout at 3.5 A at 105°C TA
- ±1% output voltage tolerance (–40°C to 125°C TJ)
- Available with fixed 5-V, 3.3-V or adjustable output
LM53635-Q1 的說明
The LM53625-Q1/LM53635-Q1 synchronous buck regulator is optimized for automotive applications, providing an output voltage of 5 V, 3.3 V, or an adjustable output. Advanced high-speed circuitry allows the LM53625-Q1/LM53635-Q1 to regulate from an input of 18 V to an output of 3.3 V at a fixed frequency of 2.1 MHz. Innovative architecture allows this device to regulate a 3.3-V output from an input voltage of only 3.55 V. All aspects of the LM53625-Q1/LM53635-Q1 are optimized for automotive and performance-driven industrial customers. An input voltage range up to 36 V, with transient tolerance up to 42 V, eases input surge protection design. The automotive-qualified Hotrod QFN package with wettable flanks reduces parasitic inductance and resistance while increasing efficiency, minimizing switch node ringing, and dramatically lowering electromagnetic interference (EMI). An open-drain reset output, with built-in filtering and delay, provides a true indication of system status. This feature negates the requirement for an additional supervisory component, saving cost and board space. Seamless transition between PWM and PFM modes and low quiescent current (only 15 µA for the 3.3 V option) ensure high efficiency and superior transient responses at all loads.