A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC53701-Q1 ACTIVE Automotive, 10-bit 1-channel VOUT smart DAC with Hi-Z, EEPROM, waveform generator, comparator, GPIO Smaller package (2x2 mm SON), smaller power consumption (50uA)

DAC101S101-Q1

ACTIVE

Product details

Resolution (bps) 10 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2.8 Settling time (µs) 8 Reference type Ext Architecture String Rating Automotive Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.63 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (bps) 10 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 2.8 Settling time (µs) 8 Reference type Ext Architecture String Rating Automotive Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.63 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • DAC101S101Q is AEC-Q100 Grade 1 Qualified
    and is Manufactured on an Automotive Grade
    Flow.
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-on Reset to Zero Volts Output
  • Wide Temperature Range of −40°C to +125°C
  • Wide Power Supply Range of 2.7 V to 5.5 V
  • Small Packages
  • Power Down Feature
  • Resolution 10 bits
  • DNL +0.15, –0.05 LSB (typical)
  • Output Settling Time 8 μs (typical)
  • Zero Code Error 3.3 mV (typical)
  • Full-Scale Error −0.06 %FS (typical)
  • Power Consumption
    • Normal Mode, 0.63 mW (3.6 V) / 1.41 mW (5.5
      V) typical
    • Power Down Mode, 0.14 µW (3.6 V) / 0.33 µW
      (5.5 V) typical
  • DAC101S101Q is AEC-Q100 Grade 1 Qualified
    and is Manufactured on an Automotive Grade
    Flow.
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-on Reset to Zero Volts Output
  • Wide Temperature Range of −40°C to +125°C
  • Wide Power Supply Range of 2.7 V to 5.5 V
  • Small Packages
  • Power Down Feature
  • Resolution 10 bits
  • DNL +0.15, –0.05 LSB (typical)
  • Output Settling Time 8 μs (typical)
  • Zero Code Error 3.3 mV (typical)
  • Full-Scale Error −0.06 %FS (typical)
  • Power Consumption
    • Normal Mode, 0.63 mW (3.6 V) / 1.41 mW (5.5
      V) typical
    • Power Down Mode, 0.14 µW (3.6 V) / 0.33 µW
      (5.5 V) typical

The DAC101S101 is a full-featured, general purpose 10-bit voltage-output digital-to-analog converter (DAC) that can operate from a single +2.7 V to 5.5 V supply and consumes just 175 µA of current at 3.6 Volts. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20 MHz clock rates at supply voltages in the 2.7 V to 3.6 V range.

The supply voltage for the DAC101S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC101S101 make it an excellent choice for use in battery operated equipment.

The DAC101S101 is a direct replacement for the AD5310 and is one of a family of pin compatible DACs, including the 8-bit DAC081S101 and the 12-bit DAC121S101. The DAC101S101 operates over the extended industrial temperature range of −40°C to +105°C while the DAC101S101Q operates over the Grade 1 automotive temperature range of −40°C to +125°C. The DAC101S101 is available in a 6-lead SOT and an 8-lead VSSOP and the DAC101S101Q is availabe in the 6-lead SOT only.

The DAC101S101 is a full-featured, general purpose 10-bit voltage-output digital-to-analog converter (DAC) that can operate from a single +2.7 V to 5.5 V supply and consumes just 175 µA of current at 3.6 Volts. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20 MHz clock rates at supply voltages in the 2.7 V to 3.6 V range.

The supply voltage for the DAC101S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC101S101 make it an excellent choice for use in battery operated equipment.

The DAC101S101 is a direct replacement for the AD5310 and is one of a family of pin compatible DACs, including the 8-bit DAC081S101 and the 12-bit DAC121S101. The DAC101S101 operates over the extended industrial temperature range of −40°C to +105°C while the DAC101S101Q operates over the Grade 1 automotive temperature range of −40°C to +125°C. The DAC101S101 is available in a 6-lead SOT and an 8-lead VSSOP and the DAC101S101Q is availabe in the 6-lead SOT only.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DAC101S101 and DAC101S101Q-1 10-Bit Micro Power, RRO Digital-to-Analog Converter datasheet (Rev. G) PDF | HTML 28 Apr 2016
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) 01 May 2013
EVM User's guide Eval Board UG DAC121S101 12-Bit, DAC101S101 10-Bit, and DAC081S101 8-Bit 25 Jan 2012
White paper Optimizing Portable Applications with D/A Converters 01 Sep 2006
White paper A Voltage-Controlled Filter 01 Jun 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos