DAC121S101-Q1

ACTIVE

Product details

Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8 Reference type Ext Architecture String Rating Automotive, Catalog Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.64 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 1 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 8 Settling time (µs) 8 Reference type Ext Architecture String Rating Automotive, Catalog Sample/update rate (Msps) 1.8 Power consumption (typ) (mW) 0.64 Operating temperature range (°C) -40 to 125 Product type General-purpose DAC
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • DAC121S101-Q1 is AEC-Q100 Grade 1 Qualified
    and is Manufactured on an Automotive Grade
    Flow.
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-on Reset to Zero Volts Output
  • Wide Temperature Range of –40°C to +125°C
  • Wide Power Supply Range of 2.7 V to 5.5 V
  • Small Packages
  • Power Down Feature
  • Key Specifications
    • 12-Bit Resolution
    • DNL -0.15, +0.25 LSB (Typical)
    • 8-µs Output Settling Time (Typical)
    • 4-mV Zero Code Error (Typical)
    • Full-Scale Error at –0.06 %FS (Typical)
    • 0.64-mW (3.6-V) / 1.43-mW (5.5-V) Normal
      Mode Power Consumption (Typical)
    • 0.14-µW (3.6-V) / 0.39-µW (5.5-V) Power-
      Down Mode (Typical)

Appications

  • Battery-Powered Instruments
  • Digital Gain and Offset Adjustment
  • Programmable Voltage and Current Sources
  • Programmable Attenuators
  • Automotive

All trademarks are the property of their respective owners.

  • DAC121S101-Q1 is AEC-Q100 Grade 1 Qualified
    and is Manufactured on an Automotive Grade
    Flow.
  • Ensured Monotonicity
  • Low Power Operation
  • Rail-to-Rail Voltage Output
  • Power-on Reset to Zero Volts Output
  • Wide Temperature Range of –40°C to +125°C
  • Wide Power Supply Range of 2.7 V to 5.5 V
  • Small Packages
  • Power Down Feature
  • Key Specifications
    • 12-Bit Resolution
    • DNL -0.15, +0.25 LSB (Typical)
    • 8-µs Output Settling Time (Typical)
    • 4-mV Zero Code Error (Typical)
    • Full-Scale Error at –0.06 %FS (Typical)
    • 0.64-mW (3.6-V) / 1.43-mW (5.5-V) Normal
      Mode Power Consumption (Typical)
    • 0.14-µW (3.6-V) / 0.39-µW (5.5-V) Power-
      Down Mode (Typical)

Appications

  • Battery-Powered Instruments
  • Digital Gain and Offset Adjustment
  • Programmable Voltage and Current Sources
  • Programmable Attenuators
  • Automotive

All trademarks are the property of their respective owners.

The DAC121S101 device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI™, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range.

The supply voltage for the DAC121S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101 make it an excellent choice for use in battery operated equipment.

The DAC121S101 is a direct replacement for the AD5320 and the DAC7512 and is one of a family of pin compatible DACs, including the 8-bit DAC081S101 and the 10-bit DAC101S101. The DAC121S101 operates over the extended industrial temperature range of &–40®C to +104M7 natural dad while the DAC121S101-Q1 operates over the Grade 1 automotive temperature range of –40°C to +125°C. The DAC121S101 is available in a 6-lead SOT and an 8-lead VSSOP and the DAC121S101-Q1 is available in the 6-lead SOT only.

The DAC121S101 device is a full-featured, general-purpose, 12-bit voltage-output digital-to-analog converter (DAC) that can operate from a single 2.7-V to 5.5-V supply and consumes just 177 µA of current at 3.6 V. The on-chip output amplifier allows rail-to-rail output swing and the three wire serial interface operates at clock rates up to 30 MHz over the specified supply voltage range and is compatible with standard SPI™, QSPI, MICROWIRE and DSP interfaces. Competitive devices are limited to 20-MHz clock rates at supply voltages in the 2.7 V to 3.6 V range.

The supply voltage for the DAC121S101 serves as its voltage reference, providing the widest possible output dynamic range. A power-on reset circuit ensures that the DAC output powers up to zero volts and remains there until there is a valid write to the device. A power-down feature reduces power consumption to less than a microWatt.

The low power consumption and small packages of the DAC121S101 make it an excellent choice for use in battery operated equipment.

The DAC121S101 is a direct replacement for the AD5320 and the DAC7512 and is one of a family of pin compatible DACs, including the 8-bit DAC081S101 and the 10-bit DAC101S101. The DAC121S101 operates over the extended industrial temperature range of &–40®C to +104M7 natural dad while the DAC121S101-Q1 operates over the Grade 1 automotive temperature range of –40°C to +125°C. The DAC121S101 is available in a 6-lead SOT and an 8-lead VSSOP and the DAC121S101-Q1 is available in the 6-lead SOT only.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DAC121S101 ACTIVE 12-Bit Micro Power, RRO Digital-to-Analog Converter Commercial grade device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet DAC121S101/-Q1 12-Bit Micro Power, RRO Digital-to-Analog Converter datasheet (Rev. J) PDF | HTML 11 Sep 2015
Application note AN-2001 Daisy Chaining Precision DACs (Rev. A) 01 May 2013
User guide DAC121S101CVAL 12-Bit Micro Power DAC with Rail-to-Rail Output User Guide 23 Feb 2012
White paper Optimizing Portable Applications with D/A Converters 01 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP21629 — 40-V to 80-V adjustable output voltage boost reference design for LIDAR applications

This reference design utilizes a non-synchronous boost controller to provide an adjustable output of between 40 V and 80 V capable of delivering a maximum of 100 mA of current to the load. This is an automotive design intended to power various applications such as LiDAR systems, which require an (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos