DAC5573
- Micropower Operation: 500 µA at 3 V VDD
- Fast Update Rate: 188 kSPS
- Power-On Reset to Zero
- 2.7-V to 5.5-V Analog Power Supply
- 8-Bit Monotonic
- I2C™ Interface up to 3.4 Mbps
- Data Transmit Capability
- Rail-to-Rail Output Buffer Amplifier
- Double-Buffered Input Register
- Address Support for up to Sixteen DAC5573s
- Synchronous Update for up to 64 Channels
- Voltage Translators for all Digital Inputs
- Operation From –40°C to 105°C
- Small 16 Lead TSSOP Package
- APPLICATIONS
- Process Control
- Data Acquisition Systems
- Closed-Loop Servo Control
- PC Peripherals
- Portable Instrumentation
I2C is a trademark of Philips Corporation.
The DAC5573 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing. The DAC5573 utilizes an I2C-compatible two-wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC5573s for a total of 64 channels on the bus.
The DAC5573 requires an external reference voltage to set the output range of the DAC. The DAC5573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place in the device. The DAC5573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.
The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3 mW at VDD=5 V reducing to 1 µW in power-down mode
The DAC5573 is available in a 16-lead TSSOP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DAC5573: Quad 8-Bit Low-Power Voltage Output I2C Interface DAC datasheet | 25 Nov 2003 | |
Application note | A Basic Guide to I2C | PDF | HTML | 08 Nov 2022 | |
User guide | DAC7573, DAC6573, and DAC5573 EVM | 15 Jan 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC7573EVM — DAC7573 Evaluation Module
This EVM accommodates the DAC7573 digital-to-analog converter. The DAC7573EVM provides a quick and easy way to evaluate the functionality and performance of this 12 bit device. The EVM provides an I2C serial interface to communicate with any host microprocessor or TI DSP-based system.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.