Product details

Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Catalog Features Low glitch, SDO Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 4.5 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
Resolution (Bits) 12 Number of DAC channels 8 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 1 Settling time (µs) 5 Reference type Ext Architecture String Rating Catalog Features Low glitch, SDO Sample/update rate (Msps) 0.5 Power consumption (typ) (mW) 4.5 Operating temperature range (°C) -40 to 105 Product type General-purpose DAC
VQFN (RHB) 32 25 mm² 5 x 5
  • 2.7-V to 5.5-V Single Supply
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • Ultralow Glitch Energy: 0.1 nVs
  • Ultralow Crosstalk: -100 dB
  • Low Power: 1.8 mA (Max)
  • Per-Channel Power Down: 2 µA (Max)
  • Power-On Reset to Zero Scale and Mid Scale
  • SPI-Compatible Serial Interface: Up to 50 MHz
  • Simultaneous or Sequential Update
  • Asynchronous Clear
  • Binary and Twos-Complement Capability
  • Daisy-Chain Operation
  • 1.8-V to 5.5-V Logic Compatibility
  • Specified Temperature Range: -40°C to 105°C
  • Small, 5-mm x 5-mm, 32-Lead QFN Package
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

Microwire is a trademark of National Semiconductor Corp..

  • 2.7-V to 5.5-V Single Supply
  • 12-Bit Linearity and Monotonicity
  • Rail-to-Rail Voltage Output
  • Settling Time: 5 µs (Max)
  • Ultralow Glitch Energy: 0.1 nVs
  • Ultralow Crosstalk: -100 dB
  • Low Power: 1.8 mA (Max)
  • Per-Channel Power Down: 2 µA (Max)
  • Power-On Reset to Zero Scale and Mid Scale
  • SPI-Compatible Serial Interface: Up to 50 MHz
  • Simultaneous or Sequential Update
  • Asynchronous Clear
  • Binary and Twos-Complement Capability
  • Daisy-Chain Operation
  • 1.8-V to 5.5-V Logic Compatibility
  • Specified Temperature Range: -40°C to 105°C
  • Small, 5-mm x 5-mm, 32-Lead QFN Package
  • APPLICATIONS
    • Portable Battery-Powered Instruments
    • Digital Gain and Offset Adjustment
    • Programmable Voltage and Current Sources
    • Programmable Attenuators
    • Industrial Process Control

Microwire is a trademark of National Semiconductor Corp..

The DAC7558 is a 12-bit, octal-channel, voltage output DAC with exceptional linearity and monotonicity. Its proprietary architecture minimizes undesired transients such as code to code glitch and channel to channel crosstalk. The low-power DAC7558 operates from a single 2.7-V to 5.5-V supply. The DAC7558 output amplifiers can drive a 2-, 200-pF load rail-to-rail with 5-µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI, QSPI, Microwire™, and DSP interface standards. The outputs of all DACs may be updated simultaneously or sequentially. The parts incorporate a power-on-reset circuit to ensure that the DAC outputs power up to zero volts and remain there until a valid write cycle to the device takes place. The parts contain a power-down feature that reduces the current consumption of the device to under 2 µA.

The small size and low-power operation makes the DAC7558 ideally suited for battery-operated portable applications. The power consumption is typically 7.5 mW at 5 V, 3.7 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7558 is available in a 32-lead QFN package and is specified over -40°C to 105°C.

The DAC7558 is a 12-bit, octal-channel, voltage output DAC with exceptional linearity and monotonicity. Its proprietary architecture minimizes undesired transients such as code to code glitch and channel to channel crosstalk. The low-power DAC7558 operates from a single 2.7-V to 5.5-V supply. The DAC7558 output amplifiers can drive a 2-, 200-pF load rail-to-rail with 5-µs settling time; the output range is set using an external voltage reference.

The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI, QSPI, Microwire™, and DSP interface standards. The outputs of all DACs may be updated simultaneously or sequentially. The parts incorporate a power-on-reset circuit to ensure that the DAC outputs power up to zero volts and remain there until a valid write cycle to the device takes place. The parts contain a power-down feature that reduces the current consumption of the device to under 2 µA.

The small size and low-power operation makes the DAC7558 ideally suited for battery-operated portable applications. The power consumption is typically 7.5 mW at 5 V, 3.7 mW at 3 V, and reduces to 1 µW in power-down mode.

The DAC7558 is available in a 32-lead QFN package and is specified over -40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC7554 ACTIVE Low-Power, Low-Glitch, 12-Bit DAC 4-channel device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 12-Bit Octal Ultralow Glitch Voltage Output DAC datasheet (Rev. A) 02 Dec 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC7558EVM — DAC7558 evaluation module

This EVM features the DAC7558 digital-to-analog converter. The DAC7558 EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the 12-bit resolution, octal-channel and serial input DAC. This EVM features an ultra low glitch voltage output (...)

User guide: PDF
Not available on TI.com
Support software

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware

Supported products & hardware

Simulation model

DAC7558 IBIS Model

SBAM065.ZIP (52 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos