DAC7564
12-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze
DAC7564
- Relative Accuracy: 0.5LSB
- Glitch Energy: 0.15nV-s
- Internal Reference:
- 2.5V Reference Voltage (enabled by default)
- 0.004% Initial Accuracy (typ)
- 2ppm/°C Temperature Drift (typ)
- 5ppm/°C Temperature Drift (max)
- 20mA Sink/Source Capability
- Power-On Reset to Zero-Scale
- Ultra-Low Power Operation: 1mA at 5V
- Wide Power-Supply Range: +2.7V to +5.5V
- 12-Bit Monotonic Over Temperature Range
- Settling Time: 10µs to ±0.024% Full-Scale Range (FSR)
- Low-Power Serial Interface with Schmitt-Triggered Inputs: Up to 50MHz
- On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
- 1.8V to 5.5V Logic Compatibility
- Temperature Range: –40°C to +105°C
- APPLICATIONS
- Portable Instrumentation
- Closed-Loop Servo-Control
- Process Control, PLCs
- Data Acquisition Systems
- Programmable Attenuation
- PC Peripherals
All other trademarks are the property of their respective owners
The DAC7564 is a low-power, voltage-output, four-channel, 12-bit digital-to-analog converter (DAC). The device includes a 2.5V, 2ppm/°C internal reference (enabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.02% and can source up to 20mA at the VREFH/VREFOUT pin. The device is monotonic, provides very good linearity, and minimizes undesired code-to-code transient voltages (glitch). The DAC7564 uses a versatile 3-wire serial interface that operates at clock rates up to 50MHz. The interface is compatible with standard SPI, QSPI, Microwire, and digital signal processor (DSP) interfaces.
The DAC7564 incorporates a power-on-reset circuit that ensures the DAC output powers up at zero-scale and remains there until a valid code is written to the device. The device contains a power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 1.3µA at 5V. Power consumption is 2.9mW at 3V, reducing to 1.5µW in power-down mode. The low power consumption, internal reference, and small footprint make this device ideal for portable, battery-operated equipment.
The DAC7564 is drop-in and functionally compatible with the DAC8164 and DAC8564, and functionally compatible with the DAC7565, DAC8165 and DAC8565. All these devices are available in a TSSOP-16 package.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 12-Bit, Quad, Ultra Low Glitch, Voltage Output DAC w/2.5V, 2ppm/°C Int Ref datasheet (Rev. B) | 09 May 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC8564EVM — DAC8564 Evaluation Module
This EVM features the DAC8564 digital-to-analog converter (DAC). The DAC8564/65EVM is a simple evaluation module designed as a quick and easy way to evaluate the functionality and performance of the 16 bit high-resolution, quad-channel, and serial input DAC with a built-in 2.5V internal reference (...)
DAC8565EVM — DAC8565 Evaluation Module
This EVM features the DAC8565 digital-to-analog converter (DAC). The DAC8564/65EVM is a simple evaluation module designed as a quick and easy way to evaluate the functionality and performance of the 16 bit high-resolution, quad-channel, and serial input DAC with a built-in 2.5V internal reference (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-01415 — 100-W, High-Resolution, 16-bit Color-Tunable, 0.15% Dimmable RGBW LED Luminaire Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.