Product details

Resolution (Bits) 16 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 5.8 Features Reset to Mid-Scale, SDO, Small Size Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 20 Operating temperature range (°C) -40 to 125
Resolution (Bits) 16 Number of DAC channels 4 Interface type SPI Output type Buffered Voltage Settling time (µs) 5.8 Features Reset to Mid-Scale, SDO, Small Size Reference type Ext Architecture R-2R Rating Catalog Output range (max) (mA/V) 5.5 Output range (min) (mA/V) 0 Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 20 Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4 VSON (DMD) 14 12 mm² 4 x 3
  • True 16-Bit Performance: 1 LSB INL/DNL (Max)
  • Ultra Low Glitch Energy: 1 nV-s
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • Output Buffer with Rail-to-Rail Operation
  • Current Consumption: 1 mA/Channel
  • 50-MHz, 4- or 3-Wire SPI Compatible Interface
  • SDO Pin for Readback and Daisy Chain
  • Power-On Reset to Zero or Mid Scale
  • Temperature Range: –40°C to +125°C
  • Multiple Packages:
    • Tiny 14-Pin VSON
    • 14-Pin TSSOP
  • True 16-Bit Performance: 1 LSB INL/DNL (Max)
  • Ultra Low Glitch Energy: 1 nV-s
  • Wide Power-Supply Range: 2.7 V to 5.5 V
  • Output Buffer with Rail-to-Rail Operation
  • Current Consumption: 1 mA/Channel
  • 50-MHz, 4- or 3-Wire SPI Compatible Interface
  • SDO Pin for Readback and Daisy Chain
  • Power-On Reset to Zero or Mid Scale
  • Temperature Range: –40°C to +125°C
  • Multiple Packages:
    • Tiny 14-Pin VSON
    • 14-Pin TSSOP

The DAC80004/70004/60004 (DACx0004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs) respectively. The DACx0004 devices are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer.

The DACx0004 devices incorporate a power-on-reset circuit that ensures the DAC output powers up at zero scale or mid scale depending on status of the POR pin and remains in this state until a valid code is written to the device. These devices consume very low current of 1 mA/channel making them ideal for portable, battery-operated equipment. These devices also contain a power-down feature that reduces current consumption to typically 3 µA at 5 V.

The DACx0004 devices use a versatile 4- or 3-wire serial interface that operates at clock rates up to 50 MHz. The DACx0004 devices also include a SDO pin to daisy chain multiple devices. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACx0004 devices are offered in easy-to-assemble 14-pin TSSOP packages or an ultra small 14-pin VSON package and are fully specified over the extended industrial temperature range of –40°C to 125°C.

The DAC80004/70004/60004 (DACx0004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs) respectively. The DACx0004 devices are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the DAC is buffered internally using a dedicated reference buffer.

The DACx0004 devices incorporate a power-on-reset circuit that ensures the DAC output powers up at zero scale or mid scale depending on status of the POR pin and remains in this state until a valid code is written to the device. These devices consume very low current of 1 mA/channel making them ideal for portable, battery-operated equipment. These devices also contain a power-down feature that reduces current consumption to typically 3 µA at 5 V.

The DACx0004 devices use a versatile 4- or 3-wire serial interface that operates at clock rates up to 50 MHz. The DACx0004 devices also include a SDO pin to daisy chain multiple devices. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACx0004 devices are offered in easy-to-assemble 14-pin TSSOP packages or an ultra small 14-pin VSON package and are fully specified over the extended industrial temperature range of –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DAC80504 ACTIVE True 16-bit, 4-channel, SPI, voltage-output DAC in QFN package with precision internal reference Integrated reference

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DACx0004, Quad 16-,14-,12-Bit, 1 LSB INL, Buffered, Voltage-Output Digital-to-Analog Converters datasheet (Rev. D) PDF | HTML 06 Dec 2017
Circuit design Circuit for offset adjustment of input signals using precision DAC 25 Jan 2019
Technical article Achieving highly accurate full-scale charge and discharge current control for high PDF | HTML 13 Aug 2018
More literature Trimming a digital-to-analog converter to improve accuracy 28 Apr 2017
User guide Precision DAC SPICE Models Quick-Start Guide 22 Feb 2017
EVM User's guide DAC80004EVM User's Guide 05 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC80004EVM — DAC80004 Low-Power, Voltage-Output, Quad-Channel Digital-to Analog Converter Evaluation Module

The DACx0004 devices (DAC80004, DAC70004, DAC60004) are highly accurate, low-power, voltage-output, quad-channel, 16-, 14-, 12-bit digital-to-analog converters (DACs). The DACx0004 are ensured monotonic by design and offer excellent linearity of less than 1 LSB (Max). The reference input of the (...)
User guide: PDF
Not available on TI.com
Support software

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter DAC5311 8bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package DAC60004 Ultra-Small, true 12-bit quad voltage output DAC with 1LSB INL/DNL DAC6311 10bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC70004 Ultra-Small, true 14-bit quad voltage output DAC with 1LSB INL/DNL DAC7311 12-bit, single-channel, ultra-low power DAC in 6-pin SC70 package for battery powered applications DAC7554 Low-Power, Low-Glitch, 12-Bit DAC DAC7558 12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC7562 12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference DAC7568 12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DAC7573 Quad, 12-Bit, 10us, Digital-to-Analog Converter with I2C Digital Interface DAC7574 12-Bit Quad Voltage Output Digital-to-Analog Converter w/ I2C Interface DAC7678 12-bit, Octal Channel, Ultra-Low Glitch, Voltage Output, 2-Wire Interface DAC with 2.5V Internal Ref DAC7714 Quad, Serial Input, 12-Bit, Voltage Output Digital-To-Analog Converter DAC7716 Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter DAC7718 Octal, Low power,12-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC7811 12-bit, single-channel, serial input multiplying DAC with 0.2us settling time DAC80004 Ultra-Small, true 16-bit quad voltage output DAC with 1LSB INL/DNL DAC8164 14-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to ze DAC8165 14-Bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/°C int. ref. and reset to mi DAC8168 14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference DAC8218 Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8234 Quad 14-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter DAC8311 14bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8411 16bit, Single Channel, 80uA, 2.0V-5.5V DAC in SC70 Package DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC DAC8550 16-Bit, Ultralow Glitch Voltage Output DAC DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter DAC8555 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter DAC8560 16-bit, single-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V,2ppm/°C reference DAC8562 16-bit, dual-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V, 4ppm/°C reference DAC8564 16-bit, quad-channel, ultra-low glitch, Vout DAC with 2.5-V, 2-ppm/C internal reference DAC8565 16-bit, quad channel, ultra-low glitch, vout DAC with 2.5V, 2ppm/C int. ref. with reset to midsca DAC8568 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC DAC8574 Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC DAC8580 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter DAC8718 Octal Low-Power 16-Bit +/-16.5V Output Serial Input Digital-to-Analog Converter DAC8734 16-Bit Quad High-Accuracy +/-16.5V Output Digital-to-Analog Converter DAC8801 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8803 14-Bit, Quad Channel, Serial Interface, Multiplying Digital-to-Analog Converter DAC8811 16-bit, single-channel, serial input multiplying DAC with 0.5us settling time DAC8814 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter DAC8831 16-Bit, Ultra-Low Power, Voltage Output Digital to Analog Converter DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter DAC8871 16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC DAC8881 Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter DAC9881 18-bit, single-channel, low-noise, voltage output DAC for high accuracy applications
Hardware development
Evaluation board
DAC8411EVM-PDK DAC8411 Performance Demonstration Kit DAC8811EVM-PDK DAC8811 Performance Demonstration Kit DAC8832EVM-PDK DAC8832 Performance Demonstration Kit DAC9881EVM-PDK DAC9881 Performance Demonstration Kit
Software
Software programming tool
DXP DXP DAC Exerciser Program
Simulation model

DAC80004 IBIS Model

SLAM289.ZIP (71 KB) - IBIS Model
Simulation model

DAC80004 TINA-TI Reference Design

SLAM292.TSC (5321 KB) - TINA-TI Reference Design
Simulation model

DAC80004 TINA-TI Spice Model

SLAM290.ZIP (14 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01040 — Battery Tester Reference Design for High Current Applications

Li-Ion battery formation and electrical testing require accurate voltage and current control, usually to better than ±0.05% over the specified temperature range.  This reference design proposes a solution for high-current (up to 50 A) battery tester applications supporting input (bus) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01041 — Battery tester reference design for multi-phase high-precision 0.5 to 100 A battery formation

This reference design provides a multi-phase solution for a wide range of current battery test applications. Leveraging the dual phase buck/boost controller LM5170's daisy chain configuration gives the design the ability to achieve 100A charging/discharging rates. Utilizing high accuracy constant (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01042 — Modular battery tester reference design for 50-A, 100-A, and 200-A applications

This reference design provides a modular battery test solution allowing users to have the flexibility to test batteries at different current levels with one design. This design leverages the TIDA-01041 reference design by providing two 100-A battery testers that can work independently or be (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
VSON (DMD) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos