A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC80502 ACTIVE Dual-channel, 1-LSB INL, 16-bit, SPI voltage-output digital-to-analog converter (DAC) 16-bit ultrasmall device in 2.5mm by 2.5mm QFN package

Product details

Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 12 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 3 Operating temperature range (°C) -40 to 105 Product type Precision DAC
Resolution (Bits) 16 Number of DAC channels 2 Interface type SPI Output type Buffered Voltage Output voltage range (V) 0 to 5.5 INL (max) (±LSB) 12 Settling time (µs) 10 Reference type Ext Architecture String Rating Catalog Sample/update rate (Msps) 0.2 Power consumption (typ) (mW) 3 Operating temperature range (°C) -40 to 105 Product type Precision DAC
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • MicroPower Operation: 155µA per Channel at 2.7V
  • Power-On Reset to Zero-Scale
  • Power Supply: 2.7V to 5.5V
  • 16-Bit Monotonic Over Temperature
  • Settling Time: 10µs to ±0.003% FSR
  • Ultra-Low AC Crosstalk: -100dB Typ
  • Low-Power Serial Interface with Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • Double-Buffered Input Architecture
  • Simultaneous or Sequential Output Update and Power-down
  • Available in a Tiny MSOP-8 Package
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

SPI, QSP are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor.
All other trademarks are the property of their respective owners.

  • Relative Accuracy: 4LSB
  • Glitch Energy: 0.15nV-s
  • MicroPower Operation: 155µA per Channel at 2.7V
  • Power-On Reset to Zero-Scale
  • Power Supply: 2.7V to 5.5V
  • 16-Bit Monotonic Over Temperature
  • Settling Time: 10µs to ±0.003% FSR
  • Ultra-Low AC Crosstalk: -100dB Typ
  • Low-Power Serial Interface with Schmitt-Triggered Inputs
  • On-Chip Output Buffer Amplifier with Rail-to-Rail Operation
  • Double-Buffered Input Architecture
  • Simultaneous or Sequential Output Update and Power-down
  • Available in a Tiny MSOP-8 Package
  • APPLICATIONS
    • Portable Instrumentation
    • Closed-Loop Servo Control
    • Process Control
    • Data Acquisition Systems
    • Programmable Attenuation
    • PC Peripherals

SPI, QSP are trademarks of Motorola, Inc.
Microwire is a trademark of National Semiconductor.
All other trademarks are the property of their respective owners.

The DAC8552 is a 16-bit, dual channel, voltage output digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30MHz for VDD = 5V.

The DAC8552 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8552 provides a flexible power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 700nA at 5V.

The low-power consumption of this device in normal operation makes it ideally suited for portable, battery-operated equipment and other low-power applications. The power consumption is 0.5mW per channel at 2.7V, reducing to 1µW in power-down mode.

The DAC8552 is available in a MSOP-8 package with a specified operating temperature range of -40°C to +105°C.

The DAC8552 is a 16-bit, dual channel, voltage output digital-to-analog converter (DAC) offering low power operation and a flexible serial host interface. Each on-chip precision output amplifier allows rail-to-rail output swing to be achieved over the supply range of 2.7V to 5.5V. The device supports a standard 3-wire serial interface capable of operating with input data clock frequencies up to 30MHz for VDD = 5V.

The DAC8552 requires an external reference voltage to set the output range of each DAC channel. Also incorporated into the device is a power-on reset circuit which ensures that the DAC outputs power up at zero-scale and remain there until a valid write takes place. The DAC8552 provides a flexible power-down feature, accessed over the serial interface, that reduces the current consumption of the device to 700nA at 5V.

The low-power consumption of this device in normal operation makes it ideally suited for portable, battery-operated equipment and other low-power applications. The power consumption is 0.5mW per channel at 2.7V, reducing to 1µW in power-down mode.

The DAC8552 is available in a MSOP-8 package with a specified operating temperature range of -40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC8554 ACTIVE 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter 4-ch device
DAC8562 ACTIVE 16-bit, dual-channel, low-power, ultra-low glitch, voltage output DAC with 2.5V, 4ppm/°C reference DAC with integrted internal reference

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 16-Bit, Dual Channel, Ultralow Glitch Voltage Output Digital to Analog Converter datasheet (Rev. A) 20 Oct 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

DXP DXP EVM GUI

DAC Exerciser Program (DXP)is a software tool from Texas Instruments for evaluating DACs without the requirements of expensive pattern generators or writing complex software. When used with a Texas Instruments DAC EVM and a modular motherboard, it allows for simple and easy digital signal (...)

Supported products & hardware

Supported products & hardware

Simulation model

DAC8552 IBIS Model

SLAM091.ZIP (6 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos