DAC8822
- ±0.5LSB DNL
- ±1LSB INL
- Low Noise: 12nV/Hz
- Low Power Operation: IDD = 1µA per Channel at 2.7V
- 2mA Full-Scale Current, with VREF = 10V
- Settling Time: 0.5µs
- 16-Bit Monotonic
- 4-Quadrant Multiplying Reference Inputs
- Reference Bandwidth: 10MHz
- Reference Input: ±18V
- Reference Dynamics: -105 THD
- Midscale or Zero Scale Reset
- Analog Power Supply: +2.7V to +5.5V
- TSSOP-38 Package
- Industry-Standard Pin Configuration
- Pin-Compatible with the 14-Bit DAC8805
- Temperature Range: -40°C to +125°C
- APPLICATIONS
- Automatic Test Equipment
- Instrumentation
- Digitally Controlled Calibration
- Industrial Control PLCs
All trademarks are the property of their respective owners.
The DAC8822 dual, multiplying digital-to-analog converter (DAC) is designed to operate from a single 2.7V to 5.5V supply.
The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.
A RSTSEL pi allows system reset assertion (RS) to force all registers to zero code when RSTSEL = '0', or to midscale code when RSTSEL = '1'. Additionally, an internal power-on reset forces all registers to zero or midscale code at power-up, depending on the state of the RSTSEL pin.
A parallel interface offers high-speed communications. The DAC8822 is packaged in a space-saving TSSOP-38 package and has an industry-standard pinout. The device is specified from -40°C to +125°C.
For a 14-bit, pin-compatible version, see the DAC8805.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Dual, Parallel Input, 16-Bit, Multiplying Digital-to-Analog Converter datasheet (Rev. A) | 30 Mar 2007 | |
User guide | Precision DAC SPICE Models Quick-Start Guide | 22 Feb 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (DBT) | 38 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.