A newer version of this product is available
REF5045
- Low temperature drift (maximum):
- Enhanced-grade (New): 2.5ppm/°C
- High-grade: 3ppm/°C
- Standard-grade: 8ppm/°C
- High accuracy (maximum):
- Enhanced-grade: 0.025%
- High-grade: 0.05%
- Standard-grade: 0.1%
- Low noise:
- Enhanced-grade: 0.5µVPP/V
- High/Standard-grade: 3µVPP/V
- Excellent long-term stability:
- 22ppm after first 1000 hours (SOIC-8)
- 50ppm after first 1000 hours (VSSOP-8)
- Wide input voltage support:
- Enhanced-grade: 42V
- High/Standard-grade: 18V
- High-output current: ±10mA
- Temperature range: -40°C to 125°C
The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.
Excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) are achieved using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI) and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.
The REF50xxEI supports wide supply voltage rating of 42V with ultra-low IQ of 340µA. The wide supply range allows for direct connection to the battery or field supply. This also protects the device in case of power supply IC failure.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | REF50xx Low-Noise, Very Low Drift, Wide VIN Precision Voltage Reference datasheet (Rev. M) | PDF | HTML | 12 Dec 2024 |
Circuit design | High-input impedance, true differential, AFE attenuator circuit for SAR ADCs (Rev. B) | PDF | HTML | 25 Sep 2024 | |
Application note | Voltage Reference Selection and Design Tips For Data Converters (Rev. B) | PDF | HTML | 09 Jan 2024 | |
Application note | Stacking the REF50xx for High-Voltage References (Rev. B) | PDF | HTML | 25 Apr 2023 | |
E-book | Tips and tricks for designing with voltage references (Rev. A) | 07 May 2021 | ||
Application note | Long-Term Drift in Voltage References | PDF | HTML | 25 Mar 2021 | |
Application note | Low-Noise Negative Reference Design with REF5025 | 01 Dec 2019 | ||
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
White paper | Voltage reference selection basics white paper (Rev. A) | 23 Oct 2018 | ||
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-ADS7841-Q1 — ADS7841-Q1 12-bit 4-channel serial output sampling ADC BoosterPack™ plug-in module
BOOSTXL-ADS7841-Q1 is a platform for evaluating the performance of the ADS7841-Q1 4-channel, 12-bit, SAR ADC with an SPI-compatible serial interface. The evaluation kit includes the ADS7841-Q1 BoosterPack™ plug-in module and PC software that enables the user to configure the (...)
BOOSTXL-TLC2543 — TLC2543-Q1 12-Bit ADC With Serial Control and 11 Analog Inputs BoosterPack™ Plug-in Module
BOOSTXL-TLC24531 is a platform for evaluating the performance of the TLC2453-Q1, which is an 11-channel, 12-bit successive approximation register (SAR) analog-to-digital converter (ADC) with a SPI-compatible serial interface. The evaluation kit includes the TLC2453-Q1 BoosterPack board and PC (...)
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
REF5045 TINA-TI Reference Design (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIPD115 — Data acquisition optimized for low distortion, low noise 18-bit 1-MSPS reference design
TIPD113 — Data acquisition, 10-kHz AC, 35-mW 18-bit 1-MSPS reference design
TIPD112 — Data Acquisition for MUX and Step Inputs, 18 bits, 1uS Full Scale Response Reference Design
TIDA-00732 — 18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate
- Maximizing sampling rate by minimizing propagation delay introduced by digital (...)
TIPD169 — 16-Bit, 1MSPS Multiplexed Data Acquisition Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.