SPRADE3 January 2024 ADS8329 , LM5110 , LM5111 , LM5180 , LMR38010 , OPA182 , SM72482 , SN75372 , TMS320F28384D , TPS2811 , TPS2813 , UC1707-SP , UC1708 , UC1708-SP , UC1709-SP , UC1715-SP , UC2714 , UC3708 , UC3709 , UCC27323 , UCC27324 , UCC27324-Q1 , UCC27325 , UCC27423 , UCC27423-EP , UCC27423-Q1 , UCC27424 , UCC27424-EP , UCC27424-Q1 , UCC27425 , UCC27425-Q1 , UCC27444 , UCC27444-Q1 , UCC27523 , UCC27524 , UCC27524A , UCC27524A-Q1 , UCC27524A1-Q1 , UCC27525 , UCC27526 , UCC27527 , UCC27528 , UCC27528-Q1 , UCC27624 , UCC27624-Q1 , UCC37323 , UCC37324 , UCC37325 , UCD7201
As highlighted in the introduction, to produce a high-strength magnetism for MRI systems like 1.5 T, 3 T, 5 T or 7 T, modern MRI machines use superconductor coil. The current that drives these superconductor coils can potentially be high up to 500 A or more. Here are some challenges that can arise while designing such power supply.