TUSB9261-Q1

ACTIVE

Automotive 2nd Generation SuperSpeed USB 3.0 to Serial ATA Bridge

alarmNotifications Order now

Product details

Function USB3 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 3.3 Rating Automotive Operating temperature range (°C) -40 to 85
Function USB3 USB speed (Mbps) 5000 Type Bridge Supply voltage (V) 1.1, 3.3 Rating Automotive Operating temperature range (°C) -40 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Exceptions:
    • Device CDM ESD Classification Level C3
  • Ideal for bridging Serial ATA (SATA) Devices, Such
    as Hard Disk Drives (HDD), Solid State Drives (SSD),
    or Optical Drives (OD) to Universal Serial Bus (USB)
  • USB Interface
    • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best in Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP) for HDD and SSD
      • USB Mass Storage Class Bulk-Only Transport (BOT)
        Including Support for Error Conditions Per the
        13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6 Supporting gen1 and
      gen2 Data Rates
    • Supports hot plug
    • Supports Mass-Storage Devices Compatible with the ATA/ATAPI-8
      Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded From EEPROM Via SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 5 GPIOs for End-User Configuration via HID
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation Enables Operation
      from a Single Low Cost Crystal or Clock Oscillator
      • Supports 20, 25, 30 or 40 MHz
    • JTAG Interface for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS Compliant Package (PAP)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Exceptions:
    • Device CDM ESD Classification Level C3
  • Ideal for bridging Serial ATA (SATA) Devices, Such
    as Hard Disk Drives (HDD), Solid State Drives (SSD),
    or Optical Drives (OD) to Universal Serial Bus (USB)
  • USB Interface
    • Integrated Transceiver Supports SS/HS/FS Signaling
    • Best in Class Adaptive Equalizer
      • Allows for Greater Jitter Tolerance in the Receiver
    • USB Class Support
      • USB Attached SCSI Protocol (UASP) for HDD and SSD
      • USB Mass Storage Class Bulk-Only Transport (BOT)
        Including Support for Error Conditions Per the
        13 Cases (Defined in the BOT Specification)
      • USB Bootability Support
      • USB Human Interface Device (HID)
    • Supports Firmware Update Via USB Using a TI Provided Application
  • SATA Interface
    • Serial ATA Specification Revision 2.6 Supporting gen1 and
      gen2 Data Rates
    • Supports hot plug
    • Supports Mass-Storage Devices Compatible with the ATA/ATAPI-8
      Specification
  • Integrated ARM Cortex M3 Core
    • Customizable Application Code Loaded From EEPROM Via SPI Interface
    • Two Additional SPI Port Chip Selects for Peripheral Connection
    • Up to 5 GPIOs for End-User Configuration via HID
    • Serial Communications Interface for Debug (UART)
  • General Features
    • Integrated Spread Spectrum Clock Generation Enables Operation
      from a Single Low Cost Crystal or Clock Oscillator
      • Supports 20, 25, 30 or 40 MHz
    • JTAG Interface for IEEE1149.1 and IEEE1149.6 Boundary Scan
    • Available in a Fully RoHS Compliant Package (PAP)

The TUSB9261-Q1 is an ARM cortex M3 microcontroller based Universal Serial Bus (USB) 3.0 to Serial ATA (SATA) bridge. It provides the necessary hardware and firmware to implement a USB Attached SCSI Protocol (UASP) compliant mass storage device suitable for bridging SATA compatible hard disk drives (HDD) and solid state disk drives (SSD) to a USB 3.0 bus. The firmware also implements the mass storage class bulk-only transport (BOT) for bridging optical drives and other compatible SATA devices to the USB bus. In addition to UASP and BOT support,a USB human interface device (HID) interfaces is supported for control of the general purpose input/ouput (GPIO). The SATA interface supports gen1 (1.5-Gbps) and gen2 (3.0-Gbps) for cable lengths up to 2 meters.

The device is available in a 64-pin HTQFP package and is designed for operation over the industrial temperature range of –40°C to 85°C.

The TUSB9261-Q1 is an ARM cortex M3 microcontroller based Universal Serial Bus (USB) 3.0 to Serial ATA (SATA) bridge. It provides the necessary hardware and firmware to implement a USB Attached SCSI Protocol (UASP) compliant mass storage device suitable for bridging SATA compatible hard disk drives (HDD) and solid state disk drives (SSD) to a USB 3.0 bus. The firmware also implements the mass storage class bulk-only transport (BOT) for bridging optical drives and other compatible SATA devices to the USB bus. In addition to UASP and BOT support,a USB human interface device (HID) interfaces is supported for control of the general purpose input/ouput (GPIO). The SATA interface supports gen1 (1.5-Gbps) and gen2 (3.0-Gbps) for cable lengths up to 2 meters.

The device is available in a 64-pin HTQFP package and is designed for operation over the industrial temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TUSB9261-Q1 USB 3.0 to SATA Bridge datasheet (Rev. A) 31 Jan 2014
* Errata TUSB9261 Errata (Rev. B) 20 Dec 2012
User guide TUSB9261 DEMO User's Guide (Rev. A) 09 Dec 2014
Application note TUSB9261 Implementation Guide (Rev. E) 09 Dec 2014
User guide TUSB9260 Flash Burner - User Guide (Rev. D) 24 Oct 2013
User guide TUSB926x SpeedBoost Monitor User's Guide 23 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TUSB9261DEMO — TUSB9261 demonstration kit

The TUSB9261DEMO board is a bridge between a SuperSpeed USB (USB 3.0) bus and a Serial–ATA (SATA) development kit. The TUSB9261DEMO is used to evaluate system compatibility. It provides a TUSB9261 hardware for connection to a SATA device such as a solid state drive, hard disk drive, DVD (...)

Firmware

SLLC416 TUSB926x Default Firmware, U1/U2 Disabled

Supported products & hardware

Supported products & hardware

Products
USB hubs & controllers
TUSB9260 SuperSpeed USB 3.0 to Serial ATA Bridge TUSB9261 USB 3.0 5 Gbps to SATA bridge TUSB9261-Q1 Automotive 2nd Generation SuperSpeed USB 3.0 to Serial ATA Bridge
Software programming tool

SLLC414 TUSB926x FlashBurner Utility

Supported products & hardware

Supported products & hardware

Products
USB hubs & controllers
TUSB9260 SuperSpeed USB 3.0 to Serial ATA Bridge TUSB9261 USB 3.0 5 Gbps to SATA bridge TUSB9261-Q1 Automotive 2nd Generation SuperSpeed USB 3.0 to Serial ATA Bridge
Simulation model

TUSB9261 IBIS Model

SLLM132.ZIP (1526 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00148 — USB 2.0/3.0 mass storage bridge for automotive infotainment systems

This TIDA-00148 reference design features the TUSB9261DEMO which allows quick evaluation of system compatibility for connections to SATA devices used for automotive infotainment systems. The firmware used in TIDA-00148 is capable of supporting a single SATA drive such as a solid state drive, hard (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTQFP (PAP) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos