Gehäuseinformationen
Gehäuse | Pins TO-263 (KTT) | 3 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 500 | LARGE T&R |
Merkmale von LM3940
- Input Voltage Range: 4.5 V to 5.5 V
- Output Voltage Specified over Temperature
- Excellent Load Regulation
- Specified 1-A Output Current
- Requires only One External Component
- Built-in Protection against Excess Temperature
- Short-Circuit Protected
Beschreibung von LM3940
The LM3940 is a 1-A low-dropout regulator designed to provide 3.3 V from a 5-V supply.
The LM3940 is ideally suited for systems which contain both 5-V and 3.3-V logic, with prime power provided from a 5-V bus.
Because the LM3940 is a true low dropout regulator, it can hold its 3.3-V output in regulation with input voltages as low as 4.5 V.
The TO-220 package of the LM3940 means that in most applications the full 1 A of load current can be delivered without using an additional heatsink.
The surface mount DDPAK/TO-263 package uses minimum board space, and gives excellent power dissipation capability when soldered to a copper plane on the PC board.