Gehäuseinformationen
Gehäuse | Pins WSON (DRR) | 12 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von LM63635C-Q1
- AEC-Q100-Qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional Safety-Capable
- Supports automotive system requirements
- Input voltage range: 3.5V to 36V
- Short minimum on-time of 50ns
- Good EMI performance
- Psuedo-random spread spectrum
- Compatible with CISPR 25
- Low operating quiescent current of 23µA
- Junction temperature range –40°C to +150°C
- High design flexibility with minimal external
components
- Fixed VOUT at 3.3V or 5V
- Fixed switching frequency at 400kHz or 2.1MHz
- Output current up to 3.25A
- Small design size
- As small as: 14mm × 14mm for 3.25A, 2.2MHz with WSON package
- Highly integrated design with low external component count
Beschreibung von LM63635C-Q1
The LM63635C-Q1 regulator is an easy-to-use, synchronous, step-down, DC/DC converter designed for rugged automotive applications. The LM63635C-Q1 can drive up to 3.25A of load current from an input of up to 36V. The converter has high light load efficiency and output accuracy in a small design size. Features such as a RESET flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load improves efficiency while maintaining tight load regulation. Integration eliminates many external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LM63635C-Q1 is available in a WSON 12-pin power package.