Gehäuseinformationen
Gehäuse | Pins VQFN-HR (RNX) | 12 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von LMR36006-Q1
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Designed for automotive applications
- Junction temperature range –40°C to +150°C
- Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
- 0.2-V dropout with 0.6-A load (typical)
- ±1.5% reference voltage tolerance
- 3.3-V fixed-output voltage option available
- Suited for scalable power supplies
- Pin compatible with:
- LMR36015-Q1 (60 V, 1.5 A)
- LMR33620/30-Q1 (36 V, 2 A, or 3 A)
- 400-kHz, 2.1-MHz frequency option s
- Pin compatible with:
- Integration reduces solution size and cost
- Small, 2-mm × 3-mm VQFN package with wettable flanks
- Few external components
- Low power dissipation across load spectrum
- 94% efficiency at 400 kHz (12 VIN, 5 VOUT, 0.6 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 2 6 µA
- Optimized for ultra low EMI
requirements
- Meets CISPR25 class 5 standard
- HotRod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom design using the LMR36006-Q1 with the WEBENCH Power Designer
Beschreibung von LMR36006-Q1
The LMR36006-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 0.6 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V.
The LMR36006-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Advanced high speed circuitry allows the LMR36006-Q1 to regulate from an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.
The LMR36006-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36006-Q1 are designed to simplify implementation for a wide range of end equipment.