Gehäuseinformationen
Gehäuse | Pins VQFN-HR (RNX) | 12 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von LMR36015-Q1
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional
Safety-Capable
- Documentation available to aid functional safety system design
- Designed for
automotive applications
- Junction temperature range –40°C to +150°C
- Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
- 0.4-V dropout with 1.5-A load (typical)
- ±1.5% reference voltage tolerance
- 3.3-V fixed-output voltage option available
- Suited for
scalable power supplies
- Pin compatible with:
- LMR36006-Q1 (60 V, 0.6 A)
- LMR33620/30-Q1 (36 V, 2 A, or 3 A)
- 400-kHz, 2.1-MHz frequency options
- Pin compatible with:
- Integration reduces solution size and
cost
- Small, 2-mm × 3-mm VQFN package with wettable
flanks
- Few external components
- Small, 2-mm × 3-mm VQFN package with wettable
flanks
- Low power dissipation
across load spectrum
- 93% efficiency at 400 kHz (12 VIN, 5 VOUT, 1 A)
- Increased light load efficiency in PFM
- Low operating quiescent current of 26 µA
- Optimized for ultra low EMI requirements
- Meets CISPR25 class 5 standard
- Hotrod™ package minimizes switch node ringing
- Parallel input path minimizes parasitic inductance
- Spread spectrum reduces peak emissions
- Create a custom design using the LMR36015-Q1 with the WEBENCH® Power Designer
Beschreibung von LMR36015-Q1
The LMR36015-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 1.5 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V.
The LMR36015-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Advanced high speed circuitry allows the LMR36015-Q1 to regulate from an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.
The LMR36015-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36015-Q1 are designed to simplify implementation for a wide range of end equipment.