Gehäuseinformationen
Gehäuse | Pins X2SON (DQN) | 4 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TLV713
- Stable Operation With or Without Capacitors
- Foldback Overcurrent Protection
- Packages:
- 1-mm × 1-mm 4-Pin X2SON
- 5-Pin SOT-23
- Very Low Dropout: 230 mV at 150 mA
- Accuracy: 1%
- Low IQ: 50 µA
- Input Voltage Range: 1.4 V to 5.5 V
- Available in
Fixed-Output Voltages:
1 V to 3.3 V - High PSRR: 65 dB at 1 kHz
- Active Output Discharge (P Version Only)
Beschreibung von TLV713
The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.
The TLV713 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.
The TLV713 also provides inrush current control during device power up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.
The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pulldown circuit to quickly discharge output loads.