Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 5 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von TPS2530
- Single Power Switch
- Pin for Pin with Existing TI Switch Portfolio™
- Rated Currents of 0.5 A
- ±25% Accurate, Fixed, Constant Current Limit
- Fast Over-Current Response – 2 µs
- Operating Range: 2.7 V to 5.5 V
- Deglitched Fault Reporting
- Reverse Current Blocking
- Built-in Softstart
- Ambient Temperature Range: –40°C to 85°C
Beschreibung von TPS2530
The TPS2530 power-distribution switch is intended for applications such as DisplayPort or USB Port where heavy capacitive loads and short-circuits are likely to be encountered. It offers 0.5 A fixed current-limit thresholds.
The TPS2530 limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current-limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turn-on and turn-off.