Gehäuseinformationen
Gehäuse | Pins WQFN (RTE) | 16 |
Betriebstemperaturbereich (°C) -40 to 115 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS2547
- D+/D– CDP/DCP Modes per USB BC 1.2
- D+/D– Shorted Mode per Chinese Telecommunication Industry Standard YD/T
1591-2009 - Supports Non-BC1.2 Charging Modes by Automatic
Selection:
- D+/D– Divider Modes 2 V/2.7 V and 2.7 V/2 V
- D+/D– 1.2-V Mode
- Supports Sleep-Mode Charging and Mouse/Keyboard Wakeup
- Load Detection for Power Supply Control in S4/S5 Charging and Port Power Management in All Charge Modes
- USB 2.0 and 3.0 Compatible
- Integrated 73-mΩ (Typical) High-Side MOSFET
- 3-A Programmable ILIMIT Supports 15 Watt Loads
- Operating Range: 4.5 V to 5.5 V
- 2 µA/270 µA IQ When Disabled/Enabled
- Drop-In, BOM Compatible with TPS2543/46
- 16-Pin WQFN (3.00 mm × 3.00 mm) Package
- 8-kV ESD Rating on DM/DP Pins
- UL Recognized File No. E169910 and CB Certified - Pending
Beschreibung von TPS2547
The TPS2547 is a USB charging port controller and power switch with an integrated USB 2.0 high-speed data line (D+/D–) switch. TPS2547 provides the electrical signatures on D+/D– to support charging schemes listed in Feature Description section. TI tests charging of popular mobile phones, tablets, and media devices with the TPS2547 to ensure compatibility with both BC1.2 compliant, and non-BC1.2 compliant devices.
In addition to charging popular devices, the TPS2547 also supports two distinct power management features, namely, power wake and port power management (PPM) through the STATUS pin. Power wake allows for power supply control in S4/S5 charging and PPM supports intelligent port power management in multiport systems. Additionally, system wake up (from S3) with a mouse/keyboard (both low speed and full speed) is fully supported in the TPS2547.
The TPS2547 73-mΩ power-distribution switch is intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. Two programmable current thresholds provide flexibility for setting current limits and load detect thresholds.