Gehäuseinformationen
Gehäuse | Pins HTSSOP (PWP) | 14 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von TPS54325-Q1
- Qualified for automotive applications
- D-CAP2™ mode enables fast transient response
- Low output ripple and allows ceramic output capacitor
- 4.5-V to 18-V wide VCC input voltage range
- 2.0-V to 18-V wide VIN input voltage range
- 0.76-V to 5.5-V output voltage range
- Highly efficient integrated FETs optimized for lower duty cycle applications –120 mΩ (high side) and 70 mΩ (low side)
- High efficiency, less than 10 µA at shutdown
- High initial bandgap reference accuracy
- Adjustable soft start
- Prebiased soft start
- 700-kHz switching frequency (fSW)
- Cycle-by-cycle overcurrent limit
- Power-good output
- Create a custom design using the TPS54325-Q1 with the WEBENCH Power Designer
Beschreibung von TPS54325-Q1
The TPS54325-Q1 is an adaptive on-time D-CAP2 mode synchronous buck converter. The TPS54325-Q1 enables system designers to complete the suite of power bus regulators for various end equipments with a cost effective, low component count, low standby current solution. The main control loop for the TPS54325-Q1 uses the D-CAP2 mode control, which provides a very fast transient response with no external components. The TPS54325-Q1 also has a proprietary circuit that enables the device to adapt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from a 4.5-V to 18-V VCC input, and from a 2.0-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable slow-start time and a power good function. The TPS54325-Q1 is available in the 14-pin HTSSOP package, and designed to operate from –40°C to 105°C.