Gehäuseinformationen
Gehäuse | Pins VQFN (RGE) | 24 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS59116
- Synchronous Buck Controller (VDDQ)
- Wide-Input Voltage Range: 3.0-V to 28-V
- D-CAP™ Mode with 100-ns Load Step Response
- Current Mode Option Supports Ceramic Output Capacitors
- Supports Soft-Off in S4/S5 States
- Current Sensing from RDS(on) or Resistor
- 2.5-V (DDR), 1.8-V (DDR2), Adjustable to 1.5-V (DDR3) or
Output Range 0.75-V to 3.0-V - Equipped with Powergood, Overvoltage Protection and
Undervoltage Protection
- 3-A LDO (VTT), Buffered Reference (VREF)
- Capable to Sink and Source 3 A
- LDO Input Available to Optimize Power Losses
- Requires Small 20-µF Ceramic Output Capacitor
- Buffered Low Noise 10-mA VREF Output
- Accuracy ±20 mV for both VREF and VTT
- Supports High-Z in S3 and Soft-Off in S4/S5
- Thermal Shutdown
- APPLICATIONS
- DDR/DDR2/DDR3/LPDDR3 Memory Power
Supplies in Embedded Computing System - SSTL-2 SSTL-18 and HSTL Termination
- DDR/DDR2/DDR3/LPDDR3 Memory Power
D-CAP, PowerPAD are trademarks of Texas Instruments.
Beschreibung von TPS59116
The TPS59116 provides a complete power supply for DDR/SSTL-2, DDR2/SSTL-18, and DDR3 memory systems. It integrates a synchronous buck controller with a 3-A sink/source tracking linear regulator and buffered low noise reference. The TPS59116 offers the lowest total solution cost in systems where space is at a premium. The TPS59116 synchronous controller runs fixed 400-kHz pseudo-constant frequency PWM with an adaptive on-time control that can be configured in D-CAP™ Mode for ease of use and fastest transient response or in current mode to support ceramic output capacitors. The 3-A sink/source LDO maintains fast transient response only requiring 20-µF (2 × 10 µF) of ceramic output capacitance. In addition, the LDO supply input is available externally to significantly reduce the total power losses. The TPS59116 supports all of the sleep state controls placing VTT at high-Z in S3 (suspend to RAM) and discharging VDDQ, VTT and VTTREF (soft-off) in S4/S5 (suspend to disk). TPS59116 has all of the protection features including thermal shutdown and is offered in both a 20-pin HTSSOP PowerPAD™ package and 24-pin 4×4 QFN.