Gehäuseinformationen
Gehäuse | Pins VQFN-FCRLF (RXS) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS62871
- Functional Safety-Capable
- 2.7V to 6V input voltage range
- 6A, 9A, 12A, and 15A family of pin-to-pin compatible device
- Four output voltage ranges:
- 0.4V to 0.71875V in 1.25mV steps
- 0.4V to 1.0375V in 2.5mV steps
- 0.4V to 1.675V in 5mV steps
- 0.8V to 3.35V in 10mV steps
- Output voltage accuracy ±1%
- 7mΩ and 4.5mΩ internal power MOSFETs
- Adjustable external compensation
- Resistor-selectable start-up output voltage
- Resistor-selectable switching frequency
- Power-save or forced-PWM operation
- I2C-compatible interface up to 1MHz
- Differential remote sensing
- Optional stacked operation for increased output current capability
- Thermal warning and thermal shutdown
- Precise enable input
- Active output discharge
- Optional spread-spectrum clocking
- Power-good output with a window comparator
- Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
- –40°C to 125°C junction temperature, TJ
Beschreibung von TPS62871
The TPS6287x is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.
The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.
The TPS6287x family implements an enhanced DCS-control scheme that supports fast transients with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.
An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves better than ±1% DC voltage accuracy under all operating conditions.
The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.
The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.