Gehäuseinformationen
Gehäuse | Pins VSON (DRB) | 8 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS715A
- Input voltage range:
- 2.5 V to 24 V
- Available output voltage
options:
- Fixed: 1.8 V to 5 V
- Adjustable: 1.205 V to 15 V
- Output current: Up to 80 mA
- Very low IQ: 3.2 µA at 80-mA load current
- Overcurrent protection
- Package:
- 3-mm × 3-mm VSON (DRB)
- 2-mm × 2-mm WSON (DRV)
- Operating junction temperature: –40°C to +125°C
- For MSP430-specific output voltages see the TPS715
Beschreibung von TPS715A
The TPS715A low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TPS715A is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.
The TPS715A is available in both fixed and adjustable versions. For more flexibility or higher output voltages, the adjustable version uses external feedback resistors to set the output voltage from 1.205 V to 15 V. The TPS715A LDOs support a low dropout of 650 mV (typ) at 80 mA of load current. The low quiescent current (3.2 µA typically) is stable over the entire range of output load current (0 mA to 80 mA). The TPS715A (new chip) also features an internal soft-start to lower the inrush current. The built-in overcurrent limit helps protect the regulator in the event of a load short or fault.
The TPS715A is available in a 3-mm × 3-mm package for use in high power dissipation applications and a small 2-mm × 2-mm package for hand-held and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.