Gehäuseinformationen
Gehäuse | Pins VQFN (RGW) | 20 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von TPS7A33
- Input Voltage Range: 3 V to 36 V
- Noise:
- 16 µVRMS (10 Hz to 100 kHz)
- Power-Supply Ripple Rejection:
- 72 dB (10 kHz)
- Adjustable Output: 1.18 V to 33 V
- Maximum Output Current: 1 A
- Stable With Ceramic Capacitors ≥ 10 µF
- Built-In Current-Limit and Thermal Shutdown
Protection - Available in an External Heatsink-Capable, High
Thermal Performance TO-220 Package - Operating Temperature Range:
40°C to 125°C
Beschreibung von TPS7A33
The TPS7A33 series of linear regulators are negative voltage (36 V), ultralow-noise (16-µVRMS, 72-dB PSRR) linear regulators capable of sourcing a maximum load of 1 A.
The TPS7A33 series include a complementary metal oxide semiconductor (CMOS) logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features available include built-in current limit and thermal shutdown features to protect the device and system during fault conditions.
The TPS7A33 family is designed using bipolar technology primarily for high-accuracy, high-precision instrumentation applications, where clean voltage rails are critical to maximize system performance. This feature makes it ideal to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.
In addition, the TPS7A33 family of linear regulators is suitable for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive instrumentation, medical, test and measurement, audio, and RF applications.
For applications where positive and negative high-performance rails are required, consider the TPS7A4700 positive high-voltage, ultralow-noise, low-dropout linear regulator as well.