16-pin (D) package image

UCC3580D-2 OBSOLET

Active-Clamp-16-V-Strommodus-PWM-Controller, mit FET mit P-Kanal-Klemme und 10V Einschaltwerten, 0 b

Preis

Menge Preis
+

Zusätzliche Gehäusemenge | Trägeroptionen Diese Produkte sind identisch, aber werden auf unterschiedlichen Trägern geliefert

UCC3580DTR-2 AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 2.500 | LARGE T&R
Bestand
Menge | Preis 1ku | +

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Weitere UCC3580-2 Informationen

Gehäuseinformationen

Gehäuse | Pins SOIC (D) | 16
Betriebstemperaturbereich (°C) 0 to 70
Gehäusemenge | Träger 40 | TUBE

Merkmale von UCC3580-2

  • Provides Auxiliary Switch Activation Complementary to Main Power Switch Drive
  • Programmable deadtime (Turn-on Delay) Between Activation of Each Switch
  • Voltage Mode Control with Feedforward Operation
  • Programmable Limits for Both Transformer Volt- Second Product and PWM Duty Cycle
  • High Current Gate Driver for Both Main and Auxiliary Outputs
  • Multiple Protection Features with Latched Shutdown and Soft Restart
  • Low Supply Current (100 µA Startup, 1.5mA Operation)

Beschreibung von UCC3580-2

The UCC3580 family of PWM controllers is designed to implement a variety of active clamp/reset and synchronous rectifier switching converter topologies. While containing all the necessary functions for fixed frequency, high performance pulse width modulation, the additional feature of this design is the inclusion of an auxiliary switch driver which complements the main power switch, and with a programmable deadtime or delay between each transition. The active clamp/reset technique allows operation of single ended converters beyond 50% duty cycle while reducing voltage stresses on the switches, and allows a greater flux swing for the power transformer. This approach also allows a reduction in switching losses by recovering energy stored in parasitic elements such as leakage inductance and switch capacitance.

The oscillator is programmed with two resistors and a capacitor to set switching frequency and maximum duty cycle. A separate synchronized ramp provides a voltage feedforward pulse width modulation and a programmed maximum volt-second limit. The generated clock from the oscillator contains both frequency and maximum duty cycle information.

The main gate drive output (OUT1) is controlled by the pulse width modulator. The second output (OUT2) is intended to activate an auxiliary switch during the off time of the main switch, except that between each transition there is deadtime where both switches are off, programmed by a single external resistor. This design offers two options for OUT2, normal and inverted. In the -1 and -2 versions, OUT2 is normal and can be used to drive PMOS FETs. In the -3 and -4 versions, OUT2 is inverted and can be used to drive NMOS FETs. In all versions, both the main and auxiliary switches are held off prior to startup and when the PWM command goes to zero duty cycle. During fault conditions, OUT1 is held off while OUT2 operates at maximum duty cycle with a guaranteed off time equal to the sum of the two deadtimes.

Undervoltage lockout monitors supply voltage (VDD), the precision reference (REF), input line voltage (LINE), and the shutdown comparator (SHTDWN). If after any of these four have sensed a fault condition, recovery to full operation is initiated with a soft start. VDD thresholds, on and off, are 15V and 8.5V for the -2 and -4 versions, 9V and 8.5V for the -1 and -3 versions.

The UCC1580-x is specified for operation over the military temperature range of –55°C to 125°C. The UCC2580-x is specified from –40°C to 85°C. The UCC3580-x is specified from 0°C to 70°C. Package options include 16-pin surface mount and dual in-line.

Preis

Menge Preis
+

Zusätzliche Gehäusemenge | Trägeroptionen Diese Produkte sind identisch, aber werden auf unterschiedlichen Trägern geliefert

UCC3580DTR-2 AKTIV custom-reels KUNDENSPEZIFISCH Kann als kundenspezifisch gegurtete Rolle geliefert werden
Gehäusemenge | Träger 2.500 | LARGE T&R
Bestand
Menge | Preis 1ku | +

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren