Home Interface Ethernet ICs Ethernet PHYs

DP83822I

ACTIVE

Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

Product details

Datarate (Mbps) 10/100 Interface type MII, RGMII, RMII Number of ports Single Rating Catalog Features 50-MHz clock out, Cable diagnostics, EEE, Single supply, WoL Supply voltage (V) 3.3 or 1.8 I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 8
Datarate (Mbps) 10/100 Interface type MII, RGMII, RMII Number of ports Single Rating Catalog Features 50-MHz clock out, Cable diagnostics, EEE, Single supply, WoL Supply voltage (V) 3.3 or 1.8 I/O supply voltage (typ) (V) 1.8, 2.5, 3.3 Operating temperature range (°C) -40 to 85 Number of LEDs 3 ESD HBM (kV) 8
VQFN (RHB) 32 25 mm² 5 x 5
  • Ultra-robust 10/100Mbs PHY
    • IEC 61000-4-2 ESD: +/- 8KV contact discharge
    • IEC 61000-4-4 EFT: Class A at 4KV
    • CISPR 22 conducted emissions: Class B
    • CISPR 22 radiated emissions: Class B
    • Operating temperature: -40C to 125C
  • MAC interfaces: RGMII / RMII / MII
  • IEEE 802.3u compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • Flexible supply options
    • Low power single supply options
      • 1.8V AVD < 120 mW
      • 3.3-V AVD < 220 mW
    • Available I/O voltages: 3.3V/2.5V/1.8V
  • Power saving features
    • Energy efficient Ethernet (EEE) IEEE 802.3az
    • WoL (Wake-on-LAN) support with magic packet detection
    • Programmable energy savings modes
  • Start of frame detect for IEEE 1588 time stamp
  • Diagnostic tools: Cable diagnostics, BIST (Built-in self-test), loopback, rapid link-down detection
  • Auto-crossover in force modes
  • Ultra-robust 10/100Mbs PHY
    • IEC 61000-4-2 ESD: +/- 8KV contact discharge
    • IEC 61000-4-4 EFT: Class A at 4KV
    • CISPR 22 conducted emissions: Class B
    • CISPR 22 radiated emissions: Class B
    • Operating temperature: -40C to 125C
  • MAC interfaces: RGMII / RMII / MII
  • IEEE 802.3u compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • Flexible supply options
    • Low power single supply options
      • 1.8V AVD < 120 mW
      • 3.3-V AVD < 220 mW
    • Available I/O voltages: 3.3V/2.5V/1.8V
  • Power saving features
    • Energy efficient Ethernet (EEE) IEEE 802.3az
    • WoL (Wake-on-LAN) support with magic packet detection
    • Programmable energy savings modes
  • Start of frame detect for IEEE 1588 time stamp
  • Diagnostic tools: Cable diagnostics, BIST (Built-in self-test), loopback, rapid link-down detection
  • Auto-crossover in force modes

Designed for harsh industrial environments, the DP83822 is an ultra-robust, low-power single-port 10/100 Mbps Ethernet PHY. The DP83822 provides all physical layer functions needed to transmit and receive data over standard twisted-pair cables, or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. The device supports multiple industrial fieldbuses with fast link-down detection as well as Auto-MDIX in forced modes.

The DP83822 offers an remarkable and robust approach for reducing power consumption through EEE, WoL and other programmable energy savings modes.

The DP83822 is a feature rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L and TLK106L 10/100 Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00-mm × 5.00-mm VQFN package.

Designed for harsh industrial environments, the DP83822 is an ultra-robust, low-power single-port 10/100 Mbps Ethernet PHY. The DP83822 provides all physical layer functions needed to transmit and receive data over standard twisted-pair cables, or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. The device supports multiple industrial fieldbuses with fast link-down detection as well as Auto-MDIX in forced modes.

The DP83822 offers an remarkable and robust approach for reducing power consumption through EEE, WoL and other programmable energy savings modes.

The DP83822 is a feature rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L and TLK106L 10/100 Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00-mm × 5.00-mm VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DP83822H ACTIVE Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD This product supports a high temperature range of -40°C to 125°C
Same functionality with different pin-out to the compared device
DP83822IF ACTIVE Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD This product offers fiber support over an industrial temperature range of -40°C to 85°C
DP83826I ACTIVE Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range This product supports lower and more deterministic latency, with an industrial temperature range of -40°C to 85°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet DP83822 Robust, Low Power 10/100 Mbps Ethernet Physical Layer Transceiver datasheet (Rev. G) PDF | HTML 01 Aug 2023
Application note How to Integrate Linux Driver Into Your System PDF | HTML 12 Jul 2024
Application note DP83848 to DP83826 Hardware Rollover Document PDF | HTML 30 Apr 2024
Application note DP838xx Wake-on-LAN (Rev. A) PDF | HTML 04 Mar 2024
Application note DP8382x IEEE802.3u Compliance and Debug (Rev. A) PDF | HTML 15 Dec 2023
Application note How and When to Use Ethernet PHYs in PROFINET Systems PDF | HTML 29 Sep 2023
Application note DP83822 Troubleshooting Guide PDF | HTML 14 Aug 2023
Application note How to Pass IEEE Ethernet Compliance Tests PDF | HTML 20 Sep 2021
Application note Ethernet PHY Configuration Using MDIO for Industrial Applications (Rev. A) 07 May 2021
Application note DP83822 Cable Break Test for Profinet Compliance PDF | HTML 05 Mar 2021
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Application note Selection and specification of crystals for Texas Instruments ethernet physical 06 Feb 2019
Application note Configuring Ethernet Devices With 4-Level Straps (Rev. A) 27 Sep 2018
Technical article Making industrial communication easy with AMIC110 SoCs PDF | HTML 06 Jun 2017
Technical article New simple open real-time Ethernet (SORTE) protocol supports 4µs cycle time PDF | HTML 21 Nov 2016
Technical article Two ways to save power with low-power Ethernet PDF | HTML 17 Nov 2016
Application note DP83822 Jitter Analysis 24 Aug 2016
Application note DP83822 Low Power Modes 24 Aug 2016
Application note How to use the TDR Feature of DP83822 24 Aug 2016
Application note DP83822 Energy Efficient Ethernet IEEE 802.3az 22 Aug 2016
Application note DP83822 Hardware Rollover 22 Aug 2016
Application note Chinese and English Definitions of Acronyms Related to Ethernet Products 20 Aug 2016
User guide DP83822 EVM Getting Started Guide 19 Aug 2016
EVM User's guide DP83822 EVM User's Guide 19 Aug 2016
Technical article How to select the right industrial Ethernet standard: Sercos III PDF | HTML 23 Jul 2015
Application note AN-1469 PHYTER® Design & Layout Guide (Rev. D) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DP83822EVM — DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module

The DP83822EVM supports 100BASE-FX, 100BASE-TX and 10BASE-Te. This design has been tested and validated at UNH for compliance. It is also emissions Class A certified and is rated to ±8-kV IEC61000-4-2 (contact discharge).

The DP83822EVM incudes two onboard status LEDs and a 5-V USB connector (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

DIEP Debug Interface for Ethernet PHYs (DIEP)

The Linux drivers for Texas Instruments' Ethernet physical layer (PHY) transceivers support communication through the serial management interface (MDC/MDIO) to configure and read PHY registers.

The USB-2-MDIO software lets you directly access the registers during debug and (...)

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83TC811-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII
Hardware development
Evaluation board
DP83822EVM DP83822I 10-Mbps & 100-Mbps Ethernet PHY evaluation module DP83867ERGZ-R-EVM DP83867ERGZ RGMII 1000M/100M/10M Ethernet PHY evaluation module DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module DP83TD510E-EVM DP83TD510E Low power 10Base-T1L single-pair Ethernet PHY evaluation module DP83TC812EVM-MC DP83TC812 evaluation module for 100Mbs media converter DP83TC811EVM DP83TC811 100BASE-T1 to 100BASE-TX automotive Ethernet PHY media converter evaluation module DP83TC811SEVM DP83TC811S 100BASE-T1 automotive Ethernet PHY xMII evaluation module DP83TG720EVM-MC DP83TG720 evaluation module for 1Gbps media converter DP83825EVM Small form factor 10/100 ethernet PHY evaluation module DP83826EVM DP83826 Low-latency 10/100 ethernet PHY evaluation module
Support software

USB-2-MDIO USB-2-MDIO Tool v1.0

The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers.  The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI.  The (...)

Supported products & hardware

Supported products & hardware

Products
Ethernet PHYs
DP83561-SP Space grade (QMLV-RHA) 10/100/1000 Ethernet PHY with SEFI monitoring suite DP83620 Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG & fiber support DP83630 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver with smaller form factor DP83640 IEEE 1588 precision-time protocol (PTP) Ethernet PHY transceiver DP83815 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter) DP83816 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) DP83816EX 10/100 Mbps integrated PCI Ethernet media access controller & physical layer (MacPhyter-II) extend DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822HF Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83822I Low-power, robust 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD DP83822IF Low-power, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD DP83825I Smallest form factor (3-mm by 3-mm), low-power 10/100-Mbps Ethernet PHY transceiver with 50-MHz c DP83826E Low latency 10/100-Mbps PHY with MII interface and enhanced mode DP83826I Low latency 10/100-Mbps PHY, MII interface and enhanced mode with an industrial temperature range DP83843 10/100-Mbps Ethernet PHY transceiver with fiber & AUI support DP83846A Single 10/100 DsPHYTER Ethernet physical layer transceiver DP83847 10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os DP83848-EP Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer DP83848-HT High Temperature PHYTER single port 10/100 Mb/s Ethernet physical layer DP83848C Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI interface & JTAG support DP83848H Extended temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848I Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with SNI & JTAG support DP83848J Commercial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848K Industrial temperature, 10/100-Mbps Ethernet PHY transceiver in a 40-pin QFN package DP83848M Commercial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848Q-Q1 Automotive Grade 2, 10/100-Mbps Ethernet PHY transceiver DP83848T Industrial temperature, 10/100-Mbps Ethernet PHY transceiver with 25-MHz clock out DP83848VYB High-temperature, low-power 10/100-Mbps Ethernet PHY Transceiver with JTAG support DP83848YB Extended temperature, 10/100-Mbps Ethernet PHY transceiver with JTAG support DP83849C Commercial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver DP83849I Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with flexible port switchi DP83849ID Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support DP83849IF Industrial temperature, dual-port 10/100-Mbps Ethernet PHY transceiver with fiber support & flexible DP83865 Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83867CS Low-power, robust gigabit Ethernet PHY transceiver with SGMII DP83867E Extended temperature, robust low-latency gigabit Ethernet PHY transceiver with SGMII DP83867IR Industrial temperature, robust gigabit Ethernet PHY transceiver DP83867IS Industrial temperature, robust gigabit Ethernet PHY transceiver with SGMII DP83869HM Extended temperature, high-immunity gigabit Ethernet PHY transceiver with copper & fiber interface DP83910A CMOS serial network interface (SNI) DP83TC811R-Q1 Low-power 100BASE-T1 automotive PHYTER™ Ethernet physical layer transceiver DP83TC811S-Q1 Automotive Grade 1 low-power 100BASE-T1 Ethernet PHY transceiver with xMII support & dia DP83TC812R-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII DP83TC812S-Q1 TC-10 compliant 100BASE-T1 automotive Ethernet PHY with RGMII & SGMII DP83TC813R-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY DP83TC813S-Q1 Automotive Low-Power, Small Footprint 100BASE-T1 Ethernet PHY (SGMII) DP83TC814R-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 DP83TC814S-Q1 Low-power 100BASE-T1 automotive Ethernet PHY without TC10 (SGMII) DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY DP83TG720R-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII DP83TG720S-Q1 1000BASE-T1 automotive Ethernet PHY with RGMII & SGMII TLK100 Industrial Ethernet PHY TLK105L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK106 Industrial temperature, single port 10/100-Mbps Ethernet physical layer transceiver TLK106L Industrial temperature, single port 10/100-Mbps Ethernet physical layer TLK110 Industrial 10/100 Ethernet PHY TLK111 Industrial temperature 10/100-Mbps Ethernet physical layer transceiver
Hardware development
Evaluation board
DP83867ERGZ-S-EVM DP83867ERGZ SGMII 1000M/100M/10M Ethernet PHY Evaluation Module
Development kit
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
Software
Driver or library
ETHERNET-SW Ethernet PHY Linux drivers & tools
Simulation model

DELPHI Thermal Model

SNLC060.ZIP (1 KB) - Thermal Model
Simulation model

DP83822 IBIS Model (Rev. A)

SNLM205A.ZIP (54 KB) - IBIS Model
CAD/CAE symbol

DP83822 Schematic Checklist

SNLR053.ZIP (2145 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00299 — EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

This reference design implements a cost-optimized high EMC immunity EtherCAT slave (dual ports) with SPI-interface to the application processor. The hardware design is capable of supporting multi-protocol industrial ethernet and field-busses using the AMIC110 industrial communications processor. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00928 — EMI/EMC Compliant 10/100 Mbps Ethernet Brick with Fiber or Twisted Pair Interface Reference Design

This ethernet brick reference design provides a simplified solution that eliminates the need to have multiple boards for copper or fiber interface. It uses a small form factor, low power 10/100 Mbps ethernet transceiver to reduce board size for a cost optimized and scalable solution with reduced (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0061 — 4-Axis CNC Router with 250-kHz Control Loop with PRU-ICSS based on SORTE Reference Design

The TIDEP0061 reference design implements an application example of an 4-axis CNC router with 250 kHz control loop based on the Simple Open Real-Time Ethernet (SORTE) protocol with the Programmable Real-time Unit and Industrial Communication SubSystem (PRU-ICSS). SORTE enables customer applications (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010046 — EMC-compliant 10/100-Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

This reference design is optimized for 10 to 100 Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150-m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). This design has power delivery over Ethernet cable along with data (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0085 — Simple Open Real-Time Ethernet (SORTE) Master With PRU-ICSS Reference Design

The TIDEP-0085 reference design implements a Simple Open Real-Time Ethernet (SORTE) master with the Programmable Real-time Unit and Industrial Communication Subsystem (PRU-ICSS). SORTE enables customer applications to exchange process data between the master and devices in a 4-µs cycle time. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0086 — Simple Open Real-Time Ethernet (SORTE) Device With PRU-ICSS Reference Design

The TIDEP-0086 reference design implements a Simple Open Real-Time Ethernet (SORTE) master with the Programmable Real-time Unit and Industrial Communication Subsystem (PRU-ICSS). SORTE enables customer applications to exchange process data between the master and devices in a 4-µs cycle time. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01463 — Connected LED Lighting With IEEE802.3bt Power Over Ethernet (PoE) Reference Design

This Power over Ethernet (PoE) reference design supplies power and data over a single Ethernet cable to a connected LED lighting ballast. This reference design uses TI's TPS2372-4 PoE powered device (PD) interface, LM3409 buck controller, LM5165 buck converter, TPS62740 buck converter, (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos