Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de alta velocidad (GBW ≥ 50 MHz)

OPA699M

ACTIVO

Amplificador limitador de voltaje de banda ancha de ganancia +4 estable

Detalles del producto

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 260 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 4.1 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated, Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 90 2nd harmonic (dBc) 67 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 1000 BW at Acl (MHz) 260 Acl, min spec gain (V/V) 4 Slew rate (typ) (V/µs) 1400 Vn at flatband (typ) (nV√Hz) 4.1 Vn at 1 kHz (typ) (nV√Hz) 13 Iq per channel (typ) (mA) 15.5 Vos (offset voltage at 25°C) (max) (mV) 8 Rail-to-rail No Features Decompensated, Output Clamping Rating Military Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 62 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 15 Iout (typ) (mA) 90 2nd harmonic (dBc) 67 3rd harmonic (dBc) 87 Frequency of harmonic distortion measurement (MHz) 5
B0QFN (JD) 8 75.8373 mm² 10.29 x 7.37
  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +6): 260 MHz
  • Stable for G +4
  • Slew Rate: 1400 V/µs
  • ±5-V and 5-V Supply Operation
  • High Gain Version of the OPA698
  • Low Prop Delay Comparator
  • Non-Linear Analog Signal Processing
  • Difference Amplifier
  • IF Limiting Amplifier
  • OPA689M Replacement
  • APPLICATIONS
    • Transimpedance With Fast Overdrive Recovery
    • Fast Limiting ADC Input Buffers

  • High Linearity Near Limiting
  • Fast Recovery from Overdrive: 1 ns
  • Limiting Voltage Accuracy: ±15 mV
  • -3-dB Bandwidth (G = +6): 260 MHz
  • Stable for G +4
  • Slew Rate: 1400 V/µs
  • ±5-V and 5-V Supply Operation
  • High Gain Version of the OPA698
  • Low Prop Delay Comparator
  • Non-Linear Analog Signal Processing
  • Difference Amplifier
  • IF Limiting Amplifier
  • OPA689M Replacement
  • APPLICATIONS
    • Transimpedance With Fast Overdrive Recovery
    • Fast Limiting ADC Input Buffers

The OPA699 is a wideband, voltage feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA699 to be used in all standard op amp applications.

Non-linear analog signal processing circuits will benefit from the ability of the OPA699 to sharply transition from linear operation to output limiting. The quick recovery time supports high speed applications.

The OPA699M is available in an industry-standard pinout in a CDIP-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698M.

The OPA699 is a wideband, voltage feedback op amp that offers bipolar output voltage limiting, and is stable for gains +4. Two buffered limiting voltages take control of the output when it attempts to drive beyond these limits. This new output limiting architecture holds the limiter offset error to ±15 mV. The op amp operates linearly to within 30 mV of the limits.

The combination of narrow nonlinear range and low limiting offset allows the limiting voltages to be set within 100 mV of the desired linear output range 1-ns recovery from limiting ensures that overdrive signals will be transparent to the signal channel. Implementing the limiting function at the output, as opposed to the input, gives the specified limiting accuracy for any gain and allows the OPA699 to be used in all standard op amp applications.

Non-linear analog signal processing circuits will benefit from the ability of the OPA699 to sharply transition from linear operation to output limiting. The quick recovery time supports high speed applications.

The OPA699M is available in an industry-standard pinout in a CDIP-8 package. For lower gain applications requiring output limiting with fast recovery, consider the OPA698M.

Descargar

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Misma funcionalidad con diferente configuración de pines que el dispositivo comparado
LMH6628QML ACTIVO Amplificador operacional doble de banda ancha y bajo ruido con retroalimentación de tensión Dual wideband (300 MHz), low noise (2 nV√Hz), ceramic packaging

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Tipo Título Fecha
* Data sheet Gain +4 Stable Wideband Voltage Limiting Amplifier datasheet (Rev. A) 30 mar 2006
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI. ​​​​​​​​​​​​​​