產品詳細資料

Arm CPU 4 Arm Cortex-A53 Arm (max) (MHz) 1100 Coprocessors 2 Arm Cortex-R5F CPU 64-bit Graphics acceleration 1 3D Display type MIPI DPI, OLDI Protocols EtherCAT, Ethernet, ICSS, Profibus, Profinet, TSN Ethernet MAC 1-Port 10/100/1000, 6-Port 10/100/1000 PRU EMAC PCIe 2 PCIe Gen 3 Features Networking Operating system Linux, RTOS Security Secure boot TI functional safety category Functional Safety-Compliant Rating Catalog Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 105
Arm CPU 4 Arm Cortex-A53 Arm (max) (MHz) 1100 Coprocessors 2 Arm Cortex-R5F CPU 64-bit Graphics acceleration 1 3D Display type MIPI DPI, OLDI Protocols EtherCAT, Ethernet, ICSS, Profibus, Profinet, TSN Ethernet MAC 1-Port 10/100/1000, 6-Port 10/100/1000 PRU EMAC PCIe 2 PCIe Gen 3 Features Networking Operating system Linux, RTOS Security Secure boot TI functional safety category Functional Safety-Compliant Rating Catalog Power supply solution TPS6594-Q1 Operating temperature range (°C) -40 to 105
FCCSP (ACD) 784 529 mm² 23 x 23

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

Processor cores:

  • Dual- or quad-core Arm Cortex-A53 microprocessor subsystem at up to 1.1 GHz
    • Up to two dual-core or two single-core Arm Cortex-A53 clusters with 512KB L2 cache including SECDED
    • Each A53 core has 32KB L1 ICache and 32K L1 DCache
  • Dual-core Arm Cortex-R5F at up to 400 MHz
    • Supports lockstep mode
    • 16KB ICache, 16KB DCache, and 64KB RAM per R5F core

    Industrial subsystem:

  • Three gigabit Industrial Communication Subsystems (PRU_ICSSG)
    • Up to two 10/100/1000 Ethernet ports per PRU_ICSSG
    • Supports two SGMII ports (2)
    • Compatibility with 10/100Mb PRU-ICSS
    • 24× PWMs per PRU_ICSSG
      • Cycle-by-cycle control
      • Enhanced trip control
    • 18× Sigma-delta filters per PRU_ICSSG
      • Short circuit logic
      • Over-current logic
    • 6× Multi-protocol position encoder interfaces per PRU_ICSSG

    Memory subsystem:

  • Up to 2MB of on-chip L3 RAM with SECDED
  • Multi-core Shared Memory Controller (MSMC)
    • Up to 2MB (2 banks × 1MB) SRAM with SECDED
      • Shared coherent Level 2 or Level 3 memory-mapped SRAM
      • Shared coherent Level 3 Cache
    • 256-bit processor port bus and 40-bit physical address bus
    • Coherent unified bi-directional interfaces to connect to processors or device masters
    • L2, L3 Cache pre-warming and post flushing
    • Bandwidth management with starvation bound
    • One infrastructure master interface
    • Single external memory master interface
    • Supports distributed virtual system
    • Supports internal DMA engine – Data Routing Unit (DRU)
    • ECC error protection
  • DDR Subsystem (DDRSS)
    • Supports DDR4 memory types up to DDR-1600
    • 32-bit data bus and 7-bit SECDED bus
    • 8 GB of total addressable space
  • General-Purpose Memory Controller (GPMC)

    Functional Safety:

  • Functional Safety-Compliant [Industrial]
    • Developed for functional safety applications
    • Documentation available to aid IEC 61508 functional safety system design
    • Systematic capability up to SIL 3
    • Hardware Integrity up to SIL 2
    • Safety-related certification
  • Functional safety features:
    • ECC or parity on calculation-critical memories and internal bus interconnect
    • Firewalls to help provide Freedom From Interference (FFI)
      • Built-In Self-Test (BIST) for CPU, high-end timers, and on-chip RAM
    • Hardware error injection support for test-for-diagnostics
    • Error Signaling Modules (ESM) for capture of functional safety related errors
    • Voltage, temperature, and clock monitoring
    • Windowed and non-windowed watchdog timers in multiple clock domains
  • MCU island
    • Isolation of the dual-core Arm Cortex-R5F microprocessor subsystem
    • Separate voltage, clocks, resets, and dedicated peripherals
    • Internal MCSPI connection to the rest of SoC

    Security:

  • Secure boot supported
    • Hardware-enforced root-of-trust
    • Support to switch root-of-trust via backup key
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration supported
    • Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
    • Supports cryptographic cores
      • AES – 128/192/256 bits key sizes
      • 3DES – 56/112/168 bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • DRBG with true random number generator
      • PKA (public key accelerator) to assist in RSA/ECC processing
    • DMA support
  • Debugging security
    • Secure software-controlled debug access
    • Security aware debugging
  • Trusted Execution Environment (TEE) supported
    • Arm TrustZone based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • Secure storage support
  • On-the-fly encryption and authentication support for OSPI interface
  • Networking security support for data (payload) encryption/authentication via packet based hardware cryptographic engine
  • Security coprocessor (DMSC) for key and security management, with dedicated device level interconnect for security software

    SoC services:

  • Device Management Security Controller (DMSC)
    • Centralized SoC system controller
    • Manages system services including initial boot, security, functional safety and clock/reset/power management
    • Power management controller for active and low power modes
    • Communication with various processing units over message manager
    • Simplified interface for optimizing unused peripherals
    • Tracing and debugging capability
  • Sixteen 32-bit general-purpose timers
  • Two data movement and control Navigator Subsystems (NAVSS)
    • Ring Accelerator (RA)
    • Unified DMA (UDMA)
    • Up to 2 Timer Managers (TM) (1024 timers each)

    Multimedia:

  • Display subsystem
    • Two fully input-mapped overlay managers associated with two display outputs
    • One port MIPI DPI parallel interface
    • One port OLDI
  • PowerVR SGX544-MP1 3D Graphics Processing Unit (GPU)
  • One Camera Serial Interface-2 (MIPI CSI-2)
  • One port video capture: BT.656/1120 (no embedded sync)

    High-speed interfaces:

  • One Gigabit Ethernet (CPSW) interface supporting
    • RMII (10/100) or RGMII (10/100/1000)
    • IEEE1588 (2008 Annex D, Annex E, Annex F) with 802.1AS PTP
    • Audio/video bridging (P802.1Qav/D6.0)
    • Energy-efficient Ethernet (802.3az)
    • Jumbo frames (2024 bytes)
    • Clause 45 MDIO PHY management
  • Two PCI-Express ( PCIe) revision 3.1 subsystems (2)
    • Supports Gen2 (5.0GT/s) operation
    • Two independent 1-lane, or a single 2-lane port
    • Support for concurrent root-complex and end-point operation
  • USB 3.1 Dual-Role Device (DRD) subsystem (2)
    • One enhanced SuperSpeed Gen1 port
    • One USB 2.0 port
    • Each port independently configurable as USB host, USB peripheral, or USB DRD

    General connectivity:

  • 6× Inter-Integrated Circuit ( I2C™) ports
  • 5× configurable UART/IrDA/CIR modules
  • Two simultaneous flash interfaces configured as
    • Two OSPI flash interfaces
    • or HyperBus™ and OSPI1 flash interface
  • 2× 12-bit Analog-to-Digital Converters (ADC)
    • Up to 4 Msamples/s
    • Eight multiplexed analog inputs
  • 8× Multichannel Serial Peripheral Interfaces (MCSPI) controllers
    • Two with internal connections
    • Six with external interfaces
  • General-Purpose I/O (GPIO) pins

    Control interfaces:

  • 6× Enhanced High-Resolution Pulse-Width Modulator (EHRPWM) modules
  • One Enhanced Capture (ECAP) module
  • 3× Enhanced Quadrature Encoder Pulse (EQEP) modules

    Automotive interfaces:

  • 2× Modular Controller Area Network (MCAN) modules with full CAN-FD support

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (MCASP) modules

    Media and data storage:

  • 2× Multimedia Card™/ Secure Digital ( MMC™/ SD) interfaces

    Simplified power management:

  • Simplified power sequence with full support for dual voltage I/O
  • Integrated LDOs reduces power solution complexity
  • Integrated SDIO LDO for handling automatic voltage transition for SD interface
  • Integrated Power On Reset (POR) generation reducing power solution complexity
  • Integrated voltage supervisor for functional safety monitoring
  • Integrated power supply glitch detector for detecting fast power supply transients

    Analog/system integration:

  • Integrated USB VBUS detection
  • Fail safe I/O for DDR RESET
  • All I/O pins drivers disabled during reset to avoid bus conflicts
  • Default I/O pulls disabled during reset to avoid system conflicts
  • Support dynamic I/O pinmux configuration change

    System-on-Chip (SoC) architecture:

  • Supports primary boot from UART, I2C, OSPI, HyperBus, parallel NOR Flash, SD or eMMC™, USB, PCIe, and Ethernet interfaces
  • 28-nm CMOS technology
  • 23 mm × 23 mm, 0.8-mm pitch, 784-pin FCBGA (ACD)

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

AM654x and AM652x Sitara™ processors are Arm applications processors built to meet the complex processing needs of modern industry 4.0 embedded products.

The AM654x and AM652x devices combine four or two Arm Cortex-A53 cores with a dual Arm Cortex-R5F MCU subsystem which includes features intended to help customers achieve their functional safety goals for their end products and three Gigabit industrial communications subsystems (PRU_ICSSG) to create a SoC capable of high-performance industrial controls with industrial connectivity and processing for functional safety applications. AM65xx is currently undergoing assessment to be certified by TÜV SÜD according to IEC 61508.

The four Arm Cortex-A53 cores in the AM654x are arranged in two dual-core clusters with shared L2 memory to create two processing channels. The two Arm Cortex-A53 cores in the AM652x are available in a single dual-core cluster and two single-core cluster options. Extensive ECC is included on on-chip memory, peripherals, and interconnect for reliability. The SoC as a whole includes features intended to help customers design systems that can achieve their functional safety goals (assessment pending with TÜV SÜD). Cryptographic acceleration and secure boot are available on some AM654x and AM652x devices in addition to granular firewalls managed by the DMSC.

Programmability is provided by the Arm Cortex-A53 RISC CPUs with Arm Neon™ extension, and the dual Arm Cortex-R5F MCU subsystem is available for general purpose use as two cores or it can be used in lockstep to help meet the needs of functional safety applications. The PRU_ICSSG subsystems can be used to provide up to six ports of industrial Ethernet such as Profinet IRT, TSN, Ethernet/IP or EtherCAT (among many others), or they can be used for standard Gigabit Ethernet connectivity.

TI provides a complete set of software and development tools for the Arm cores including Processor SDK Linux, Linux-RT, RTOS, and Android as well as C compilers and a debugging interface for visibility into source code execution. Applicable functional safety and security documentation will be made available to assist customers in developing their functional safety or security related systems.

下載 觀看有字幕稿的影片 影片

您可能會感興趣的類似產品

open-in-new 比較替代產品
功能與所比較的裝置相似
AM6442 現行 雙核心 64 位元 Arm® Cortex®-A53、四核心 Cortex-R5F、PCIe、USB 3.0 和安全性 Includes industrial communication software stacks and up to 5 Gigabit Ethernet ports
AM6528 現行 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 Pin-to-pin device removing 2 Arm Cortex-A53

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 36
類型 標題 日期
* Data sheet AM654x, AM652x Sitara™ Processors Silicon Revision 2.1 datasheet (Rev. C) PDF | HTML 2023年 9月 15日
* Errata AM65x Processors Silicon Revision 2.1/2.0/1.0 (Rev. I) PDF | HTML 2023年 5月 4日
* User guide AM65x/DRA80xM Processors Technical Reference Manual (Rev. E) 2019年 12月 18日
Application note MMC SW Tuning Algorithm (Rev. A) PDF | HTML 2024年 5月 14日
Application note Using TSN Ethernet Features to Improve Timing in Industrial Ethernet Controllers PDF | HTML 2023年 11月 15日
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. G) PDF | HTML 2023年 8月 28日
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 2023年 7月 31日
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML 2023年 5月 24日
User guide TPS65941319-Q1 PMIC User Guide for Sitara AM65 Processors PDF | HTML 2023年 4月 24日
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 2023年 2月 24日
Application note Hardware Design Guide for AM65x Devices (Rev. A) PDF | HTML 2022年 12月 22日
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML 2022年 10月 11日
White paper 運用適合工業 4.0 Sitara™ 伺服驅動器的處理器與微控制器 (Rev. C) PDF | HTML 2022年 1月 12日
Application note AM65x/DRA80x Schematic Checklist (Rev. A) PDF | HTML 2021年 7月 26日
White paper EtherNet/IP on TI's Sitara AM335x Processors (Rev. D) 2020年 7月 28日
Application note AM65x/DRA80xM EMIF Tools (Rev. B) 2020年 3月 4日
E-book E-book: An engineer’s guide to industrial robot designs 2020年 2月 12日
Application note AM65xx Time Synchronization Architecture PDF | HTML 2019年 10月 14日
Application note Programmable Logic Controllers — Security Threats and Solutions PDF | HTML 2019年 9月 13日
Technical article Solving synchronization challenges in Industrial Ethernet PDF | HTML 2019年 7月 19日
Application note Enabling Android Automotive on Your TI Development Board PDF | HTML 2019年 7月 12日
Application note AM65x DDR ECC Initialization and Testing 2019年 3月 8日
Application note AM65x/DRA80xM DDR Board Design and Layout Guidelines (Rev. A) 2019年 3月 7日
White paper Virtualization for embedded industrial systems (Rev. B) 2019年 3月 7日
Application note Integrating a WiLink8 Module with the AM65x EVM 2019年 1月 29日
Application note PRU-ICSS Getting Started Guide on TI-RTOS (Rev. A) 2019年 1月 18日
Application note PRU Read Latencies (Rev. A) 2018年 12月 21日
Application note PRU-ICSS Getting Starting Guide on Linux (Rev. A) 2018年 12月 10日
White paper Ensuring real-time predictability (Rev. B) 2018年 12月 4日
Application note AM65xx System Performance 2018年 11月 30日
Functional safety information The state of functional safety in Industry 4.0 2018年 11月 27日
Application note PRU-ICSS / PRU_ICSSG Migration Guide 2018年 11月 5日
White paper Secure Boot on embedded Sitara™ processors (Rev. A) 2018年 10月 13日
White paper Designing industrial controls for Industry 4.0 with Sitara™ AM6x processors 2018年 10月 11日
User guide AM654x/DRA80xM BGA Escape Routing Stackup 2018年 8月 29日
White paper Designing Embedded Systems for High Reliability With Sitara AM6x Processors 2018年 8月 28日

設計與開發

電源供應解決方案

為 AM6548 尋找可用的電源供應解決方案。TI 提供適用於 TI 與非 TI 之系統單晶片 (SoC)、處理器、微控制器、感測器或現場可編程邏輯閘陣列 (FPGA) 的電源供應解決方案。

開發板

TMDSLCD1EVM — 1280x800 LCD 顯示器配件組

The 1280x800 LCD display accessory kit is an add-on accessory for the AM65x IDK (TMDX654IDKEVM) to add touch and display functions for the evaluation of HMI, industrial PC, and other use cases requiring display. The 1280x800 LCD display accessory kit comes bundled with the AM65x EVM (TMDX654GPEVM) (...)

TI.com 無法提供
開發板

TMDX654IDKEVM — AM65x 工業開發套件 (IDK)

The AM65x industrial development kit (IDK) is a development platform for evaluating the industrial communication and control capabilities of Sitara™ AM65x processors for applications in factory automation, drives, robotics, grid infrastructure, and more. AM65x processors include three (...)

使用指南: PDF | HTML
TI.com 無法提供
開發板

MISTR-3P-SOM-AM65X — Mistral Solutions AM65x 系統模組 (SOM)

The AM65x SOM from Mistral is an easy to use, compact, light-weight system on module (SOM) providing very high processing power for industrial applications. This module is based on Texas Instruments Sitara™ AM6548 SoC and is ideal for complex processing, connectivity and control required for (...)

開發板

PHYTC-3P-PHYCORE-AM65X — 模組上的 PHYTEC phyCORE-AM65x 系統

The phyCORE®-AM65x module brings secure boot, multiprotocol gigabit industrial communication, graphics, functional safety features and time-sensitive networking (TSN) to the phyCORE® family. The phyCORE®-AM65x SOM is ideal for industrial communication systems, factory automation, edge (...)

從:PHYTEC
開發板

TQ-3P-SITARASOMS — 適用於 TI Arm 架構處理器和微控制器的 TQ Group 系統模組

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
從:TQ-Group
開發板

TQ-3P-SOM-TQMA65XX — 適用 AM6528 Arm 處理器的 TQ-Group TQMa65xx 系統模組

以德州儀器 ARM® Cortex®-A53 技術為基礎的嵌入式模組 TQMa65xx。整合式圖形控制器支援具顯示與觸控的應用程序。共有四種處理器機型可供各種應用使用,例如需快速可靠資料處理的網路、工業自動化和控制系統。利用整合在 CPU中的可編程即時單元 (PRU) 及具備 TSN 支援的最高 6-Gigabit 乙太網路介面執行即時網路。兩個 ARM® Cortex®-R5F 控制器支援 CPU 安全與保全。

從:TQ-Group
開發板

ZLG-3P-M65XX — 適用於 AM65xx ARM Cortex-A53 1.1GHz 處理器的 ZLG M65xx 系統模組

M65xx 系列核心電路板採用主頻高達 1.1GHz 的 TI AM65xx 系列雙核心/四核心 Cortex®-A53 處理器和兩個主頻 400MHz 的 Cortex®-R5F 核心,可選配 1GB 或 2GB DDR3L 記憶體和可選配 DDR ECC 功能,eMMC 記憶體有 4GB 或 8GB 兩種版本,資源豐富,介面齊全,效能強勁,可靠性高。

偵錯探測器

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB 與乙太網路偵錯探測器

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

TI.com 無法提供
軟體開發套件 (SDK)

MCU-PLUS-SDK-AM65X MCU+ SDK for AM65x – RTOS

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

支援產品和硬體

支援產品和硬體

產品
Arm 式處理器
AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器
硬體開發
開發板
TMDX654IDKEVM AM65x 工業開發套件 (IDK)
瀏覽 下載選項
軟體開發套件 (SDK)

PROCESSOR-SDK-LINUX-AM65X Linux processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

支援產品和硬體

支援產品和硬體

產品
Arm 式處理器
AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器
硬體開發
開發板
TMDX654IDKEVM AM65x 工業開發套件 (IDK)
下載選項
軟體開發套件 (SDK)

PROCESSOR-SDK-LINUX-RT-AM65X Linux-RT processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

支援產品和硬體

支援產品和硬體

產品
Arm 式處理器
AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器
硬體開發
開發板
TMDX654IDKEVM AM65x 工業開發套件 (IDK)
下載選項
軟體開發套件 (SDK)

PROCESSOR-SDK-RTOS-AM65X RTOS Processor SDK for AM65x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

支援產品和硬體

支援產品和硬體

產品
Arm 式處理器
AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器
硬體開發
開發板
TMDX654IDKEVM AM65x 工業開發套件 (IDK)
下載選項
驅動程式或資料庫

PRU-ICSS-ETHERCAT-SLAVE PRU-ICSS software for EtherCAT slave

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

支援產品和硬體

支援產品和硬體

產品
Arm 式處理器
AM3357 Sitara 處理器:ARM Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3359 Sitara 處理器:ARM Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4377 Sitara 處理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4379 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、EtherCAT、3D 繪圖 AM5716 Sitara 處理器:Arm Cortex-A15 & DSP AM5718 Sitara 處理器:Arm Cortex-A15 與 DSP、多媒體 AM5726 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP AM5728 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP、多媒體 AM5746 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、支援 ECC 的 DDR 和安全啟動 AM5748 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR 和安全啟動 AM5749 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR、安全啟動、深度學習 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AMIC110 Sitara 處理器:ARM Cortex-A8、10+ 乙太網路通訊協定 AMIC120 Sitara 處理器;Arm Cortex-A9;超過 10 項乙太網路協定、編碼器協定
硬體開發
開發板
TMDSICE3359 AM3359 工業通訊引擎 TMDSIDK437X AM437x/AMIC120 工業開發套件 (IDK) TMDX654IDKEVM AM65x 工業開發套件 (IDK) TMDXICE110 AMIC110 工業通訊引擎 (ICE) TMDXIDK5718 AM571x 工業開發套件 (IDK)
下載選項
驅動程式或資料庫

PRU-ICSS-HSR-PRP-DAN PRU-ICSS software for HSR/PRP

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)

支援產品和硬體

支援產品和硬體

產品
Arm 式處理器
AM3356 Sitara 處理器:ARM Cortex-A8、PRU-ICSS、CAN AM3357 Sitara 處理器:ARM Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 Sitara 處理器:ARM Cortex-A8、3D 繪圖、PRU-ICSS、CAN AM3359 Sitara 處理器:ARM Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4376 Sitara 處理器:Arm Cortex-A9,PRU-ICSS AM4377 Sitara 處理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、3D 繪圖 AM4379 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、EtherCAT、3D 繪圖 AM5716 Sitara 處理器:Arm Cortex-A15 & DSP AM5718 Sitara 處理器:Arm Cortex-A15 與 DSP、多媒體 AM5726 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP AM5728 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP、多媒體 AM5746 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、支援 ECC 的 DDR 和安全啟動 AM5748 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR 和安全啟動 AM5749 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR、安全啟動、深度學習 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AMIC110 Sitara 處理器:ARM Cortex-A8、10+ 乙太網路通訊協定
硬體開發
開發板
TMDSICE3359 AM3359 工業通訊引擎 TMDSIDK437X AM437x/AMIC120 工業開發套件 (IDK) TMDX654IDKEVM AM65x 工業開發套件 (IDK) TMDXICE110 AMIC110 工業通訊引擎 (ICE) TMDXIDK5718 AM571x 工業開發套件 (IDK)
下載選項
驅動程式或資料庫

WIND-3P-VXWORKS-LINUX-OS — Wind River 處理器 VxWorks 和 Linux 作業系統

Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)
IDE、配置、編譯器或偵錯程式

C2000_CLA_SAFETI_CQKIT_RV C2000™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
支援產品和硬體

支援產品和硬體

產品
C2000 即時微控制器
TMS320C28343-Q1 具 200 MIPS、FPU、260 KB RAM、EMIF 的車用 C2000™ 32 位元 MCU TMS320C28346-Q1 具 300 MIPS、FPU、516 KB RAM、EMIF 的車用 C2000™ 32 位元 MCU TMS320F280048-Q1 具 100 MHz、FPU、TMU、256 KB 快閃記憶體、CLA、PGA、SDFM 的車用 C2000™ 32 位元 MCU TMS320F280048C-Q1 具有 100 MHz、FPU、TMU、256 KB 快閃記憶體、CLA、InstaSPIN-FOC、CLB、PGA、SDFM 的車用 C2000™ 32 位元 MCU TMS320F280049-Q1 具 100 MHz、FPU、TMU、256 KB 快閃記憶體、CLA、PGA、SDFM 的車用 C2000™ 32 位元 MCU TMS320F280049C-Q1 具 100 MHz、FPU、TMU、256 KB 快閃記憶體、CLA、InstaSPIN-FOC、CLB、PGA、SDFM 的車用 C2000™ 32 位元 MCU TMS320F28022-Q1 具 50 MHz、32 KB 快閃記憶體、8 PWM 的車用 C2000™ 32 位元 MCU TMS320F28023-Q1 具 50 MHz、64 KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F28026-Q1 具 60 MHz、32 KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F28027-Q1 具 60 MHz、64 KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F28027F-Q1 具 60 MHz、64 KB 快閃記憶體、InstaSPIN-FOC 的車用 C2000™ 32 位元 MCU TMS320F28030-Q1 具 60 MHz、32 KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F28031-Q1 具 60 MHz、64 KB 快閃記憶體、2 MSPS ADC 的車用 C2000 ™ 32 位元 MCU TMS320F28032-Q1 具 60 MHz、64 KB 快閃記憶體、4.6 MSPS ADC 的車用 C2000 ™ 32 位元 MCU TMS320F28033-Q1 具 60 MHz、64 KB 快閃記憶體、4.6MSPS ADC、CLA 的車用 C2000™ 32 位元 MCU TMS320F28034-Q1 具 60 MHz、128 KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F28035-Q1 具 60-MHz、128 KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F28052-Q1 具 60 MHz、64 KB 快閃記憶體、PGA、3.75 MSPS ADC 的車用 C2000 ™ 32 位元 MCU TMS320F28052F-Q1 具 60 MHz、64 KB 快閃記憶體、InstaSPIN-FOC、PGA 的車用 C2000™ 32 位元 MCU TMS320F28052M-Q1 具 60 MHz、64 KB 快閃記憶體、InstaSPIN-MOTION、PGA 的車用 C2000™ 32 位元 MCU TMS320F28054-Q1 具 60 MHz、128 KB 快閃記憶體、PGA 的車用 C2000™ 32 位元 MCU TMS320F28054F-Q1 具 60 MHz、128 KB 快閃記憶體、InstaSPIN-FOC、PGA 的車用 C2000™ 32 位元 MCU TMS320F28054M-Q1 具 60 MHz、128 KB 快閃記憶體、InstaSPIN-MOTION、PGA 的車用 C2000™ 32 位元 MCU TMS320F28062-Q1 具 90 MHz、FPU、128-KB 快閃記憶體、52 KB RAM 的車用 C2000™ 32 位元 MCU TMS320F28062F-Q1 具 90 MHz、FPU、128 KB 快閃記憶體、InstaSPIN-FOC 的車用 C2000™ 32 位元 MCU TMS320F28066-Q1 具 90 MHz、FPU、256 KB 快閃記憶體、68 KB RAM 的車用 C2000™ 32 位元 MCU TMS320F28067-Q1 具 90 MHz、FPU、256 KB 快閃記憶體、100 KB RAM 的車用 C2000™ 32 位元 MCU TMS320F28069-Q1 具 90 MHz、FPU、VCU、256 KB 快閃記憶體、CLA 的車用 C2000™ 32 位元 MCU TMS320F28069F-Q1 具 90 MHz、FPU、VCU、CLA、256 KB 快閃記憶體、InstaSPIN-FOC 的車用 C2000 ™ 32 位元 MCU TMS320F28069M-Q1 具 90 MHz、FPU、VCU、CLA、256 KB 快閃記憶體、InstaSPIN-MOTION 的車用 C2000 ™ 32 位元 MCU TMS320F28075-Q1 具 120 MHz、FPU、TMU、512 KB 快閃記憶體、CLA、SDFM 的車用 C2000™ 32 位元 MCU TMS320F28333 具有 100 MIPS、FPU、512 KB 快閃記憶體、EMIF、12b ADC 的 C2000™ 32 位元 MCU TMS320F28335-Q1 具 150 MIPS、FPU、512 KB 快閃記憶體、EMIF、12b ADC 的車用 C2000™ 32 位元 MCU TMS320F28375S-Q1 具 400 MIPS、1xCPU、1xCLA、FPU、TMU、1024 KB 快閃記憶體、EMIF、12b ADC 的車用 C2000™ 32 位元 MCU TMS320F28377D-Q1 具 800 MIPS、2xCPU、2xCLA、FPU、TMU、1024 KB 快閃記憶體、EMIF、16b ADC 的車用 C2000™ 32 位元 MCU TMS320F28377S-Q1 具 400 MIPS、1xCPU、1xCLA、FPU、TMU、1024 KB 快閃記憶體、EMIF、16b ADC 的車用 C2000™ 32 位元 MCU TMS320F28379D-Q1 具 800 MIPS、2xCPU、2xCLA、FPU、TMU、1024 KB 快閃記憶體、CLB、EMIF、16b ADC 的車用 C2000™ 32 位元 MCU
汽車 mmWave 雷達感測器
AWR1642 整合 DSP 和 MCU 的單晶片 76-GHz 至 81-GHz 汽車雷達感測器 AWR1843 整合 DSP、MCU 和雷達加速器的單晶片 76-GHz 至 81-GHz 汽車雷達感測器 AWR6843 整合 DSP、MCU 和雷達加速器的單晶片 60-GHz 至 64-GHz 汽車雷達感測器
Arm 式處理器
AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器
下載選項
IDE、配置、編譯器或偵錯程式

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

支援產品和硬體

支援產品和硬體

此設計資源支援此類別中多數產品。

檢查產品詳細資料頁面以確認支援。

啟動 下載選項
IDE、配置、編譯器或偵錯程式

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

支援產品和硬體

支援產品和硬體

產品
汽車 mmWave 雷達感測器
AWR1443 整合 MCU 和硬體加速器的單晶片 76-GHz 至 81-GHz 車用雷達感測器 AWR1642 整合 DSP 和 MCU 的單晶片 76-GHz 至 81-GHz 汽車雷達感測器 AWR1843 整合 DSP、MCU 和雷達加速器的單晶片 76-GHz 至 81-GHz 汽車雷達感測器 AWR1843AOP 於封裝、DSP 和 MCU 上整合天線的單晶片 76-GHz 至 81-GHz 車用雷達感測器 AWR2544 76-81GHz FMCW 衛星雷達晶片感測器 AWR2944 適用於角雷達和長程雷達的車用、第二代 76-GHz 至 81-GHz 高性能 SoC AWR2944P 整合 RF 和運算性能的車用 76-GHz 至 81-GHz 單晶片雷達 AWR6843 整合 DSP、MCU 和雷達加速器的單晶片 60-GHz 至 64-GHz 汽車雷達感測器 AWR6843AOP 整合封裝天線、DSP 和 MCU 的單晶片 60-GHz 至 64-GHz 車用雷達感測器
數位訊號處理器 (DSP)
AM2754-Q1 具有四核心 ARM® Cortex®-R5F、10.75MB SRAM 且適用於汽車音訊的 80 GFLOPS DSP 微控制器 AM62D-Q1 具有 Arm® Cortex®-A53、Cortex-R5F 和 LPDDR4 的車用 40GFLOPS DSP 音訊處理器 DM505 適用視覺分析 15mm 封裝的 SoC DRA780 適用於音訊放大器且具有 500 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 的 SoC 處理器 DRA781 適用於音訊放大器且具有 750 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 的 SoC 處理器 DRA782 適用於音訊放大器且具有 2 個 500 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 的 SoC 處理器 DRA783 適用於音訊放大器且具有 2 個 750 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 的 SoC 處理器 DRA785 適用於音訊放大器且具有 2 個 1000 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 的 SoC 處理器 DRA786 適用於音訊放大器且具有 2 個 500 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 和 EVE 的 SoC 處理器 DRA787 適用於音訊放大器且具有 2 個 750 MHz C66x DSP 和 2 個雙 Arm Cortex-M4 和 EVE 的 SoC 處理器 DRA788 適用於音訊放大器,且具有 2 個 1000 MHz C66x DSP 和 1 個 EVE 及 2 個雙 Arm Cortex-M4 的 SoC 處理器 TDA3LA 適用於 ADAS 應用且具有視覺加速功能的低功率 SoC TDA3LX 具適用 ADAS 應用的處理、成像和視覺加速功能之低功耗 SoC TDA3MA 適用於 ADAS 應用且具有完整處理和視覺加速功能的低功耗 SoC TDA3MD 適用於 ADAS 應用、具有完備處理能力的低功耗 SoC TDA3MV 適用於 ADAS 應用且具有完整處理、成像和視覺加速功能的低功耗 SoC
C2000 即時微控制器
TMS320F280021 具有 100MHz、FPU、TMU、32KB 快閃記憶體的 C2000™ 32 位元 MCU TMS320F280021-Q1 具 100 MHz、FPU、TMU、32-KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F280023 具有 100 MHz、FPU、TMU、64 kb 快閃記憶體的 C2000™ 32 位元 MCU TMS320F280023-Q1 具 100-MHz、FPU、TMU、64-KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F280023C 具有 100 MHz、FPU、TMU、64-KB 快閃記憶體、CLB 的 C2000™ 32 位元 MCU TMS320F280025 具有 100-MHz、FPU、TMU、128-kb 快閃記憶體的 C2000™ 32 位元 MCU TMS320F280025-Q1 具 100 MHz、FPU、TMU、128-KB 快閃記憶體的車用 C2000™ 32 位元 MCU TMS320F280025C 具有 100-MHz、FPU、TMU、128-kb 快閃記憶體、CLB 的 C2000™ 32 位元 MCU TMS320F280025C-Q1 具 100 MHz、FPU、TMU、128-KB 快閃記憶體、CLB 的車用 C2000™ 32 位元 MCU TMS320F28P650DH C2000 32 位元 MCU、600 MIPS、2xC28x + 1xCLA CPU、FPU64、768kB 快閃記憶體、16-b ADC TMS320F28P650DK C2000 ™ 32 位元 MCU、2x C28x +CLA CPU、鎖階、1.28-MB 快閃記憶體、16-b ADC、HRPWM、EtherCAT、CAN-FD、AES TMS320F28P650SH C2000 32 位元 MCU、400 MIPS、1xC28x + 1xCLA CPU、FPU64、768kB 快閃記憶體、16-b ADC TMS320F28P650SK C2000 32 位元 MCU、400 MIPS、1xC28x + 1xCLA CPU、FPU64、1.28-MB 快閃記憶體、16-b ADC、Ethercat TMS320F28P659DH-Q1 車用 C2000 32 位元 MCU、600 MIPS、2xC28x + 1xCLA + Lockstep、FPU64、768kB 快閃記憶體、16-b ADC TMS320F28P659DK-Q1 C2000™ 32 位元 MCU、2x C28x+CLA CPU、鎖階、1.28-MB 快閃記憶體、16-b ADC、HRPWM、CAN-FD、AES TMS320F28P659SH-Q1 車用 C2000 32 位元 MCU、400 MIPS、1xC28x + 1xCLA、FPU64、768kB 快閃記憶體、16-b ADC
Wi-Fi 產品
CC3200 具 2 TLS/SSL 和 256kB RAM 的 SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi® 無線 MCU CC3200MOD SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi® 和物聯網無線模組 CC3220MOD SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi CERTIFIED™ 無線模組 CC3220MODA 具有天線的 SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi CERTIFIED™ 無線模組 CC3220R 具 6 TLS/SSL 和 256kB RAM 的 SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi® 無線 MCU CC3220S 具安全開機和 256kB RAM 的 SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi® 無線 MCU CC3220SF 具 1MB 快閃記憶體和 256kB RAM 的 SimpleLink™ 32 位元 Arm Cortex-M4 Wi-Fi® 無線 MCU CC3230S 具有 256 KB RAM、共存、WPA3、16 個 TLS 通訊端和安全啟動的 SimpleLink™ ARM Cortex-M4 Wi-Fi® MCU CC3230SF 具有 256 KB RAM+1 MB XIP 快閃記憶體、共存、WPA3、16 個 TLS 通訊端和安全啟動的 SimpleLink™ ARM Cortex-M4 Wi-Fi® MCU CC3235MODAS SimpleLink™ Wi-Fi CERTIFIED™ 雙頻無線天線模組解決方案 CC3235MODASF 具有 1 MB XIP 快閃記憶體的 SimpleLink™ Wi-Fi CERTIFIED™ 雙頻無線天線模組解決方案 CC3235MODS 具有 256 kB 記憶體的 SimpleLink™ 32 位元 ARM Cortex-M4 雙頻 Wi-Fi CERTIFIED™ 無線模組 CC3235MODSF 具有 1 MB 快閃記憶體的 SimpleLink™ 32 位元 ARM Cortex-M4 雙頻 Wi-Fi CERTIFIED™ 無線模組 CC3235S 具有 256 kB RAM 的 SimpleLink™ 32 位元 ARM Cortex-M4 雙頻 Wi-Fi® 無線 MCU CC3235SF 具有 1MB 快閃記憶體的 SimpleLink™ 32 位元 Arm Cortex-M4 雙頻 Wi-Fi® 無線 MCU CC3501E 具有 2.4 GHz Wi-Fi 6 和 Bluetooth® 低功耗 5.4 的 SimpleLink™ 無線 MCU CC3551E 具有雙頻 (2.4 和 5 GHz) Wi-Fi 6 和 Bluetooth® 低功耗 5.4 的 SimpleLink™ 無線 MCU
Arm 式處理器
AM3351 Sitara 處理器:Arm Cortex-A8、1Gb 乙太網路、顯示 AM3352 Sitara 處理器:Arm Cortex-A8、1Gb 乙太網路、顯示器、CAN AM3354 Sitara 處理器:Arm Cortex-A8、3D 圖形、CAN AM3356 Sitara 處理器:ARM Cortex-A8、PRU-ICSS、CAN AM3357 Sitara 處理器:ARM Cortex-A8、EtherCAT、PRU-ICSS、CAN AM3358 Sitara 處理器:ARM Cortex-A8、3D 繪圖、PRU-ICSS、CAN AM3358-EP Sitara 處理器:Arm Cortex-A8、3D、PRU-ICSS、HiRel、CAN AM3359 Sitara 處理器:ARM Cortex-A8、EtherCAT、3D、PRU-ICSS、CAN AM4372 Sitara 處理器:Arm Cortex-A9 AM4376 Sitara 處理器:Arm Cortex-A9,PRU-ICSS AM4377 Sitara 處理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、3D 繪圖 AM4379 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、EtherCAT、3D 繪圖 AM5706 Sitara 處理器:成本最佳化的 ARM Cortex-A15 和 DSP 以及安全啟動 AM5708 Sitara 處理器:成本最佳化的 ARM Cortex-A15 和 DSP、多媒體和安全啟動 AM5716 Sitara 處理器:Arm Cortex-A15 & DSP AM5718 Sitara 處理器:Arm Cortex-A15 與 DSP、多媒體 AM5718-HIREL AM5718-HIREL Sitara™ 處理器矽版本 2.0 AM5726 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP AM5728 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP、多媒體 AM5746 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、支援 ECC 的 DDR 和安全啟動 AM5748 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR 和安全啟動 AM620-Q1 適用於駕駛監控、網路和 V2X 系統且具備嵌入式安全性的汽車運算 SoC AM623 具有 Arm® Cortex®-A53 型物體與手勢辨識功能的物聯網 (IoT) 與閘道 SoC AM625 配備 Arm® Cortex®-A53 型邊緣 AI 與 Full-HD 雙顯示器的人機互動 SoC AM625-Q1 具有數位儀表嵌入式安全性的車用顯示器 SoC AM625SIP 封裝中具有 Arm® Cortex®-A53 和整合式 LPDDR4 的通用系統 AM62A1-Q1 具有 RGB-AMB ISP、視訊編碼/解碼且適用於 1-2 台攝影機、低功率系統的車用處理器 AM62A3 具 RGB-IR ISP 且適用 1-2 台攝影機、低功耗、視訊監控、零售自動化的 1 TOPS 視覺 SoC AM62A3-Q1 具 RGB-IR ISP 且適用 1-2 台攝影機、駕駛監控和行車紀錄器的車用 1 TOPS 視覺 SoC AM62A7 具 RGB-IR ISP 且適用 1-2 台攝影機、低功耗系統、機器視覺、機器人的 2 TOPS 視覺 SoC AM62A7-Q1 具 RGB-IR ISP 且適用 1-2 台攝影機、駕駛監控、前置攝影機的 2 TOPS 視覺 SoC AM62L 適用於 IOT、HMI 和通用應用且具有顯示的低功率 Arm® Cortex®-A53 SoC AM62P Arm®Cortex®-A53 SoC,具有三路輸出顯示器、3D 圖形、4K 視訊編碼器,適用於人機介面 AM62P-Q1 具有進階 3D 圖形、4K 視訊編碼器和嵌入式安全性的車用顯示器 SoC AM6411 單核 64 位元 Arm® Cortex®-A53、單核 Cortex-R5F、PCIe、USB 3.0 和安全性 AM6412 雙核 64 位元 Arm® Cortex®-A53、單核 Cortex-R5F、PCIe、USB 3.0 和安全性 AM6421 單核心 64 位元 Arm® Cortex®-A53、單核心 Cortex-R5F、PCIe、USB 3.0 和安全性 AM6422 雙核心 64 位元 Arm® Cortex®-A53、雙核心 Cortex-R5F、PCIe、USB 3.0 和安全性 AM6441 單核心 64 位元 Arm® Cortex®-A53、四核心 Cortex-R5F、PCIe、USB 3.0 和安全性 AM6442 雙核心 64 位元 Arm® Cortex®-A53、四核心 Cortex-R5F、PCIe、USB 3.0 和安全性 AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM68 具有雙核心 64 位元 Arm Cortex-A72、圖形、1 埠 PCIe Gen3、USB3.0 的通用 SoC AM68A 適用於 1-8 台攝影機、機器視覺、智慧流量、零售自動化的 8 TOPS 視覺 SoC AM69 具有圖形、PCIe Gen 3、乙太網路、USB 3.0 的通用八核心 64 位元 Arm Cortex-A72 AM69A 適用 1-12 台攝影機、自主行動機器人、機器視覺、行動 DVR、AI 運算盒的 32 TOPS 視覺 SoC AMIC110 Sitara 處理器:ARM Cortex-A8、10+ 乙太網路通訊協定 AMIC120 Sitara 處理器;Arm Cortex-A9;超過 10 項乙太網路協定、編碼器協定 DRA710 適用於資訊娛樂系統與儀錶板,且含繪圖的 600 MHz ARM Cortex-A15 SoC 處理器 DRA712 適用車載資訊娛樂系統與儀錶板,且含圖形與雙 Arm Cortex-M4 的 600 MHz ARM Cortex-A15 SoC 處理器 DRA714 適用於資訊娛樂系統與儀錶板,且含繪圖和 DSP 的 600 MHz ARM Cortex-A15 SoC 處理器 DRA716 適用於資訊娛樂系統與儀錶板,且含繪圖和 DSP 的 800 MHz ARM Cortex-A15 SoC 處理器 DRA718 適用於資訊娛樂系統與儀錶板,且含繪圖和 DSP 的 1 GHz ARM Cortex-A15 SoC 處理器 DRA722 適用於車載資訊娛樂系統與儀錶板,且含圖形與 DSP 的 800MHz Arm Cortex-A15 SoC 處理器 DRA724 適用於車載資訊娛樂系統與儀錶板,且含圖形與 DSP 的 1GHz Arm Cortex-A15 SoC 處理器 DRA725 適用於車載資訊娛樂系統與儀錶板,且含圖形與 DSP 的 1.2GHz Arm Cortex-A15 SoC 處理器 DRA726 適用於車載資訊娛樂系統與儀錶板且具有圖形與 DSP 的 1.5 GHz Arm Cortex-A15 DRA750 適用於車載資通訊系統的雙 1.0 GHz A15、雙 DSP、延伸週邊設備 SoC 處理器 DRA756 適用於車載資通訊系統的雙 1.5 GHz A15、雙 EVE、雙 DSP、延伸週邊設備 SoC 處理器 DRA75P 適用於資訊娛樂系統應用、具有 ISP 並與 DRA75x SoC 針腳相容的多核心 SoC 處理器 DRA77P 適用於數位駕駛艙應用並具有延伸周邊設備和 ISP 的高效能多核心 SoC DRA790 適用於音訊放大器且具有 500 MHz C66x DSP 的 300 MHz ARM Cortex-A15 SoC 處理器 DRA791 適用於音訊放大器且具有 750 MHz C66x DSP 的 300 MHz ARM Cortex-A15 SoC 處理器 DRA793 適用於音訊放大器且具有 750 MHz C66x DSP 的 500 MHz ARM Cortex-A15 SoC 處理器 DRA797 適用於音訊放大器且具有 750 MHz C66x DSP 的 800 MHz ARM Cortex-A15 SoC 處理器 DRA821U 雙 Arm Cortex-A72、四 Cortex-R5F、4 埠乙太網路交換機和一個 PCIe 控制器 DRA821U-Q1 具有雙 Arm® Cortex®-A72、四路 Cortex-R5F、四埠乙太網路交換器、PCIe 的車用閘道器 SoC DRA829J 雙核心 Arm Cortex-A72、四核心 Cortex-R5F、多核 DSP、8 埠乙太網路交換器和 4 埠 PCIe 交換器 DRA829J-Q1 雙 Arm Cortex-A72、四 Cortex-R5F、多核心 DSP、8 埠乙太網路和 4 埠 PCIe 交換器 DRA829V 雙 Arm® Cortex®-A72、四路 Cortex®-R5F、8 埠乙太網路和 4 埠 PCIe 交換器 DRA829V-Q1 雙 Arm® Cortex-A72、四路 Cortex-R5F、8 埠乙太網路和 4 埠 PCIe 交換器 TDA2E 適用 ADAS 應用且具圖形與視訊加速的 SoC 處理器 (23mm 封裝) TDA2EG-17 適用 ADAS 應用且具圖形與視訊加速的 SoC 處理器 (17mm 封裝) TDA2HF 適用於 ADAS 應用且具有完整視訊和視覺加速功能的 SoC 處理器 TDA2HG 適用於 ADAS 應用且具圖形、視訊與視覺加速功能的 SoC 處理器 TDA2HV 適用於 ADAS 應用程式且具有視訊與視覺加速功能的 SoC 處理器 TDA2LF 適用 ADAS 應用的 SoC 處理器 TDA2P-ABZ 適用於 ADAS 且具有繪圖、成像、視訊和視覺加速選項的 TDA2 腳位相容 SoC 系列 TDA2P-ACD 適用於 ADAS 且具有繪圖、成像處理、視訊和視覺加速選項的高效能 SoC 系列 TDA2SA 適合 ADAS 應用,且具有功能強大之視訊和視覺加速功能的 SoC 處理器 TDA2SG 適用 ADAS 應用且具完整圖形、視訊與視覺加速功能的 SoC 處理器 TDA2SX 適用 ADAS 應用程式且具功能完整圖形、視訊與視覺加速功能的 SoC 處理器 TDA4VE-Q1 具 AI、視覺預處理和 GPU,且適用自動停車和駕駛輔助的車用系統單晶片 TDA4VEN-Q1 適用於入門性能停車輔助應用,且具有 AI、繪圖和顯示的車用 ADAS SoC TDA4VL-Q1 具 AI、視覺處理且適用環景系統與停車輔助應用的車用系統單晶片 TDA4VM 雙 Arm® Cortex®-A72 SoC、C7x DSP 以及深度學習、視覺與多媒體加速器 TDA4VM-Q1 使用深度學習且適用 L2、L3 和近場分析系統的汽車晶片系統
工業 mmWave 雷達感測器
IWR1443 整合 MCU 和硬體加速器的單晶片 76-GHz 至 81-GHz mmWave 感測器 IWR1642 整合 DSP 和 MCU 的單晶片 76-GHz 至 81-GHz mmWave 感測器
Arm Cortex-M4 MCU
MSP432E401Y 具有乙太網路、CAN、1 MB 快閃記憶體和 256 kB RAM 的 SimpleLink™ 32 位元 Arm Cortex-M4F MCU MSP432E411Y 具有乙太網路、CAN、TFT LCD、1 MB 快閃記憶體和 256 kB RAM 的 SimpleLink™ 32 位元 ARM Cortex-M4F MCU TM4C1230C3PM 以高性能 32 位元 ARM® Cortex®-M4F 為基礎的 MCU TM4C1230D5PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、64-kb 快閃記憶體、24-kb RAM、CAN 和 64 接腳 LQFP TM4C1230E6PM 具有 80-MHz、128-kb 快閃記憶體、32-kb RAM、CAN 和 64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1230H6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256-kb 快閃記憶體、32-kb RAM、CAN 和 64 接腳 LQFP TM4C1231C3PM 具有 80-MHz、32-kb 快閃記憶體、12-kb RAM、CAN、RTC、64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1231D5PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、64-kb 快閃記憶體、24-kb RAM、CAN、RTC 和 64 接腳 LQFP TM4C1231D5PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、64-kb 快閃記憶體、24-kb RAM、CAN、RTC 和 100 接腳 LQFP TM4C1231E6PM 具有 80MHz、128kb 快閃記憶體、24kb RAM、CAN、RTC 和 64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1231E6PZ 具有 80-MHz、128-kb 快閃記憶體、32-kb RAM、CAN、RTC、100 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1231H6PGE 基於 32 位元 Arm Cortex-M4F 的 MCU,具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC 和 144 接腳 LQFP TM4C1231H6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC 和 64 接腳 LQFP TM4C1231H6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC 和 100 接腳 LQFP TM4C1232C3PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、32-kb 快閃記憶體、32-kb RAM、CAN、USB-D 和 64 接腳 LQFP TM4C1232D5PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、64-kb 快閃記憶體、12-kb RAM、CAN、USB-D 和 64 接腳 LQFP TM4C1232E6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、128-kb 快閃記憶體、24-kb RAM、CAN、USB-D 和 64 接腳 LQFP TM4C1232H6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、USB-D 和 64 接腳 LQFP TM4C1233C3PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、64-kb 快閃記憶體、32-kb RAM、RTC、USB-D 和 32 接腳 LQFP TM4C1233D5PM 具有 80-MHz、64-kb 快閃記憶體、12-kb RAM、CAN、RTC、USB-D、64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1233D5PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、64-kb 快閃記憶體、24-kb RAM、CAN、RTC、USB-D 和 100 接腳 LQFP TM4C1233E6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、128-kb 快閃記憶體、24-kb RAM、CAN、RTC、USB-D 和 64 接腳 LQFP TM4C1233E6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、128-kb 快閃記憶體、32-kb RAM、CAN、RTC、USB-D 和 100 接腳 LQFP TM4C1233H6PGE 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC、USB-D 和 144 接腳 LQFP TM4C1233H6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC、USB-D 和 64 接腳 LQFP TM4C1233H6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC、USB-D 和 100 接腳 LQFP TM4C1236D5PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、64-kb 快閃記憶體、32-kb RAM、CAN、USB-D 和 64 接腳 LQFP TM4C1236E6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、128-kb 快閃記憶體、24-kb RAM、CAN、USB-D 和 64 接腳 LQFP TM4C1236H6PM 具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、CAN、USB、64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1237D5PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、64kb 快閃記憶體、32kb RAM、CAN、RTC、USB、64 接腳 LQFP TM4C1237D5PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、64-kb 快閃記憶體、24-kb RAM、CAN、RTC、USB 和 100 接腳 LQFP TM4C1237E6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、128-kb 快閃記憶體、24-kb RAM、CAN、RTC、USB 和 64 接腳 LQFP TM4C1237E6PZ 具有 80-MHz、128-kb 快閃記憶體、32-kb RAM、CAN、RTC、USB、100 接腳 LQFP 的 32 位元 ARM Cortex-M4F 架構 MCU TM4C1237H6PGE 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256-kb 快閃記憶體、32-kb RAM、CAN、RTC、USB 和 144 接腳 LQFP TM4C1237H6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256kb 快閃記憶體、32kb RAM、CAN、RTC、USB、64 接腳 LQFP TM4C1237H6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256kb 快閃記憶體、32kb RAM、CAN、RTC、USB、100 接腳 LQFP TM4C123AE6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、128kb 快閃記憶體、32kb RAM、2 個 CAN、64 接腳 LQFP TM4C123AH6PM 具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C123BE6PM 具有 80-MHz、128-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C123BE6PZ 具有 80-MHz、128-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、100 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C123BH6NMR 具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、2x CAN、RTC、USB 的 32 位元 Arm® Cortex®-M4F 架構的 MCU TM4C123BH6PGE 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC 和 144 接腳 LQFP TM4C123BH6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC 和 64 接腳 LQFP TM4C123BH6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80-MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC 和 100 接腳 LQFP TM4C123BH6ZRB 具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、157 接腳 BGA 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C123FE6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、128-kb 快閃記憶體、32-kb RAM、2 個 CAN、USB 和 64 接腳 LQFP TM4C123FH6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、USB 和 64 接腳 LQFP TM4C123GE6PM 具有 80-MHz、128-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、USB、64 接腳 LQFP 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C123GE6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、128-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、USB 和 100 接腳 LQFP TM4C123GH6NMR 具有 80-MHz、256-kb 快閃記憶體、32-kb RAM、2x CAN、RTC、USB 的 32 位元 Arm® Cortex®-M4F 架構的 MCU TM4C123GH6PGE 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、USB 和 144 接腳 LQFP TM4C123GH6PM 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80 -MHz、256 -KB 快閃記憶體、32 -KB RAM、2 個 CAN、RTC、USB 和 64 接腳 LQFP TM4C123GH6PZ 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256-kb 快閃記憶體、32-kb RAM、2 個 CAN、RTC、USB 和 100 接腳 LQFP TM4C123GH6ZRB 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256kb 快閃記憶體、32kb RAM、2 個 CAN、RTC、USB-D 和 157 接腳 BGA TM4C123GH6ZXR 基於 32 位元 Arm Cortex-M4F 的 MCU,具 80MHz、256kb 快閃記憶體、32kb RAM、2 個 CAN、RTC、USB-D 和 168 接腳 BGA TM4C1290NCPDT 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1290NCZAD 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1292NCPDT 具 120 MHz、1 MB 快閃記憶體、256-kb RAM、USB、ENET MAC+MII 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1292NCZAD 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、ENET MAC+MII 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1294KCPDT 具 120 MHz、512-kb 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1294NCPDT 具有 120-MHZ、1-MB 快閃記憶體、256-KB RAM、USB、ENET MAC+PHY 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1294NCZAD 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1297NCZAD 具 120 MHz、1 MB 快閃記憶體、256-kb RAM、USB、LCD 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1299KCZAD 具有 120-MHz、512-kb 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、LCD 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C1299NCZAD 具有 120 MHz、1-MB 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、LCD 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129CNCPDT 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129CNCZAD 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129DNCPDT 具 120 MHz、1 MB 快閃記憶體、256-kb RAM、USB、ENET MAC+MII、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129DNCZAD 具 120 MHz、1 MB 快閃記憶體、256-kb RAM、USB、ENET MAC+MII、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129EKCPDT 具 120-MHz、512-kb 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129ENCPDT 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129ENCZAD 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129LNCZAD 具有 120-MHz、1-MB 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、LCD、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129XKCZAD 具有 120-MHz、512-kb 快閃記憶體、256-kb RAM、USB、ENET MAC+PHY、LCD、AES 的 32 位元 Arm Cortex-M4F 架構 MCU TM4C129XNCZAD 具有 120-MHz、1-MB 快閃記憶體、256-KB RAM、USB、ENET MAC+PHY、LCD、AES 的 32 位元 Arm Cortex-M4F 架構 MCU
Arm Cortex-M0+ MCU
MSPM0C1103 具有 8KB 快閃記憶體、1KB SRAM、12 位元 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 具有 8KB 快閃記憶體、1KB SRAM、12 位元 ADC、LIN 的車用 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 具有 16KB 快閃記憶體、1KB SRAM、12 位元 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 具有 16KB 快閃記憶體、1KB SRAM、12 位元 ADC、LIN 的車用 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 具有 32KB 快閃記憶體 16KB SRAM 2 個 12 位元 4Msps ADC、運算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1106 具有 64KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1107 具有 128KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1505 具有 32KB 快閃記憶體 16KB SRAM 2 個 4Msps ADC、12 位元 DAC、3 個 COMP、2 個 OPA、MATHACL 的 80MHz Arm® Cortex®-M0+ MC MSPM0G1506 具有 64KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、12 位元 DAC、3 個 COMP、2 個 OPA、MATHACL 的 80MHz Arm® Cortex®-M0+ MC MSPM0G1507 具有 128KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、12 位元 DAC、3 個 COMP、2 個 OPA、MATHACL 的 80MHz Arm® Cortex®-M0+ M MSPM0G1519 具有雙區 512kB 快閃記憶體、128kB SRAM、2xADC、DAC、3xCOMP 的 80 MHz ARM® Cortex®-M0+ MCU MSPM0G3105 具有 32KB 快閃記憶體 16KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3105-Q1 具有 32KB 快閃記憶體 16KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106 具有 64KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106-Q1 具有 64KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107 具有 128KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107-Q1 具有 128KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3505 具有 32KB 快閃記憶體 16KB SRAM 2 個 4Msps ADC、DAC、3 個 COMP、2 個 OPA、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0 MSPM0G3505-Q1 具有 32KB 快閃記憶體 16KB SRAM ADC、DAC、COMP、OPA、CAN-FD、MATHACL 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3506 具有 64KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、DAC、3 個 COMP、2 個 OPA、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ M MSPM0G3506-Q1 具有 64KB 快閃記憶體 32KB SRAM ADC、DAC、COMP、OPA、CAN-FD、MATHACL 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3507 具有 128KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、DAC、3 個 COMP、2 個 OPA、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ MSPM0G3507-Q1 具有 128KB 快閃記憶體 32KB SRAM ADC、DAC、COMP、OPA、CAN-FD、MATHACL 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3519 具有雙區 512kB 快閃記憶體、128kB SRAM、2xCAN-FD、2xADC、DAC、COMP 的 80 MHz ARM® Cortex®-M0+ MCU MSPM0L1105 具 32-KB 快閃記憶體、4-KB SRAM、12 位元 ADC 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1106 具 64-KB 快閃記憶體、4-KB SRAM、12 位元 ADC 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1117 具有 128KB 雙區快閃記憶體、16KB SRAM、12 位元 1.68Msps ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 具有 128KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227-Q1 具有 128KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228 具有 256KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228-Q1 具有 256KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 具 8-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 具 16-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 具有 16KB 快閃記憶體、2KB RAM、12 位元 ADC、OPA、LIN 的車用 32Mhz Arm® Cortex®-M0+ MSPM0L1305 具 32-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 具有 32-KB 快閃記憶體、4-KB RAM、12 位元 ADC、OPA、LIN 的車用 32-MHz Arm® Cortex®-M0+ MSPM0L1306 具 64-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 具有 64KB 快閃記憶體、4KB RAM、12 位元 ADC、OPA、LIN 的車用 32Mhz Arm® Cortex®-M0+ MSPM0L1343 具 8-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 具 16-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1345 具 32-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1346 具 64-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L2227 具有 128KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、LCD、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227-Q1 具有 128KB 雙區快閃記憶體、32KB SRAM、ADC、COMP、LCD、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU MSPM0L2228 具有 256KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、LCD、VBAT、PSA-L1 的 32MHz ARM® Cortex®-M0+ MCU MSPM0L2228-Q1 具有 256KB 雙區快閃記憶體、32KB SRAM、ADC、COMP、LCD、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU
Arm Cortex-R MCU
AM2431 Arm® Cortex®-R5F 架構 MCU,具有工業通訊功能和最高達 800 MHz 的安全性 AM2432 雙核心 Arm® Cortex®-R5F 架構 MCU,具有工業通訊功能和最高達 800 MHz 的安全性 AM2434 四核心 Arm® Cortex®-R5F 架構 MCU,具有工業通訊功能和最高達 800 MHz 的安全性 AM2612 具有高達 500 MHz、即時控制及安全性的雙核心 Arm Cortex-R5F MCU AM2631 具有即時控制及安全性,且高達 400MHz 的單核心 Arm® Cortex®-R5F MCU AM2631-Q1 具有即時控制及安全性,且高達 400 MHz 的車用單核心 Arm® Cortex®-R5F MCU AM2632 具有即時控制及安全性,且高達 400MHz 的雙核心 Arm® Cortex®-R5F MCU AM2632-Q1 具有即時控制及安全性,且高達 400 MHz 的車用雙核心 Arm® Cortex®-R5F MCU AM2634 具有即時控制及安全性之高達 400 MHz 四核心 Arm® Cortex®-R5F MCU AM2634-Q1 具有即時控制及安全性,且高達 400 MHz 的車用四核心 Arm® Cortex®-R5F MCU AM263P2 高達 400MHz 且具有 OpTI-flash 技術和即時控制的雙核心 Arm®Cortex®-R5F MCU AM263P4 具有即時控制及可擴充記憶體且最高 400 MHz 的四核心 Arm® Cortex®-R5F MCU AM263P4-Q1 具有即時控制及可擴充記憶體且最高 400MHz 的車用四核心 Arm® Cortex®-R5F MCU
Sub-1 GHz 無線 MCU
CC1310 含 128kB 快閃記憶體的 SimpleLink™ 32 位元 Arm Cortex-M3 Sub-1 GHz 無線 MCU CC1311P3 具有 352KB 快閃記憶體及整合式 +20dBm 功率放大器的 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz 無線 MCU CC1311R3 具有 352-kB 快閃記憶體的 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz 無線 MCU CC1312PSIP 配備整合式功率放大器的 Sub-1 GHz 系統級封裝 (SIP) 模組 CC1312R 具有 352kB 快閃記憶體的 SimpleLink™ 32 位元 Arm Cortex-M4F Sub-1 GHz 無線 MCU CC1312R7 具有 704-kB 快閃記憶體的 SimpleLink™ Arm® Cortex®-M4F 多協定 Sub-1 GHz 無線 MCU CC1314R10 具 1-MB 快閃記憶體和高達 296 kB SRAM 的 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz 無線 MCU CC1350 具 128kB 快閃記憶體的 SimpleLink™ 32 位元 Arm Cortex-M3 多協定 Sub-1 GHz 和 2.4 GHz 無線 MCU CC1352P SimpleLink™ ARM Cortex-M4F 多協定低於 1 GHz 和 2.4 GHz 無線 MCU 整合式功率放大器 CC1352P7 SimpleLink™ Arm® Cortex®-M4F 多協定 sub-1 GHz 和 2.4-GHz 無線 MCU 整合式功率放大器 CC1352R 具有 352kB 快閃記憶體的 SimpleLink™ 32 位元 Arm Cortex-M4F 多協定 Sub-1 GHz 和 2.4 GHz 無線 MCU CC1354P10 具有 1MB 快閃記憶體、296KB SRAM、整合式功率放大器的 SimpleLink™ Arm® Cortex®-M33 多頻段無線 MCU CC1354R10 具 1-MB 快閃記憶體和高達 296-KB SRAM 的 SimpleLink™ Arm® Cortex®-M33 多頻無線 MCU
汽車無線連線產品
CC2640R2F-Q1 SimpleLink™ 符合車用資格的 32 位元 Arm Cortex-M3 Bluetooth® 低耗能無線 MCU CC2745R10-Q1 具有 1MB 快閃記憶體、HSM、APU、CAN-FD 的車用 SimpleLink™ Bluetooth® 6.0 LE 無線 MCU
低耗電 2.4-GHz 產品
CC2340R2 具有 256kB 快閃記憶體的 SimpleLink™ 32 位元 Arm® Cortex®-M0+ 2.4GHz 無線 MCU CC2640R2F 具 128-kB 快閃記憶體的 SimpleLink™ 32 位元 Arm® Cortex®-M3 Bluetooth® 5.1 低耗能無線 MCU CC2640R2L SimpleLink™ Bluetooth® 5.1 低耗能無線 MCU CC2652P 具有整合式功率放大器的 SimpleLink™ ARM Cortex-M4F 多協定 2.4 GHz 無線 MCU CC2652P7 SimpleLink™ Arm® Cortex®-M4F 多協定 2.4-GHz 無線 MCU、704-kB 快閃記憶體、整合式功率放大器 CC2652PSIP 具有整合式功率放大器的 SimpleLink™ 多協定 2.4-GHz 無線統級封裝模組 CC2652R 具有 352 kB 快閃記憶體的 SimpleLink™ 32 位元 ARM Cortex-M4F 多協定 2.4 GHz 無線 MCU CC2652R7 具 704-kB 快閃記憶體的 SimpleLink™ Arm® Cortex®-M4F 多協定 2.4 GHz 無線 MCU CC2652RB 具有無晶體震盪 BAW 諧振器的 SimpleLink™ 32 位元 ARM Cortex-M4F 多協定 2.4 GHz 無線 MCU CC2652RSIP 具有 352-KB 記憶體的 SimpleLink™ 多協定 2.4-GHz 無線統級封裝模組 CC2674P10 具 1 MB 快閃記憶體和功率放大器的 SimpleLink™ Arm® Cortex®-M33 多協定 2.4GHz 無線 MCU CC2674R10 具 1-MB 快閃記憶體的 SimpleLink™ Arm® Cortex®-M33 多協定 2.4-GHz 無線 MCU CC2755R10 具有 1MB 快閃記憶體的 SimpleLink™ 32 位元 Arm® Cortex®-M33 Bluetooth® 低功耗無線 MCU
啟動 下載選項
軟體程式設計工具

UNIFLASH UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

支援產品和硬體

支援產品和硬體

產品
C2000 即時微控制器
F29H850TU C29x 200MHz 三核心、Lockstep、符合功能安全、4MB 的 C2000™ 64 位元 MCU F29H859TU-Q1 C29x 200MHz 三核心、Lockstep、符合功能安全、4MB 的車用 C2000™ 64 位元 MCU TMS320F2800132 具有 100 MHz、64-KB 快閃記憶體、FPU、TMU、六 PWM 和零 CAN 的 C2000™ 32 位元 MCU TMS320F2800133 具有 120 MHz、64-KB 快閃記憶體、FPU 與 TMU 的 C2000™ 32 位元 MCU TMS320F2800135 具有 120 MHz、128-KB 快閃記憶體、FPU 與 TMU 的 C2000™ 32 位元 MCU TMS320F2800137 具有 120 MHz、256-KB 快閃記憶體、FPU 與 TMU 的 C2000™ 32 位元 MCU TMS320F2800152-Q1 具有 CAN-FD、鎖階 ASIL B 的車用 C2000™ 32 位元 MCU 100-MHz 64-KB 快閃記憶體 TMS320F2800153-Q1 具有 HRPWM、CAN-FD、鎖階 ASIL B 的車用 C2000™ 32 位元 MCU 120-MHz 64-KB 快閃記憶體 TMS320F2800154-Q1 具有 CAN-FD、鎖階 ASIL B 的車用 C2000™ 32 位元 MCU 100-MHz 128-KB 快閃記憶體 TMS320F2800155 具 HRPWM、CAN-FD 的 C2000™ 32 位元 MCU 120-MHz 128-KB 快閃記憶體 TMS320F2800155-Q1 具有 HRPWM、CAN-FD、鎖階 ASIL B 的車用 C2000™ 32 位元 MCU 120-MHz 128-KB 快閃記憶體 TMS320F2800156-Q1 具有 CAN-FD、鎖階 ASIL B、0 和 1 級的車用 C2000™ 32 位元 MCU 100-MHz 256-KB 快閃記憶體 TMS320F2800157 具 HRPWM、CAN-FD 的 C2000™ 32 位元 MCU 120-MHz 256-KB 快閃記憶體 TMS320F2800157-Q1 具有 HRPWM、CAN-FD、鎖階 ASIL B、0 和 1 級的車用 C2000™ 32 位元 MCU 120-MHz 256-KB 快閃記憶體 TMS320F28P550SG C2000™ 32 位元 MCU、150MHz 512KB 快閃記憶體、C28x + CLA、五個 ADC、CLB、AES 和 NPU TMS320F28P550SJ C2000™ 32 位元 MCU,具有 1x C28x + 1x CLA、150MHz、1.1MB 快閃記憶體、5x ADC、CLB、AES 和 NPU TMS320F28P559SJ-Q1 車用 C2000™ 32 位元 MCU、1x C28x + 1x CLA、150-MHz、1.1-MB 快閃記憶體、5x ADC、CLB、AES 和 NNPU TMS320F28P650DH C2000 32 位元 MCU、600 MIPS、2xC28x + 1xCLA CPU、FPU64、768kB 快閃記憶體、16-b ADC TMS320F28P650DK C2000 ™ 32 位元 MCU、2x C28x +CLA CPU、鎖階、1.28-MB 快閃記憶體、16-b ADC、HRPWM、EtherCAT、CAN-FD、AES TMS320F28P650SH C2000 32 位元 MCU、400 MIPS、1xC28x + 1xCLA CPU、FPU64、768kB 快閃記憶體、16-b ADC TMS320F28P650SK C2000 32 位元 MCU、400 MIPS、1xC28x + 1xCLA CPU、FPU64、1.28-MB 快閃記憶體、16-b ADC、Ethercat
Arm 式處理器
AM4372 Sitara 處理器:Arm Cortex-A9 AM4376 Sitara 處理器:Arm Cortex-A9,PRU-ICSS AM4377 Sitara 處理器:Arm Cortex-A9、PRU-ICSS、EtherCAT AM4378 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、3D 繪圖 AM4379 Sitara 處理器:ARM Cortex-A9、PRU-ICSS、EtherCAT、3D 繪圖 AM5716 Sitara 處理器:Arm Cortex-A15 & DSP AM5718 Sitara 處理器:Arm Cortex-A15 與 DSP、多媒體 AM5718-HIREL AM5718-HIREL Sitara™ 處理器矽版本 2.0 AM5726 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP AM5728 Sitara 處理器:雙 Arm Cortex-A15 和雙 DSP、多媒體 AM5729 Sitara 處理器 AM5746 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、支援 ECC 的 DDR 和安全啟動 AM5748 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR 和安全啟動 AM5749 Sitara 處理器:雙核心 ARM Cortex-A15 和雙核心 DSP、多媒體、支援 ECC 的 DDR、安全啟動、深度學習 AM6526 具 gigabit PRU-ICSS 的雙路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6528 Sitara 處理器:雙核心 ARM Cortex-A53 和雙核心 ARM Cortex-R5F,Gigabit PRU-ICSS、3D 繪圖 AM6546 具 gigabit PRU-ICSS 的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器 AM6548 具 gigabit PRU-ICSS、3D 圖形的四路 Arm® Cortex®-A53 和雙路 Arm Cortex-R5F Sitara™ 處理器
Arm Cortex-M0+ MCU
MSPM0C1103 具有 8KB 快閃記憶體、1KB SRAM、12 位元 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1103-Q1 具有 8KB 快閃記憶體、1KB SRAM、12 位元 ADC、LIN 的車用 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104 具有 16KB 快閃記憶體、1KB SRAM、12 位元 ADC 的 24MHz Arm® Cortex®-M0+ MCU MSPM0C1104-Q1 具有 16KB 快閃記憶體、1KB SRAM、12 位元 ADC、LIN 的車用 24MHz Arm® Cortex®-M0+ MCU MSPM0G1105 具有 32KB 快閃記憶體 16KB SRAM 2 個 12 位元 4Msps ADC、運算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1106 具有 64KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1107 具有 128KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器的 80MHz Arm® Cortex®-M0+ MCU MSPM0G1505 具有 32KB 快閃記憶體 16KB SRAM 2 個 4Msps ADC、12 位元 DAC、3 個 COMP、2 個 OPA、MATHACL 的 80MHz Arm® Cortex®-M0+ MC MSPM0G1506 具有 64KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、12 位元 DAC、3 個 COMP、2 個 OPA、MATHACL 的 80MHz Arm® Cortex®-M0+ MC MSPM0G1507 具有 128KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、12 位元 DAC、3 個 COMP、2 個 OPA、MATHACL 的 80MHz Arm® Cortex®-M0+ M MSPM0G1519 具有雙區 512kB 快閃記憶體、128kB SRAM、2xADC、DAC、3xCOMP 的 80 MHz ARM® Cortex®-M0+ MCU MSPM0G3105 具有 32KB 快閃記憶體 16KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3105-Q1 具有 32KB 快閃記憶體 16KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106 具有 64KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3106-Q1 具有 64KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107 具有 128KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的 80MHz Arm® Cortex®-M0+ MCU MSPM0G3107-Q1 具有 128KB 快閃記憶體 32KB SRAM 2 個 12 位元 4Msps ADC、運算放大器、CAN-FD 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3505 具有 32KB 快閃記憶體 16KB SRAM 2 個 4Msps ADC、DAC、3 個 COMP、2 個 OPA、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0 MSPM0G3505-Q1 具有 32KB 快閃記憶體 16KB SRAM ADC、DAC、COMP、OPA、CAN-FD、MATHACL 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3506 具有 64KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、DAC、3 個 COMP、2 個 OPA、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ M MSPM0G3506-Q1 具有 64KB 快閃記憶體 32KB SRAM ADC、DAC、COMP、OPA、CAN-FD、MATHACL 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3507 具有 128KB 快閃記憶體 32KB SRAM 2 個 4Msps ADC、DAC、3 個 COMP、2 個 OPA、CAN-FD、MATHACL 的 80MHz Arm® Cortex®-M0+ MSPM0G3507-Q1 具有 128KB 快閃記憶體 32KB SRAM ADC、DAC、COMP、OPA、CAN-FD、MATHACL 的車用 80MHz Arm® Cortex®-M0+ MCU MSPM0G3519 具有雙區 512kB 快閃記憶體、128kB SRAM、2xCAN-FD、2xADC、DAC、COMP 的 80 MHz ARM® Cortex®-M0+ MCU MSPM0L1105 具 32-KB 快閃記憶體、4-KB SRAM、12 位元 ADC 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1106 具 64-KB 快閃記憶體、4-KB SRAM、12 位元 ADC 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1117 具有 128KB 雙區快閃記憶體、16KB SRAM、12 位元 1.68Msps ADC 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227 具有 128KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1227-Q1 具有 128KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228 具有 256KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L1228-Q1 具有 256KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU MSPM0L1303 具 8-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304 具 16-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1304-Q1 具有 16KB 快閃記憶體、2KB RAM、12 位元 ADC、OPA、LIN 的車用 32Mhz Arm® Cortex®-M0+ MSPM0L1305 具 32-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1305-Q1 具有 32-KB 快閃記憶體、4-KB RAM、12 位元 ADC、OPA、LIN 的車用 32-MHz Arm® Cortex®-M0+ MSPM0L1306 具 64-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、OPA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1306-Q1 具有 64KB 快閃記憶體、4KB RAM、12 位元 ADC、OPA、LIN 的車用 32Mhz Arm® Cortex®-M0+ MSPM0L1343 具 8-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1344 具 16-KB 快閃記憶體、2-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1345 具 32-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L1346 具 64-KB 快閃記憶體、4-KB SRAM、12 位元 ADC、比較器、TIA 的 32-MHz Arm® Cortex®-M0+ MCU MSPM0L2227 具有 128KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、LCD、VBAT、PSA-L1 的 32MHz Arm® Cortex®-M0+ MCU MSPM0L2227-Q1 具有 128KB 雙區快閃記憶體、32KB SRAM、ADC、COMP、LCD、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU MSPM0L2228 具有 256KB 雙區快閃記憶體、32KB SRAM、12 位元 ADC、COMP、LCD、VBAT、PSA-L1 的 32MHz ARM® Cortex®-M0+ MCU MSPM0L2228-Q1 具有 256KB 雙區快閃記憶體、32KB SRAM、ADC、COMP、LCD、VBAT 的車用 32MHz Arm® Cortex®-M0+ MCU
Arm Cortex-R MCU
AM2631 具有即時控制及安全性,且高達 400MHz 的單核心 Arm® Cortex®-R5F MCU AM2631-Q1 具有即時控制及安全性,且高達 400 MHz 的車用單核心 Arm® Cortex®-R5F MCU AM2632 具有即時控制及安全性,且高達 400MHz 的雙核心 Arm® Cortex®-R5F MCU AM2632-Q1 具有即時控制及安全性,且高達 400 MHz 的車用雙核心 Arm® Cortex®-R5F MCU AM2634 具有即時控制及安全性之高達 400 MHz 四核心 Arm® Cortex®-R5F MCU AM2634-Q1 具有即時控制及安全性,且高達 400 MHz 的車用四核心 Arm® Cortex®-R5F MCU AM263P2 高達 400MHz 且具有 OpTI-flash 技術和即時控制的雙核心 Arm®Cortex®-R5F MCU AM263P4 具有即時控制及可擴充記憶體且最高 400 MHz 的四核心 Arm® Cortex®-R5F MCU AM263P4-Q1 具有即時控制及可擴充記憶體且最高 400MHz 的車用四核心 Arm® Cortex®-R5F MCU AM2732 雙核心 Arm® Cortex-R5F 架構 MCU,具有 C66x DSP、乙太網路和最高達 400 MHz 的安全性 AM2732-Q1 最高達 400 MHz 的車用雙核心 Arm® Cortex-R5F 架構 MCU,具有 C66x DSP、乙太網路、安全和安全性
汽車 mmWave 雷達感測器
AWR1243 76-GHz 至 81-GHz 高效能車用 MMIC AWR1443 整合 MCU 和硬體加速器的單晶片 76-GHz 至 81-GHz 車用雷達感測器 AWR1642 整合 DSP 和 MCU 的單晶片 76-GHz 至 81-GHz 汽車雷達感測器 AWR1843 整合 DSP、MCU 和雷達加速器的單晶片 76-GHz 至 81-GHz 汽車雷達感測器 AWR1843AOP 於封裝、DSP 和 MCU 上整合天線的單晶片 76-GHz 至 81-GHz 車用雷達感測器 AWR2243 76-GHz 至 81-GHz 車用第二代高性能 MMIC AWR2544 76-81GHz FMCW 衛星雷達晶片感測器 AWR2944 適用於角雷達和長程雷達的車用、第二代 76-GHz 至 81-GHz 高性能 SoC AWR2944P 整合 RF 和運算性能的車用 76-GHz 至 81-GHz 單晶片雷達 AWR6443 整合 MCU 和雷達加速器的單晶片 60-GHz 至 64-GHz 車用雷達感測器 AWR6843 整合 DSP、MCU 和雷達加速器的單晶片 60-GHz 至 64-GHz 汽車雷達感測器 AWR6843AOP 整合封裝天線、DSP 和 MCU 的單晶片 60-GHz 至 64-GHz 車用雷達感測器 AWRL1432 單晶片低功率 76GHz 至 81GHz 車用 mmWave 雷達感測器 AWRL6432 單晶片低功率 57-GHz 至 64-GHz 車用 mmWave 雷達感測器 AWRL6844 車用單晶片高性能、低功率、57GHz 至 64GHz mmWave 雷達感測器
工業 mmWave 雷達感測器
IWR1443 整合 MCU 和硬體加速器的單晶片 76-GHz 至 81-GHz mmWave 感測器 IWR1642 整合 DSP 和 MCU 的單晶片 76-GHz 至 81-GHz mmWave 感測器 IWR1843 整合 DSP、MCU 和雷達加速器的單晶片 76 GHz 至 81 GHz 工業雷達感測器 IWR1843AOP 於封裝、DSP 和 MCU 上整合天線的單晶片 76-GHz 至 81-GHz 工業用雷達感測器 IWR2243 76-GHz 至 81 GHz 工業高效能 MMIC IWR2944 具有整合式 DSP、MCU 和乙太網路的單晶片、76GHz 至 81GHz 工業高性能雷達 IWR6243 57-GHz 至 64 GHz 工業高效能 MMIC IWR6443 整合 MCU 和硬體加速器的單晶片 60-GHz 至 64-GHz 智慧毫米波感測器 IWR6843 單晶片 60-GHz 至 64-GHz 智慧型 mmWave 感測器,具備整合處理功能 IWR6843AOP 具有整合式封裝天線 (AoP) 的單晶片 60-GHz 至 64-GHz 智慧型 mmWave 感測器 IWRL1432 單晶片低功率 76GHz 至 81GHz 工業用 mmWave 雷達感測器 IWRL6432 單晶片低功率 57-GHz 至 64-GHz 工業 mmWave 雷達感測器 IWRL6432AOP 具有整合式天線的單晶片低功率 57GHz 至 64GHz 工業 mmWave 雷達感測器 IWRL6432W 採用晶圓級封裝的低功率 60GHz 工業 mmWave 雷達感測器 IWRL6844 單晶片低功率高性能 57GHz 至 64GHz 工業 mmWave 雷達感測器
啟動 下載選項
模擬型號

AM654x/DRA80xM BSDL Model

SPRM724.ZIP (12 KB) - BSDL Model
模擬型號

AM654x/DRA80xM IBIS File

SPRM737.ZIP (19753 KB) - IBIS Model
模擬型號

AM654x/DRA80xM Thermal Models

SPRM718.ZIP (2 KB) - Thermal Model
計算工具

CLOCKTREETOOL — 適用於 Sitara、車用、視覺分析和數位訊號處理器的時脈樹工具

The Clock Tree Tool (CTT) for Sitara™ ARM®, Automotive, and Digital Signal Processors is an interactive clock tree configuration software that provides information about the clocks and modules in these TI devices. It allows the user to:
  • Visualize the device clock tree
  • Interact with clock tree (...)
使用指南: PDF
計算工具

SITARA-DDR-CONFIG-TOOL — Sitara 外部記憶體介面 (EMIF) 工具

Sitara™ EMIF 工具是一款軟體工具,提供配置 TI 處理器以存取外部 DDR 記憶體裝置的介面。該工具還最佳化延遲鎖定迴路 (DLL) 設定,以補償電路板佈線偏斜。結果輸出為 EMIF 配置暫存器,可導入以在處理器 SDK、Code Composer Studio 或自訂軟體中使用。  
封裝 針腳 CAD 符號、佔位空間與 3D 模型
FCCSP (ACD) 784 Ultra Librarian

訂購與品質

內含資訊:
  • RoHS
  • REACH
  • 產品標記
  • 鉛塗層/球物料
  • MSL 等級/回焊峰值
  • MTBF/FIT 估算值
  • 材料內容
  • 認證摘要
  • 進行中持續性的可靠性監測
內含資訊:
  • 晶圓廠位置
  • 組裝地點

建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。

支援與培訓

內含 TI 工程師技術支援的 TI E2E™ 論壇

內容係由 TI 和社群貢獻者依「現狀」提供,且不構成 TI 規範。檢視使用條款

若有關於品質、封裝或訂購 TI 產品的問題,請參閱 TI 支援。​​​​​​​​​​​​​​

影片