TPSM82816

現行

具備選用頻率同步化、可調整緩啟動和追蹤功能的 6-V 6-A 降壓模組

產品詳細資料

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 2.7 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 EMI features Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, MagPack technology, Output discharge, Overcurrent protection, Power good, Spread Spectrum, Tracking Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 6 Vin (min) (V) 2.7 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 EMI features Low parasitic Hotrod packaging, Spread Spectrum Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, MagPack technology, Output discharge, Overcurrent protection, Power good, Spread Spectrum, Tracking Control mode current mode Duty cycle (max) (%) 100
QFN-FCMOD (VCA) 13 7.5 mm² 3 x 2.5 USIP (SIE) 14 See data sheet
  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Spread spectrum clocking (optional)
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • Input voltage range: 2.7V to 6V
  • Output voltage range: 0.6V to 5.5V
  • Adjustable soft-start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI requirements
    • No bond wire package
    • MagPack technology shields inductor and IC
    • Simplified layout through optimized pinout
  • 100% duty cycle
  • Output discharge
  • 18µA typical quiescent current
  • –40°C to 125°C operating temperature range
  • Max package height: 1.6mm (SIE) / 2.0mm (VCA)

  • Excellent thermal performance
  • Pin-to-pin compatible with:
  • Adjustable and synchronizable switching frequency of 1.8MHz to 4MHz
  • Spread spectrum clocking (optional)
  • Selectable forced PWM or PFM/PWM operation
  • Output voltage accuracy ±1% (PWM operation)
  • Input voltage range: 2.7V to 6V
  • Output voltage range: 0.6V to 5.5V
  • Adjustable soft-start or tracking
  • Power-good output with window comparator
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Optimized for low EMI requirements
    • No bond wire package
    • MagPack technology shields inductor and IC
    • Simplified layout through optimized pinout
  • 100% duty cycle
  • Output discharge
  • 18µA typical quiescent current
  • –40°C to 125°C operating temperature range
  • Max package height: 1.6mm (SIE) / 2.0mm (VCA)

  • Excellent thermal performance
  • Pin-to-pin compatible with:

TPSM8281x are a family of pin-to-pin, 1A, 2A, 3A, 4A, and 6A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology. The devices are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 6A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In power save mode, the TPSM8281x automatically enters PFM at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This action allows external sequencing of different supply rails and limits the inrush current during start-up.

TPSM8281x are a family of pin-to-pin, 1A, 2A, 3A, 4A, and 6A compatible high efficiency and easy to use synchronous step-down DC/DC power modules with integrated inductors. The devices are based on a fixed-frequency peak current-mode control topology. The devices are used in telecommunication, test and measurement, and medical applications with high power density and ease of use requirements. Low resistance switches allow up to 6A continuous output current at high ambient temperatures. The switching frequency is externally adjustable from 1.8MHz to 4MHz and can also be synchronized to an external clock in the same frequency range. In power save mode, the TPSM8281x automatically enters PFM at light loads to maintain high efficiency across the whole load range. The TPSM8281x provides a 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin sets the start-up time or tracks the output voltage to an external source. This action allows external sequencing of different supply rails and limits the inrush current during start-up.

下載 觀看有字幕稿的影片 影片

您可能會感興趣的類似產品

open-in-new 比較替代產品
功能與所比較的裝置相似
TPSM82810 現行 採用 3 x 4-mm μSIP 封裝且具有可調整頻率和追蹤功能的 2.75-V 至 6-V、4-A 降壓模組 Low noise fixed frequency with 4-A output
TPSM82866A 現行 具有整合式電感器 2.4V 至 5.5V 輸入 6A 降壓電源模組 Smaller BOM size and fast transient load response

技術文件

star =TI 所選的此產品重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 24
類型 標題 日期
* Data sheet TPSM8281x 2.7V to 6V Input 4A / 6A Step-Down Power Module with Integrated Inductor, Frequency Synchronization in MicroSIP and MagPack Package datasheet (Rev. A) PDF | HTML 2024年 6月 21日
Technical article 電源模組封裝類型及其優勢 PDF | HTML 2024年 8月 12日
Technical article MagPack™ 技術:全新電源模組的四大優勢,助您以更少空間 封裝更多功率 PDF | HTML 2024年 8月 5日
EVM User's guide TPSM8281xPEVM-062 MagPack™ Technology 3A/6A Power Module with Frequency Sync Evaluation Module User's Guide PDF | HTML 2024年 7月 3日
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 2023年 12月 6日
EVM User's guide TPSM8281xEVM-089 Evaluation Module (Rev. A) PDF | HTML 2022年 12月 9日
Certificate TPSM82816EVM-089 EU RoHS Declaration of Conformity (DoC) 2022年 12月 1日
Application note Intro to Multi-Function Pins and Their Applications in TI Step-Down Converters (Rev. A) PDF | HTML 2022年 11月 17日
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 2022年 5月 23日
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML 2022年 5月 5日
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML 2021年 6月 16日
Application brief Achieving High Thermal Performance in Compact Buck Power Modules PDF | HTML 2021年 2月 24日
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 2019年 10月 14日
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 2019年 6月 14日
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 2018年 12月 11日
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 2018年 6月 22日
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 2017年 10月 24日
Analog Design Journal Improving the thermal performance of a MicroSiP(TM) power module 2017年 7月 24日
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 2016年 10月 24日
Analog Design Journal Adjusting the soft-start time of an integrated power module 2016年 4月 26日
Analog Design Journal Five steps to a great PCB layout for a step-down converter 2015年 1月 29日
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 2012年 4月 26日
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 2011年 9月 19日
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 2011年 6月 17日

設計與開發

如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。

開發板

TPSM82816EVM-089 — TPSM82816 評估模組適用具整合式電感器的 6-A 降壓轉換器

TPSM82816EVM-089 評估模組 (EVM) 可幫助對 TPSM82816 的評估,即採用 3 mm × 4 mm x 1.6 mm MicroSiP 封裝,具頻率同步功能的 6 A 針腳至針腳相容降壓式電源模組。EVM 提供 1.8 V 輸出電壓,其中具備 2.7 V 至 6 V 的輸入電壓 1% 準確度。
使用指南: PDF | HTML
TI.com 無法提供
開發板

TPSM82816PEVM-062 — TPSM82816 評估模組

TPSM82816 評估模組 (EVM) 可幫助對 TPSM82816 的評估,其採用 2.5mm × 3mm × 1.95mm MagPack™ 封裝,為一款 6A 接腳對接腳相容降壓式電源模組,且具備頻率同步功能。EVM 提供 1.8V 輸出電壓,且在最高 6V 的輸入電壓中具備 1% 的準確度。
使用指南: PDF | HTML
TI.com 無法提供
Gerber 檔案

BSR089B Gerber

SLUC713.ZIP (450 KB)
Gerber 檔案

SR062A Gerber File

SLVC858.ZIP (1783 KB)
封裝 針腳 CAD 符號、佔位空間與 3D 模型
QFN-FCMOD (VCA) 13 Ultra Librarian
USIP (SIE) 14 Ultra Librarian