≤ 0.47인치 어레이 Pico 제품
재고를 보려면 로그인로그인
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Chipset family
Component type
Micromirror pitch (mm)
Micromirror array size
Array diagonal (in)
Images
Display resolution (max)
System brightness (max) (lm)
Input frame ratemax (max) (Hz)
Status
DMD
1080p (1920x1080)
450
0.23
DLP230NP, DLPA2000, DLPA2005, DLPA3000, DLPC3436
$24.030 | 1ku
960x540
60
0.0054
Display Controller
1080p (1920x1080)
400
—
DLP230NP, DLPA2000, DLPA2005, DLPA3000, DLPC3436
$6.100 | 1ku
—
60
—
DMD
qHD (960x540)
450
0.23
DLP230GP, DLPA2000, DLPA2005, DLPA3000, DLPC3432
$25.000 | 1ku
960x540
120
0.0054
DMD
WVGA (854x480)
200
0.2
DLP2010, DLPA2000, DLPA2005, DLPA3000, DLPC3430, DLPC3435
$22.000 | 1ku
854x480
120
0.0054
DMD
720p (1280x720)
450
0.23
DLP230KP, DLPA2000, DLPA2005, DLPA3000, DLPC3434
$26.000 | 1ku
960x540
60
0.0054
Display Controller
HD (1280x720)
400
—
DLP230KP, DLPA2000, DLPA2005, DLPA3000, DLPC3434
$11.000 | 1ku
—
60
—
Display Controller
qHD (960x540)
200
—
DLP230GP, DLPA2000, DLPA2005, DLPA3000, DLPC3432
$10.000 | 1ku
—
120
—
Display Controller
WVGA (854x480)
200
—
DLP2010, DLPA2000, DLPA2005, DLPC3430, DLPC3435
$12.100 | 1ku
—
120
—
Display Controller
720p (1280x720)
300
—
DLP3010, DLPA2000, DLPA2005, DLPC3433, DLPC3438
$11.000 | 1ku
—
120
—
Display Controller
1080p (1920x1080)
1800
—
DLP4710, DLPA3000, DLPA3005, DLPC3439
$16.210 | 1ku
—
120
—
Display Controller
WVGA (854x480)
200
—
DLP2010, DLPA2000, DLPA2005, DLPC3430, DLPC3435
$8.000 | 1ku
—
120
—
Display Controller
720p (1280x720)
300
—
DLP3010, DLPA2000, DLPA2005, DLPC3433, DLPC3438
$11.000 | 1ku
—
120
—
PMIC/LED Driver
—
—
—
DLP3310, DLP470TP, DLP4710, DLPA3005, DLPC3437, DLPC3439, DLPC3479, DLPC6401
$6.200 | 1ku
—
—
—
PMIC/LED Driver
—
—
—
DLP2010, DLP230GP, DLP230KP, DLP230NP, DLP3010, DLP3310, DLP4710, DLPA3000, DLPC3430, DLPC3432, DLPC3433, DLPC3435, DLPC3438, DLPC3439, DLPC3478
$5.730 | 1ku
—
—
—
DMD
1080p (1920x1080)
1800
0.47
DLP4710, DLPA3000, DLPA3005, DLPC3439
$130.240 | 1ku
1920x1080
120
0.0054
PMIC/LED Driver
—
—
—
DLP2010, DLP2010NIR, DLP230GP, DLP230KP, DLP230NP, DLP3010, DLPA2005, DLPC3430, DLPC3432, DLPC3433, DLPC3434, DLPC3435, DLPC3438, DLPC3470, DLPC3478
$4.060 | 1ku
—
—
—
DMD
720p (1280x720)
300
0.3
DLP3010, DLPA2000, DLPA2005, DLPA3000, DLPC3433, DLPC3438
$52.000 | 1ku
1280x720
120
0.0054
PMIC/LED Driver
—
—
—
DLP2010, DLP2010NIR, DLP230GP, DLP230KP, DLP230NP, DLP3010, DLP650LE, DLPA2000, DLPC3430, DLPC3433, DLPC3435, DLPC3438
$3.040 | 1ku
—
—
—
Description
Enabled
Description
Component type
Enabled
Component type
Display resolution (max)
Enabled
Display resolution (max)
System brightness (max) (lm)
Enabled
System brightness (max) (lm)
Array diagonal (in)
Enabled
Array diagonal (in)
Chipset family
Enabled
Chipset family
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Micromirror array size
Enabled
Micromirror array size
Input frame ratemax (max) (Hz)
Enabled
Input frame ratemax (max) (Hz)
Micromirror pitch (mm)
Enabled
Micromirror pitch (mm)
Rating
Enabled
Rating
Video ports
Enabled
Video ports
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Status
Enabled
Status
1
to
33
of
33
Page
1
of
1