DS99R421
LVDS-Wandler, 5−43 MHz, von FPD-Link (3 Data + 1 Takt) zu FPD-Link II (integrierter Takt, DC-symmetr
DS99R421
- 5 MHz–43 MHz Embedded Clock & DC-Balanced Data Transmission (21 Total LVDS Data Bits Plus 3 Low Speed LVCMOS Data Bits)
- User Adjustable Pre-Emphasis Driving Ability Through External Resistor on LVDS Outputs and Capable to Drive up to 10 Meters Shielded Twisted-Pair Cable
- Supports AC-Coupling Data Transmission
- 100Ω Integrated Termination Resistor at LVDS Input
- Power-Down Control
- Available @SPEED BIST to DS90UR124 to Validate Link Integrity
- All LVCMOS Inputs & Control Pins Have Internal Pulldown
- Schmitt Trigger Inputs on OS[2:0] to Minimize Metastable Conditions
- Outputs Tri-Stated Through DEN
- On-Chip Filters for PLLs
- Power Supply Range 3.3V ± 10%
- Automotive Temperature Range −40°C to +105°C
- Greater Than 8kV ESD Tolerance
- Meets ISO 10605 ESD and AEC-Q100 Compliance
All trademarks are the property of their respective owners.
The DS99R421 converts a FPD-Link input with 4 non-DC Balanced LVDS (3 LVDS Data + LVDS Clock) plus 3 over-sampled low speed control bits into a single LVDS DC-balanced serial stream with embedded clock information. This single serial stream simplifies transferring the 24-bit bus over a single differential pair of PCB traces and cable by eliminating the skew problems between the 3 parallel LVDS data inputs and LVDS clock paths. It saves system cost by narrowing 4 LVDS pairs to 1 LVDS pair that in turn reduce PCB layers, cable width, connector size, and pins.
The DS99R421 incorporates a single serialized LVDS signal on the high-speed I/O. Embedded clock LVDS provides a low power and low noise environment for reliably transferring data over a serial transmission path. By optimizing the converter output edge rate for the operating frequency range EMI is further reduced.
In addition the device features pre-emphasis to boost signals over longer distances using lossy cables. Internal DC balanced encoding is used to support AC-Coupled interconnects.
Technische Dokumentation
Typ | Titel | Datum | ||
---|---|---|---|---|
* | Data sheet | 5-43 MHz FPD-Link LVDS (3 Data + 1 Clock) to FPD-Link II LVDS Converter datasheet (Rev. D) | 16 Apr 2013 |
Bestellen & Qualität
- RoHS
- REACH
- Bausteinkennzeichnung
- Blei-Finish/Ball-Material
- MSL-Rating / Spitzenrückfluss
- MTBF-/FIT-Schätzungen
- Materialinhalt
- Qualifikationszusammenfassung
- Kontinuierliches Zuverlässigkeitsmonitoring
- Werksstandort
- Montagestandort