Gehäuseinformationen
Gehäuse | Pins TO-263 (KTT) | 3 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 500 | LARGE T&R |
Merkmale von LM1084
- Available in 3.3V, 5.0V, and adjustable versions
- Current limiting and thermal protection
- Output current: 5A
- Industrial temperature range: −40°C to 125°C
- Line regulation: 0.015% (typical)
- Load regulation: 0.1% (typical)
Beschreibung von LM1084
The LM1084 is a regulator with a maximum dropout of 1.5V at 5A of load current. The device has the same pinout as TIs industry standard LM317.
Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1084. Fixed output voltage versions integrate the adjust resistors.
The LM1084 circuit includes a zener trimmed band-gap reference, current limiting, and thermal shutdown.
Refer to LM1085 for the 3A version, and the LM1086 for the 1.5A version.