Gehäuseinformationen
Gehäuse | Pins HTSSOP (PWP) | 14 |
Betriebstemperaturbereich (°C) -40 to 150 |
Gehäusemenge | Träger 94 | TUBE |
Merkmale von LM5010A
- LM5010A-Q1 Qualified for Automotive
Applications - AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device Temperature Grade 0: –40°C to 150°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- Device Temperature Grade 1: –40°C to 125°C
- Wide 6-V to 75-V Input Voltage Range
- Valley Current Limit at 1.25 A
- Programmable Switching Frequency Up To 1 MHz
- Integrated 80-V N-Channel Buck Switch
- Integrated High Voltage Bias Regulator
- No Loop Compensation Required
- Ultra-Fast Transient Response
- Nearly Constant Operating Frequency With Line
and Load Variations - Adjustable Output Voltage
- 2.5-V, ±2% Feedback Reference
- Programmable Soft-Start
- Thermal Shutdown
- Exposed Thermal Pad for Improved Heat
Dissipation
Beschreibung von LM5010A
The LM5010Ax step-down switching regulator is an enhanced version of the LM5010 with the input operating range extended to 6-V minimum. The LM5010Ax features all the functions needed to implement a low-cost, efficient, buck regulator capable of supplying in excess of 1-A load current. This high-voltage regulator integrates an N-Channel Buck Switch, and is available in thermally enhanced 10-pin WSON and 14-pin HTSSOP packages. The constant ON-time regulation scheme requires no loop compensation resulting in fast load transient response and simplified circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the ON-time. The valley current limit detection is set at 1.25 A. Additional features include: VCC undervoltage lockout, thermal shutdown, gate drive undervoltage lockout, and maximum duty cycle limiter.