Gehäuseinformationen
Gehäuse | Pins LCCC (FK) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 55 | TUBE |
Merkmale von SN54ALS10A
- Package Options Include Plastic Small-Outline (D) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
Beschreibung von SN54ALS10A
These devices contain three independent 3-input positive-NAND gates. They perform the Boolean functions or in positive logic.
The SN54ALS10A and SN54AS10 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS10A and SN74AS10 are characterized for operation from 0°C to 70°C.