Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 5 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von SN74AHCT1G86-Q1
-
AEC-Q100 qualified for automotive applications:
-
Device temperature grade 1: -40°C to +125°C
-
Device HBM ESD classification level 2
-
Device CDM ESD classification level C4B
-
- Operating range of 4.5V to 5.5V
- Max tpd of 8ns at 5V
- Low power consumption, 10µA max ICC
- ±8mA output drive at 5V
- Inputs are TTL-voltage compatible
Beschreibung von SN74AHCT1G86-Q1
The SN74AHCT1G86Q-Q1 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.