28-pin (FK) package image

5962-9455501M3A AKTIV

Phasenverschiebungs-Resonant-Controller

AKTIV barcode CHARGE/DATUM Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Preis

Menge Preis
+

Informationen zur Qualität

Beurteilung Military
RoHS Nein
REACH Betroffen
Beschichtungsmaterial für Anschlussdrähte/Balls SNPB
MSL-Rating/Spitzenrückfluss N/A for Pkg Type
Informationen zu Qualität,
Zuverlässigkeit und Gehäuse

Enthaltene Informationen:

  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Beschichtungsmaterial für Anschlussdrähte/Balls
  • MSL-Rating/Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Anzeigen oder herunterladen
Zusätzliche Herstellungsangaben

Enthaltene Informationen:

  • Werksstandort
  • Montagestandort
Anzeigen

Export-Klassifizierung

*Nur für Referenzzwecke

  • US ECCN: EAR99

Gehäuseinformationen

Gehäuse | Pins LCCC (FK) | 28
Betriebstemperaturbereich (°C) -55 to 125
Gehäusemenge | Träger 42 | TUBE

Merkmale von UC1875

  • Zero to 100% Duty Cycle Control
  • Programmable Output Turn-On Delay
  • Compatible with Voltage or Current Mode Topologies
  • Practical Operation at Switching Frequencies to 1MHz
  • Four 2A Totem Pole Outputs
  • 10MHz Error Amplifier
  • Undervoltage Lockout
  • Low Startup Current—150µA
  • Outputs Active Low During UVLO
  • Soft-Start Control
  • Latched Over-Current Comparator With Full Cycle Restart
  • Trimmed Reference

Beschreibung von UC1875

The UC1875 family of integrated circuits implements control of a bridge power stage by phase-shifting the switching of one half-bridge with respect to the other, allowing constant frequency pulse-width modulation in combination with resonant, zero-voltage switching for high efficiency performance at high frequencies. This family of circuits may be configured to provide control in either voltage or current mode operation, with a separate over-current shutdown for fast fault protection.

A programmable time delay is provided to insert a dead-time at the turn-on of each output stage. This delay, providing time to allow the resonant switching action, is independently controllable for each output pair (A-B, C-D).

With the oscillator capable of operation at frequencies in excess of 2MHz, overall switching frequencies to 1MHz are practical. In addition to the standard free running mode, with the CLOCKSYNC pin, the user may configure these devices to accept an external clock synchronization signal, or may lock together up to 5 units with the operational frequency determined by the fastest device.

Protective features include an undervoltage lockout which maintains all outputs in an active-low state until the supply reaches a 10.75V threshold. 1.5V hysteresis is built in for reliable, boot-strapped chip supply. Over-current protection is provided, and will latch the outputs in the OFF state within 70nsec of a fault. The current-fault circuitry implements full-cycle restart operation.

Additional features include an error amplifier with band-width in excess of 7MHz, a 5V reference, provisions for soft-starting, and flexible ramp generation and slope compensation circuitry.

These devices are available in 20-pin DIP, 28-pin "bat-wing" SOIC and 28 lead power PLCC plastic packages for operation over both 0°C to 70°C and –25°C to +85°C temperature ranges; and in hermetically sealed cerdip, and surface mount packages for –55°C to +125°C operation.

Preis

Menge Preis
+

Trägeroptionen

Wir bieten verschiedene Trägeroptionen für Ihre Bestellung. Je nach der Menge der von Ihnen bestellten Teile können Sie Standard-Rollen, kundenspezifisch gegurtete Rollen, Gurtabschnitte, Stangen oder Trays als Lieferoption auswählen.

Eine kundenspezifisch gegurtete Rolle ist ein kontinuierlich verlaufender Gurtabschnitt, der von einer Rolle geschnitten wird, um die Rückführbarkeit des Chargen- und Datumscodes zu gewährleisten. Nach Industriestandards sind ein 18 Zoll breiter Vorspann und Abspann mit einer Distanzscheibe aus Messing auf beiden Seiten des Gurtabschnitts verbunden, sodass es direkt in einen Bestückungsautomaten eingespeist werden kann. TI erhebt für kundenspezifisch gewickelte Rollen eine Wickelgebühr.

Gurtabschnitt bezeichnet eine von einer Rolle abgeschnittene Gurtlänge. Es kann sein, dass TI die Bestellung in mehreren Streifen von Gurtabschnitten oder auf mehrere Boxen verteilt liefert, um die von Ihnen gewünschte Menge zu erfüllen.

TI liefert Tube- oder Tray-Bauteile häufig in einer Box, oder aber in der Tube oder dem Tray – je nach Verfügbarkeit. Wir verpacken alle Gurte, Stangen oder Musterbehälter gemäß unseren internen Schutzanforderungen für ESD (Electro Static Discharge) und MSL (Moisture Sensitivity Level).

Mehr erfahren

Auswahlmöglichkeiten für Chargen- und Datumscode eventuell verfügbar

Fügen Sie Ihrem Warenkorb ein Produkt hinzu und beginnen Sie den Auscheckvorgang, um die im Bestand verfügbaren Auswahlmöglichkeiten für Chargen- oder Datumscodes anzuzeigen.

Mehr erfahren