Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 24 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von UCC28951
- Enhanced zero-voltage switching (ZVS) range
- Direct synchronous rectifier (SR) control
- Light-load efficiency management including:
- Burst mode operation
- Discontinuous conduction mode (DCM), dynamic SR on/off control with programmable threshold
- Programmable adaptive delay
- Average- or peak-current mode control with programmable slope compensation and voltage-mode control
- Closed-loop soft-start and enable function
- Programmable switching frequency up to 1 MHz with bidirectional synchronization
- (±3%) cycle-by-cycle current limit protection with hiccup mode support
- 150-µA start-up current
- VDD undervoltage lockout
- Wide temperature range: –40°C to +125°C
Beschreibung von UCC28951
The UCC28951 controller is an enhanced version of the UCC28950. It is a fully compatible drop-in replacement for the UCC28950. The UCC28951 uses advanced control of the full-bridge in addition to active control of the synchronous rectifier (SR) output stage.
Programmable delays ensure ZVS operation over a wide range of operating conditions, while the load current naturally tunes the switching delays of the secondary-side synchronous rectifiers(SR). This functionality maximizes overall system efficiency.
The 24-pin, TSSOP package complies with RoHS requirements.