DP83865
Gigabit 10/100/1000 PHYTER V Ethernet physical layer transceiver
DP83865
- Ultra low power consumption typically 1.1 watt
- Fully compliant with IEEE 802.3 10BASE-T, 100BASE-TX and 1000BASE-T specifications
- Integrated PMD sublayer featuring adaptive equalization and baseline wander compensation according to ANSI X3.T12
- 3.3V or 2.5V MAC interfaces:
- IEEE 802.3u MII
- IEEE 802.3z GMII
- RGMII version 1.3
- User programmable GMII pin ordering
- IEEE 802.3u Auto-Negotiation and Parallel Detection
- Fully Auto-Negotiates between 1000 Mb/s, 100 Mb/s, and 10 Mb/s full duplex and half duplex devices
- Speed Fallback mode to achieve quality link
- Cable length estimator
- LED support for activity, full / half duplex, link1000, link100 and link10, user programmable (manual on/off), or reduced LED mode
- Supports 25 MHz operation with crystal or oscillator.
- Requires only two power supplies, 1.8V (core and analog) and 2.5V (analog and I/O). 3.3V is supported as an alternative supply for I/O voltage
- User programable interrupt
- Supports Auto-MDIX at 10, 100 and 1000 Mb/s
- Supports JTAG (IEEE1149.1)
- 128-pin PQFP package (14mm x 20mm)
The DP83865 is a fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-T, 100BASE-TX and 1000BASE-T Ethernet protocols.
The DP83865 is an ultra low power version of the DP83861 and DP83891. It uses advanced 0.18 um, 1.8 V CMOS technology, fabricated at National Semiconductors South Portland, Maine facility.
The DP83865 is designed for easy implementation of 10/100/1000 Mb/s Ethernet LANs. It interfaces directly to Twisted Pair media via an external transformer. This device interfaces directly to the MAC layer through the IEEE 802.3u Standard Media Independent Interface (MII), the IEEE 802.3z Gigabit Media Independent Interface (GMII), or Reduced GMII (RGMII).
The DP83865 is a fourth generation Gigabit PHY with field proven architecture and performance. Its robust performance ensures drop-in replacement of existing 10/100 Mbps equipment with ten to one hundred times the performance using the existing networking infrastructure.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DP83865 Gig PHYTER V 10/100/1000 Ethernet Physical Layer datasheet (Rev. B) | 11 Dec 2007 | |
Application note | AN-1511 Cable Discharge Event (Rev. A) | 26 Apr 2013 | ||
Application note | DP83865 Gig PHYTER V 10/100/1000 Ethernet Physical Layer Design Guide (Rev. D) | 26 Apr 2013 | ||
Application note | DP83865/864 Gigabit Physical Layer Device Trouble Shooting Guide (Rev. A) | 26 Apr 2013 | ||
Application note | Dual Foot Print Layout Notes for DP83865 Gig PHYTER V & DP83847 DS PHYTER II (Rev. A) | 26 Apr 2013 | ||
Application brief | PhyworkX Ethernet PHY Development Kit | 27 Feb 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ETHERNET-SW — Ethernet PHY Linux drivers & tools
The USB-2-MDIO software lets you directly access the registers during debug and (...)
USB-2-MDIO — USB-2-MDIO Tool v1.0
The USB-2-MDIO software tool lets Texas Instruments' Ethernet PHYs access the MDIO status and device control registers. The USB-2-MDIO tool includes a LaunchPad™ Development kit for TI's MSP430™ MCUs that is interfaced with a lightweight GUI. The (...)
Supported products & hardware
Products
Ethernet PHYs
Hardware development
Evaluation board
Development kit
Software
Driver or library
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
QFP (NND) | 128 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.