7-pin (KTW) package image

LM2586S-12/NOPB ACTIVO

Regulador de retorno con entrada de tensión amplia elevador de 4 V a 40 V y 3 A con sincronización d

Precios

Cant. Precio
+

Información de calidad

Calificación Catalog
RoHS Exento
REACH Afectado
Acabado de plomo / material de la bola SN
Clasificación MSL / reflujo máximo Level-3-245C-168 HR
Calidad, fiabilidad
e información sobre el embalaje

Información incluida:

  • RoHS
  • REACH
  • Marcado del dispositivo
  • Acabado de plomo / material de la bola
  • Clasificación MSL / reflujo máximo
  • Estimaciones de tiempo medio entre fallas (MTBF)/fallas en el tiempo (FIT)
  • Contenido del material
  • Resumen de calificaciones
  • Monitoreo continuo de confiabilidad
Ver o descargar
Información adicional sobre la fabricación

Información incluida:

  • Lugar de fabricación
  • Lugar de ensamblaje
Vista

Exportar clasificación

*Solo para referencia

  • US ECCN: EAR99

Información de empaque

Encapsulado | Pines TO-263 (KTW) | 7
Rango de temperatura de funcionamiento (℃) -40 to 125
Cant. de paquetes | Empresa de transporte 45 | TUBE

Características para LM2586

  • Requires Few External Components
  • Family of Standard Inductors and Transformers
  • NPN Output Switches 3 A, Can Stand Off 65 V
  • Wide Input Voltage Range: 4 V to 40 V
  • Adjustable Switching Frequency: 100 kHz to 200 kHz
  • External Shutdown Capability
  • Draws Less Than 60 µA When Shut Down
  • Frequency Synchronization
  • Current-mode Operation for Improved Transient Response, Line Regulation, and Current Limit
  • Internal Soft-start Function Reduces In-rush Current During Start-up
  • Output Transistor Protected by Current Limit, Undervoltage Lockout, and Thermal Shutdown
  • System Output Voltage Tolerance of ±4% Maximum Over Line and Load Conditions
  • Create a Custom Design Using the LM2586 With the WEBENCH® Power Designer

Descripción de LM2586

The LM2586 series of regulators are monolithic integrated circuits specifically designed for flyback, step-up (boost), and forward converter applications. The device is available in 4 different output voltage versions: 3.3 V, 5 V, 12 V, and adjustable.

Requiring a minimum number of external components, these regulators are cost effective, and simple to use. Included in the datasheet are typical circuits of boost and flyback regulators. Also listed are selector guides for diodes and capacitors and a family of standard inductors and flyback transformers designed to work with these switching regulators.

The power switch is a 3-A NPN device that can stand-off 65 V. Protecting the power switch are current and thermal limiting circuits, and an undervoltage lockout circuit. This IC contains an adjustable frequency oscillator that can be programmed up to 200 kHz. The oscillator can also be synchronized with other devices, so that multiple devices can operate at the same switching frequency.

Other features include soft start mode to reduce in-rush current during start up, and current mode control for improved rejection of input voltage and output load transients and cycle-by-cycle current limiting. The device also has a shutdown pin, so that it can be turned off externally. An output voltage tolerance of ±4%, within specified input voltages and output load conditions, is ensured for the power supply system.

Precios

Cant. Precio
+

Opciones de transportador

Puede elegir diferentes opciones de transportador según la cantidad de piezas, incluido carrete completo, carrete a la medida, cinta cortada, tubo o bandeja.

Un carrete a la medida es un trozo continuo de cinta cortada de un carrete para mantener la trazabilidad del código de lote y fecha, construido para la cantidad exacta solicitada. Siguiendo los estándares de la industria, una chapa de latón conecta una cabecera y cola de 18 pulgadas a ambos extremos de la cinta cortada para alimentar directamente las máquinas de ensamblaje automatizadas. TI incluye una tarifa de preparación de carretes para los pedidos de carretes a la medida.

La cinta cortada es un trozo de cinta cortada de un carrete. TI puede cumplir con los pedidos utilizando múltiples tiras de cintas cortadas o cajas para satisfacer la cantidad solicitada.

TI suele enviar los dispositivos de tubo o bandeja dentro de una caja o en el tubo o la bandeja, dependiendo de la disponibilidad de inventario. Embalamos todas las cintas, tubos o cajas de muestras de acuerdo con los requisitos de descarga electrostática interna y de protección del nivel de sensibilidad a la humedad.

Más información

La selección del código de lote y fecha puede estar disponible

Agregue una cantidad a su carro y comience el proceso de pago para ver las opciones disponibles para seleccionar los códigos de lote o de fecha del inventario existente.

Más información