Información de empaque
Encapsulado | Pines SOP (NS) | 14 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 2,000 | LARGE T&R |
Características para SN74LV20A
- Operation of 2V to 5.5V VCC
- Max tpd of 6ns at 5V
- Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot) > 2.3V at VCC = 3.3V, TA = 25°C
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 100mA per JESD 78, Class II
Descripción de SN74LV20A
These dual 4-input positive-NAND gates are designed for 2V to 5.5V VCC operation.