Información de empaque
Encapsulado | Pines VSON (DRB) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 150 |
Cant. de paquetes | Empresa de transporte 3,000 | LARGE T&R |
Características para TLV766-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Junction temperature: –40°C to +150°C, TJ
- Input voltage range: 2.5 V to 16 V (18 V max)
- Output voltage range:
- 0.8 V to 14.6 V (adjustable)
- 1.2 V to 12 V (fixed)
- 1% output accuracy over load and temperature
- Low quiescent current (IQ):
- 50 µA (typ) with no load
- 4 µA (max) when disabled
- High PSRR: 70 dB at 1 kHz, 46 dB at 1 MHz
- Internal soft-start time: 500 µs (typical)
- Fold-back current limiting and thermal protection
- Stable with a 1-µF or larger capacitor
- Functional Safety-Capable
- Package: 8-pin, 3-mm × 3-mm WSON
with wettable flanks
- Low thermal resistance (RθJA): 51.9°C/W
Descripción de TLV766-Q1
The TLV766-Q1 is a wide input linear voltage regulator supporting an input voltage range from 2.5 V to 16 V and up to 500 mA of load current. The output range is from 0.8 V to 12 V or up to 14.6 V with the adjustable version.
The wide input voltage range makes the device a good choice for operating from transformer secondary windings and regulated rails such as 10 V or 12 V. Additionally, the wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power microcontrollers (MCUs) and processors.
The TLV766-Q1 has a 1% output accuracy that is required for powering digital loads with tight supply requirements.
The internal soft-start circuit reduces inrush current during start-up, thus allowing for smaller input capacitance.
Wide bandwidth PSRR performance is greater than 70 dB at 1 kHz and 46 dB at 1 MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The high ripple rejection from 20 Hz to 20 kHz make the device a good choice for powering audio components.
The TLV766-Q1 is available in a 8-pin, 3-mm × 3-mm VSON (DRB) package with wettable flanks and low thermal resistance.