Información de empaque
Encapsulado | Pines HTSSOP (PWP) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Empresa de transporte 90 | TUBE |
Características para TPS542951
- D-CAP2 Control Mode
- Fast Transient Response
- No External Parts Required For Loop
Compensation - Compatible with Ceramic Output
Capacitors
- Wide Input Voltage Range :
4.5 V to 18 V - Output Voltage Range :
0.76V to 7.0V - Highly Efficient Integrated FETs Optimized
for Low Duty Cycle Applications- 150 mΩ (High Side) and
100 mΩ (Low Side)
- 150 mΩ (High Side) and
- High Initial Reference Accuracy
- Supports Constant 2 A CH1 and
3 A CH2 Load Current - Low-Side rDS(on) Loss-Less Current
Sensing - Adjustable Soft Start
- Non-Sinking Pre-Biased Soft Start
- 700 kHz Switching Frequency
- Cycle-by-Cycle Over-Current Limit Control
- OCL/UVLO/TSD Protections
- Hiccup Timer for Overload Protection
- Adaptive Gate Drivers with Integrated
Boost PMOS Switch - OCP Constant Due To Thermally Compensated
rDS(on) with 4000ppm/°C - 16-Pin HTSSOP, 16-Pin VQFN
- Auto-Skip Eco-mode™ for High Efficiency at Light Load
Descripción de TPS542951
The TPS542951 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS542951 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS542951 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS542951 to maintain high efficiency during lighter load conditions. The TPS542951 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.
The TPS542951 is available in a 4.4mm × 5.0mm 16 pin TSSOP (PWP) package, and 4mm × 4mm 16 pin VQFN (RSA) package, and is specified for an ambient temperature range from –40°C to 85°C.