Información de empaque
Encapsulado | Pines CFP (HSL) (HKT) | 16 |
Rango de temperatura de funcionamiento (℃) -55 to 125 |
Cant. de paquetes | Empresa de transporte 25 | TUBE |
Características para UC1825B-SP
- QML-V qualified, SMD 5962-8768106
- 5962R8768106VYC:
- Radiation hardness assurance (RHA) up to 100-krad(Si) total ionizing dose (TID) (1)
- Compatible with voltage- or current-mode topologies
- Practical operation switching frequencies to 1 MHz
- 50-ns propagation delay-to-output
- High-current dual totem pole outputs (2-A peak)
- Wide bandwidth error amplifier
- Fully latched logic with double-pulse suppression
- Pulse-by-pulse current limiting
- Soft start/maximum duty-cycle control
- Undervoltage lockout with hysteresis
- Low start-up current (1.1 mA)
(1)Radiation tolerance is a typical value based upon initial device qualification with dose rate = 10 mrad(Si)/s. Radiation Lot Acceptance Testing is available - contact factory for details.
Descripción de UC1825B-SP
The UC1825B-SP PWM control device is optimized for high-frequency switched mode power supply applications. Particular care was given to minimizing propagation delays through the comparators and logic circuitry while maximizing bandwidth and slew rate of the error amplifier. This controller is designed for use in either current-mode or voltage mode systems with the capability for input voltage feed-forward.
Protection circuitry includes a current limit comparator with a 1-V threshold, a TTL compatible shutdown port, and a soft start pin which will double as a maximum duty-cycle clamp. The logic is fully latched to provide jitter-free operation and prohibit multiple pulses at an output. An undervoltage lockout section with 800 mV of hysteresis assures low start up current. During undervoltage lockout, the outputs are high impedance.
This device features totem pole outputs designed to source and sink high peak currents from capacitive loads, such as the gate of a power MOSFET. The on-state is designed as a high level.